• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Jig Pins / Standard(h7) / Square Head / Shoulder / Threaded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Jig Pins/Standard(h7)/Square Head/Shoulder/Threaded:Related Image

TypeMaterialHardness
ThreadedSet Screw
LANQNLATQNEN 1.7220 Equiv.Treated Hardness 35~40HRC
TLANQNTLATQNEN 1.7242 Equiv.Carburized Treated Hardness: 55HRC~ (Depth: 0.7 ~ 0.8) / Anti-carburizing on Threads

Specifications

Part Number-P-W-B-L-A-E
TypeTip ShapeD
LANQN
LNNQN
A
B
6
8
P7s.0
P12.0
-
-
W5.0
W10.0
-
-
B15
B18
-
-
L8
L8
-
-
A30
A60
-E8
Part NumberP
0.1mm Increment
W
0.1mm Increment
B
1mm Increment
L
Selection
A SelectionE
(Shape A) 1mm Increment
L11HdRApplicable Set ScrewUnit Price
TypeTip ShapeDh7LANQN
LA
TQN
TLANQN
TLATQN
Hardened
(Threaded)
LANQN
(Set Screw)
LATQN
Carburized
(Threaded)
TLANQN
(Set Screw)
TLATQN
A
(Tapered)

B
(Taper R)
60
-0.012
7.05.0~17.0
(W≤P)
5~30
(B≤Wx3)
 5 81030
60
90

120
1~10868941M5
80
-0.015
7.0~9.05810121581081151.5M5
107.0~11.08101215101281372M6
10T7.0~11.051881372M6
120
-0.018
9.0~13.0101215181215101593M8
1613.0~17.01215182012181019134M8

Alterations

Jig Pins/Standard(h7)/Square Head/Shoulder/Threaded:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
LANQNA6-P7-W[5-17/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
LANQNA8-P[7-10/0.1]-W[5-17/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
LANQNA10-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-L[8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
LANQNA10T-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-L[8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
LANQNA12-P[9-14/0.1]-W[5-17/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
LANQNA16-P[13-18/0.1]-W[5-17/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
LANQNB6-P7-W[5-17/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]
LANQNB8-P[7-10/0.1]-W[5-17/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]
LANQNB10-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-L[8,​10,​12,​15]-A[30,​60,​90,​120]
LANQNB10T-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-L[8,​10,​12,​15]-A[30,​60,​90,​120]
LANQNB12-P[9-14/0.1]-W[5-17/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[30,​60,​90,​120]
LANQNB16-P[13-18/0.1]-W[5-17/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[30,​60,​90,​120]
LATQNA6-P7-W[5-17/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
LATQNA8-P[7-10/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
LATQNA10-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
LATQNA10T-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
LATQNA12-P[9-14/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
LATQNA16-P[13-18/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
LATQNB6-P7-W[5-17/0.1]-B[5-30/1]-A[30,​60,​90,​120]
LATQNB8-P[7-10/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,​60,​90,​120]
LATQNB10-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,​60,​90,​120]
LATQNB10T-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,​60,​90,​120]
LATQNB12-P[9-14/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,​60,​90,​120]
LATQNB16-P[13-18/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TLANQNA6-P7-W[5-17/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]-E[1-10/1]
TLANQNA8-P[7-10/0.1]-W[5-17/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
TLANQNA10-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-L[8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
TLANQNA10T-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-L[8,​10,​12,​15]-A[30,​60,​90,​120]-E[1-10/1]
TLANQNA12-P[9-14/0.1]-W[5-17/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[30,​60,​90,​120]-E[1-10/1]
TLANQNA16-P[13-18/0.1]-W[5-17/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[30,​60,​90,​120]-E[1-10/1]
TLANQNB6-P7-W[5-17/0.1]-B[5-30/1]-L[5,​8,​10]-A[30,​60,​90,​120]
TLANQNB8-P[7-10/0.1]-W[5-17/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]-A[30,​60,​90,​120]
TLANQNB10-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-L[8,​10,​12,​15]-A[30,​60,​90,​120]
TLANQNB10T-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-L[8,​10,​12,​15]-A[30,​60,​90,​120]
TLANQNB12-P[9-14/0.1]-W[5-17/0.1]-B[5-30/1]-L[10,​12,​15,​18]-A[30,​60,​90,​120]
TLANQNB16-P[13-18/0.1]-W[5-17/0.1]-B[5-30/1]-L[12,​15,​18,​20]-A[30,​60,​90,​120]
TLATQNA6-P7-W[5-17/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
TLATQNA8-P[7-10/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
TLATQNA10-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
TLATQNA10T-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
TLATQNA12-P[9-14/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
TLATQNA16-P[13-18/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
TLATQNB6-P7-W[5-17/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TLATQNB8-P[7-10/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TLATQNB10-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TLATQNB10T-P[7-11/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TLATQNB12-P[9-14/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,​60,​90,​120]
TLATQNB16-P[13-18/0.1]-W[5-17/0.1]-B[5-30/1]-A[30,​60,​90,​120]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInlet Side Tip Type Mounting Side Shape Material Mounting Side Dia. D
(Ø)
Heat Treatment Insertion Guide Section Outer Dia. P
(Ø)
Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
Taper Length E
(mm)
A
(°)
Tip W
(mm)

-

1 9 Days 10Tapered (Shape A)Threads[Steel] EN 1.7220 Equiv.6Directly Quenched75 ~ 105 ~ 301 ~ 1030 ~ 1205 ~ 17

-

1 9 Days 10Tapered (Shape A)Threads[Steel] EN 1.7220 Equiv.8Directly Quenched7 ~ 105 ~ 155 ~ 301 ~ 1030 ~ 1205 ~ 17

-

1 9 Days 10Tapered (Shape A)Threads[Steel] EN 1.7220 Equiv.10Directly Quenched7 ~ 118 ~ 155 ~ 301 ~ 1030 ~ 1205 ~ 17

-

1 9 Days 10Tapered (Shape A)Threads[Steel] EN 1.7220 Equiv.10TDirectly Quenched7 ~ 118 ~ 155 ~ 301 ~ 1030 ~ 1205 ~ 17

-

1 9 Days 10Tapered (Shape A)Threads[Steel] EN 1.7220 Equiv.12Directly Quenched9 ~ 1410 ~ 185 ~ 301 ~ 1030 ~ 1205 ~ 17

-

1 9 Days 10Tapered (Shape A)Threads[Steel] EN 1.7220 Equiv.16Directly Quenched13 ~ 1812 ~ 205 ~ 301 ~ 1030 ~ 1205 ~ 17

-

1 9 Days 10Tip R (Shape B)Threads[Steel] EN 1.7220 Equiv.6Directly Quenched75 ~ 105 ~ 30-30 ~ 1205 ~ 17

-

1 9 Days 10Tip R (Shape B)Threads[Steel] EN 1.7220 Equiv.8Directly Quenched7 ~ 105 ~ 155 ~ 30-30 ~ 1205 ~ 17

-

1 9 Days 10Tip R (Shape B)Threads[Steel] EN 1.7220 Equiv.10Directly Quenched7 ~ 118 ~ 155 ~ 30-30 ~ 1205 ~ 17

-

1 9 Days 10Tip R (Shape B)Threads[Steel] EN 1.7220 Equiv.10TDirectly Quenched7 ~ 118 ~ 155 ~ 30-30 ~ 1205 ~ 17

-

1 9 Days 10Tip R (Shape B)Threads[Steel] EN 1.7220 Equiv.12Directly Quenched9 ~ 1410 ~ 185 ~ 30-30 ~ 1205 ~ 17

-

1 9 Days 10Tip R (Shape B)Threads[Steel] EN 1.7220 Equiv.16Directly Quenched13 ~ 1812 ~ 205 ~ 30-30 ~ 1205 ~ 17

-

1 9 Days 10Tapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.6Directly Quenched7-5 ~ 301 ~ 1030 ~ 1205 ~ 17

-

1 9 Days 10Tapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.8Directly Quenched7 ~ 10-5 ~ 301 ~ 1030 ~ 1205 ~ 17

-

1 9 Days 10Tapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.10Directly Quenched7 ~ 11-5 ~ 301 ~ 1030 ~ 1205 ~ 17

-

1 9 Days 10Tapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.10TDirectly Quenched7 ~ 11-5 ~ 301 ~ 1030 ~ 1205 ~ 17

-

1 9 Days 10Tapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.12Directly Quenched9 ~ 14-5 ~ 301 ~ 1030 ~ 1205 ~ 17

-

1 9 Days 10Tapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.16Directly Quenched13 ~ 18-5 ~ 301 ~ 1030 ~ 1205 ~ 17

-

1 9 Days 10Tip R (Shape B)Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.6Directly Quenched7-5 ~ 30-30 ~ 1205 ~ 17

-

1 9 Days 10Tip R (Shape B)Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.8Directly Quenched7 ~ 10-5 ~ 30-30 ~ 1205 ~ 17

-

1 9 Days 10Tip R (Shape B)Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.10Directly Quenched7 ~ 11-5 ~ 30-30 ~ 1205 ~ 17

-

1 9 Days 10Tip R (Shape B)Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.10TDirectly Quenched7 ~ 11-5 ~ 30-30 ~ 1205 ~ 17

-

1 9 Days 10Tip R (Shape B)Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.12Directly Quenched9 ~ 14-5 ~ 30-30 ~ 1205 ~ 17

-

1 9 Days 10Tip R (Shape B)Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.16Directly Quenched13 ~ 18-5 ~ 30-30 ~ 1205 ~ 17

-

1 9 Days 10Tapered (Shape A)Threads[Steel] EN 1.7242 Equiv.6-75 ~ 105 ~ 301 ~ 1030 ~ 1205 ~ 17

-

1 9 Days 10Tapered (Shape A)Threads[Steel] EN 1.7242 Equiv.8-7 ~ 105 ~ 155 ~ 301 ~ 1030 ~ 1205 ~ 17

-

1 9 Days 10Tapered (Shape A)Threads[Steel] EN 1.7242 Equiv.10-7 ~ 118 ~ 155 ~ 301 ~ 1030 ~ 1205 ~ 17

-

1 9 Days 10Tapered (Shape A)Threads[Steel] EN 1.7242 Equiv.10T-7 ~ 118 ~ 155 ~ 301 ~ 1030 ~ 1205 ~ 17

-

1 9 Days 10Tapered (Shape A)Threads[Steel] EN 1.7242 Equiv.12-9 ~ 1410 ~ 185 ~ 301 ~ 1030 ~ 1205 ~ 17

-

1 9 Days 10Tapered (Shape A)Threads[Steel] EN 1.7242 Equiv.16-13 ~ 1812 ~ 205 ~ 301 ~ 1030 ~ 1205 ~ 17

-

1 9 Days 10Tip R (Shape B)Threads[Steel] EN 1.7242 Equiv.6-75 ~ 105 ~ 30-30 ~ 1205 ~ 17

-

1 9 Days 10Tip R (Shape B)Threads[Steel] EN 1.7242 Equiv.8-7 ~ 105 ~ 155 ~ 30-30 ~ 1205 ~ 17

-

1 9 Days 10Tip R (Shape B)Threads[Steel] EN 1.7242 Equiv.10-7 ~ 118 ~ 155 ~ 30-30 ~ 1205 ~ 17

-

1 9 Days 10Tip R (Shape B)Threads[Steel] EN 1.7242 Equiv.10T-7 ~ 118 ~ 155 ~ 30-30 ~ 1205 ~ 17

-

1 9 Days 10Tip R (Shape B)Threads[Steel] EN 1.7242 Equiv.12-9 ~ 1410 ~ 185 ~ 30-30 ~ 1205 ~ 17

-

1 9 Days 10Tip R (Shape B)Threads[Steel] EN 1.7242 Equiv.16-13 ~ 1812 ~ 205 ~ 30-30 ~ 1205 ~ 17

-

1 9 Days 10Tapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.6-7-5 ~ 301 ~ 1030 ~ 1205 ~ 17

-

1 9 Days 10Tapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.8-7 ~ 10-5 ~ 301 ~ 1030 ~ 1205 ~ 17

-

1 9 Days 10Tapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.10-7 ~ 11-5 ~ 301 ~ 1030 ~ 1205 ~ 17

-

1 9 Days 10Tapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.10T-7 ~ 11-5 ~ 301 ~ 1030 ~ 1205 ~ 17

-

1 9 Days 10Tapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.12-9 ~ 14-5 ~ 301 ~ 1030 ~ 1205 ~ 17

-

1 9 Days 10Tapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.16-13 ~ 18-5 ~ 301 ~ 1030 ~ 1205 ~ 17

-

1 9 Days 10Tip R (Shape B)Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.6-7-5 ~ 30-30 ~ 1205 ~ 17

-

1 9 Days 10Tip R (Shape B)Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.8-7 ~ 10-5 ~ 30-30 ~ 1205 ~ 17

-

1 9 Days 10Tip R (Shape B)Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.10-7 ~ 11-5 ~ 30-30 ~ 1205 ~ 17

-

1 9 Days 10Tip R (Shape B)Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.10T-7 ~ 11-5 ~ 30-30 ~ 1205 ~ 17

-

1 9 Days 10Tip R (Shape B)Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.12-9 ~ 14-5 ~ 30-30 ~ 1205 ~ 17

-

1 9 Days 10Tip R (Shape B)Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.16-13 ~ 18-5 ~ 30-30 ~ 1205 ~ 17

Loading...

  1. 1

Example of Use

Jig Pins/Standard(h7)/Square Head/Shoulder/Threaded:Related Image

Basic information

Basic Shape Pins for Fixtures - Shouldered Inlet Side Tip Shape Diamond-Shaped Concentricity Others Ø0.1
Inlet Side Tolerance Standard Grade 0/-0.05

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360