Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material No. | Material | Surface Treatment | Hardness | Type | Shape Code |
EN 1.2510 Equiv. | - | Treated Hardness: 60 ~ 63HRC | FPCH | A (Press Fit, m6) PA (Press Fit, p6) NA (Threaded) | |
EN 1.2510 Equiv. | Hard Chrome Plating | Treated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~ | GFPCH | ||
EN 1.2510 Equiv. | - | - | BFPCH | ||
EN 1.4301 Equiv. | - | - | SFPCH | ||
EN 1.4301 Equiv. | Hard Chrome Plating | Plating Hardness: 750HV ~ | HFPCH | ||
EN 1.4037 Equiv. | - | Treated Hardness: 50 ~ 55HRC | CFPCH |
Part Number | - | P | - | L | - | B | ||||
Type | Shape | D | ||||||||
FPCH | A | 3 | - | P4.20 | - | L6 | - | B2.0 | ||
SFPCH | PA | 5 | - | P6.00 | - | L4 | - | B3.5 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | R1 | ||||
Type | Shape Code | D | D dim. Tolerance | |||||
m6 | p6 | |||||||
FPCH GFPCH BFPCH SFPCH HFPCH CFPCH | A (m6) PA (p6) | 2 | +0.008 +0.002 | +0.012 +0.006 | 3.00~4.00 | 2~10 | 1.0~5.0 | 1 |
3 | 3.50~6.00 | |||||||
4 | +0.012 +0.004 | +0.020 +0.012 | 4.50~7.00 | |||||
5 | 5.50~8.00 | 3~10 | ||||||
6 | 6.50~10.00 | |||||||
8 | +0.015 +0.006 | +0.024 +0.015 | 8.50~13.00 | |||||
10 | 10.50~15.00 | 2 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | R1 | M (Coarse) | * Tightening Torque N • cm | |||
Type | Shape Code | D | D dim. Tolerance g6 | ||||||
FPCH GFPCH BFPCH SFPCH HFPCH CFPCH | NA | 3 | -0.002 -0.008 | 3.50~6.00 | 2~10 | 1.0~5.0 | 1 | M3 | 98 |
4 | -0.004 -0.012 | 4.50~7.00 | M4 | 225 | |||||
5 | 5.50~8.00 | 3~10 | M5 | 461 | |||||
6 | 6.50~10.00 | M6 | 784 | ||||||
8 | -0.005 -0.014 | 9.00~13.00 | M8 | 1911 | |||||
10 | 11.00~15.00 | 2 | M10 | 3783 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
BFPCHA2-P[3-4/0.01]-L[2-10/1]-B[1-5/0.1] |
BFPCHA3-P[3.5-6/0.01]-L[2-10/1]-B[1-5/0.1] |
BFPCHA4-P[4.5-7/0.01]-L[2-10/1]-B[1-5/0.1] |
BFPCHA5-P[5.5-8/0.01]-L[3-10/1]-B[1-5/0.1] |
BFPCHA6-P[6.5-10/0.01]-L[3-10/1]-B[1-5/0.1] |
BFPCHA8-P[8.5-13/0.01]-L[3-10/1]-B[1-5/0.1] |
BFPCHA10-P[10.5-15/0.01]-L[3-10/1]-B[1-5/0.1] |
BFPCHNA3-P[3.5-6/0.01]-L[2-10/1]-B[1-5/0.1] |
BFPCHNA4-P[4.5-7/0.01]-L[2-10/1]-B[1-5/0.1] |
BFPCHNA5-P[5.5-8/0.01]-L[3-10/1]-B[1-5/0.1] |
BFPCHNA6-P[6.5-10/0.01]-L[3-10/1]-B[1-5/0.1] |
BFPCHNA8-P[9-13/0.01]-L[3-10/1]-B[1-5/0.1] |
BFPCHNA10-P[11-15/0.01]-L[3-10/1]-B[1-5/0.1] |
BFPCHPA2-P[3-4/0.01]-L[2-10/1]-B[1-5/0.1] |
BFPCHPA3-P[3.5-6/0.01]-L[2-10/1]-B[1-5/0.1] |
BFPCHPA4-P[4.5-7/0.01]-L[2-10/1]-B[1-5/0.1] |
BFPCHPA5-P[5.5-8/0.01]-L[3-10/1]-B[1-5/0.1] |
BFPCHPA6-P[6.5-10/0.01]-L[3-10/1]-B[1-5/0.1] |
BFPCHPA8-P[8.5-13/0.01]-L[3-10/1]-B[1-5/0.1] |
BFPCHPA10-P[10.5-15/0.01]-L[3-10/1]-B[1-5/0.1] |
CFPCHA2-P[3-4/0.01]-L[2-10/1]-B[1-5/0.1] |
CFPCHA3-P[3.5-6/0.01]-L[2-10/1]-B[1-5/0.1] |
CFPCHA4-P[4.5-7/0.01]-L[2-10/1]-B[1-5/0.1] |
CFPCHA5-P[5.5-8/0.01]-L[3-10/1]-B[1-5/0.1] |
CFPCHA6-P[6.5-10/0.01]-L[3-10/1]-B[1-5/0.1] |
CFPCHA8-P[8.5-13/0.01]-L[3-10/1]-B[1-5/0.1] |
CFPCHA10-P[10.5-15/0.01]-L[3-10/1]-B[1-5/0.1] |
CFPCHNA3-P[3.5-6/0.01]-L[2-10/1]-B[1-5/0.1] |
CFPCHNA4-P[4.5-7/0.01]-L[2-10/1]-B[1-5/0.1] |
CFPCHNA5-P[5.5-8/0.01]-L[3-10/1]-B[1-5/0.1] |
CFPCHNA6-P[6.5-10/0.01]-L[3-10/1]-B[1-5/0.1] |
CFPCHNA8-P[9-13/0.01]-L[3-10/1]-B[1-5/0.1] |
CFPCHNA10-P[11-15/0.01]-L[3-10/1]-B[1-5/0.1] |
CFPCHPA2-P[3-4/0.01]-L[2-10/1]-B[1-5/0.1] |
CFPCHPA3-P[3.5-6/0.01]-L[2-10/1]-B[1-5/0.1] |
CFPCHPA4-P[4.5-7/0.01]-L[2-10/1]-B[1-5/0.1] |
CFPCHPA5-P[5.5-8/0.01]-L[3-10/1]-B[1-5/0.1] |
CFPCHPA6-P[6.5-10/0.01]-L[3-10/1]-B[1-5/0.1] |
CFPCHPA8-P[8.5-13/0.01]-L[3-10/1]-B[1-5/0.1] |
CFPCHPA10-P[10.5-15/0.01]-L[3-10/1]-B[1-5/0.1] |
FPCHA2-P[3-4/0.01]-L[2-10/1]-B[1-5/0.1] |
FPCHA3-P[3.5-6/0.01]-L[2-10/1]-B[1-5/0.1] |
FPCHA4-P[4.5-7/0.01]-L[2-10/1]-B[1-5/0.1] |
FPCHA5-P[5.5-8/0.01]-L[3-10/1]-B[1-5/0.1] |
FPCHA6-P[6.5-10/0.01]-L[3-10/1]-B[1-5/0.1] |
FPCHA8-P[8.5-13/0.01]-L[3-10/1]-B[1-5/0.1] |
FPCHA10-P[10.5-15/0.01]-L[3-10/1]-B[1-5/0.1] |
FPCHNA3-P[3.5-6/0.01]-L[2-10/1]-B[1-5/0.1] |
FPCHNA4-P[4.5-7/0.01]-L[2-10/1]-B[1-5/0.1] |
FPCHNA5-P[5.5-8/0.01]-L[3-10/1]-B[1-5/0.1] |
FPCHNA6-P[6.5-10/0.01]-L[3-10/1]-B[1-5/0.1] |
FPCHNA8-P[9-13/0.01]-L[3-10/1]-B[1-5/0.1] |
FPCHNA10-P[11-15/0.01]-L[3-10/1]-B[1-5/0.1] |
FPCHPA2-P[3-4/0.01]-L[2-10/1]-B[1-5/0.1] |
FPCHPA3-P[3.5-6/0.01]-L[2-10/1]-B[1-5/0.1] |
FPCHPA4-P[4.5-7/0.01]-L[2-10/1]-B[1-5/0.1] |
FPCHPA5-P[5.5-8/0.01]-L[3-10/1]-B[1-5/0.1] |
FPCHPA6-P[6.5-10/0.01]-L[3-10/1]-B[1-5/0.1] |
FPCHPA8-P[8.5-13/0.01]-L[3-10/1]-B[1-5/0.1] |
FPCHPA10-P[10.5-15/0.01]-L[3-10/1]-B[1-5/0.1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Side Shape | Surface Treatment | Heat Treatment | Material | Steel Type | Stainless Steel Type | Locating Section Outer Dia. P (Ø) | Mounting Side Dia. D (Ø) | Mounting Side Outer Dia. Tolerance | Mounting Section Length L (mm) | Positioning Part Length B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 3 ~ 4 | 2 | m6 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 3.5 ~ 6 | 3 | m6 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 4.5 ~ 7 | 4 | m6 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 5.5 ~ 8 | 5 | m6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 6.5 ~ 10 | 6 | m6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 8.5 ~ 13 | 8 | m6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 10.5 ~ 15 | 10 | m6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Male thread | Not Provided | No | Steel | Equivalent to SKS3 | - | 3.5 ~ 6 | 3 | g6 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Male thread | Not Provided | No | Steel | Equivalent to SKS3 | - | 4.5 ~ 7 | 4 | g6 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Male thread | Not Provided | No | Steel | Equivalent to SKS3 | - | 5.5 ~ 8 | 5 | g6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Male thread | Not Provided | No | Steel | Equivalent to SKS3 | - | 6.5 ~ 10 | 6 | g6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Male thread | Not Provided | No | Steel | Equivalent to SKS3 | - | 9 ~ 13 | 8 | g6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Male thread | Not Provided | No | Steel | Equivalent to SKS3 | - | 11 ~ 15 | 10 | g6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 3 ~ 4 | 2 | p6 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 3.5 ~ 6 | 3 | p6 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 4.5 ~ 7 | 4 | p6 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 5.5 ~ 8 | 5 | p6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 6.5 ~ 10 | 6 | p6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 8.5 ~ 13 | 8 | p6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 10.5 ~ 15 | 10 | p6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 4 | 2 | m6 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3.5 ~ 6 | 3 | m6 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4.5 ~ 7 | 4 | m6 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5.5 ~ 8 | 5 | m6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6.5 ~ 10 | 6 | m6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8.5 ~ 13 | 8 | m6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10.5 ~ 15 | 10 | m6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Male thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3.5 ~ 6 | 3 | g6 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Male thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4.5 ~ 7 | 4 | g6 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Male thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5.5 ~ 8 | 5 | g6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Male thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6.5 ~ 10 | 6 | g6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Male thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 9 ~ 13 | 8 | g6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Male thread | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 11 ~ 15 | 10 | g6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 4 | 2 | p6 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3.5 ~ 6 | 3 | p6 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4.5 ~ 7 | 4 | p6 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5.5 ~ 8 | 5 | p6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6.5 ~ 10 | 6 | p6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8.5 ~ 13 | 8 | p6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10.5 ~ 15 | 10 | p6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 3 ~ 4 | 2 | m6 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 3.5 ~ 6 | 3 | m6 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 4.5 ~ 7 | 4 | m6 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 5.5 ~ 8 | 5 | m6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 6.5 ~ 10 | 6 | m6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 8.5 ~ 13 | 8 | m6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 10.5 ~ 15 | 10 | m6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Male thread | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 3.5 ~ 6 | 3 | g6 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Male thread | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 4.5 ~ 7 | 4 | g6 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Male thread | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 5.5 ~ 8 | 5 | g6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Male thread | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 6.5 ~ 10 | 6 | g6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Male thread | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 9 ~ 13 | 8 | g6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Male thread | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 11 ~ 15 | 10 | g6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 3 ~ 4 | 2 | p6 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 3.5 ~ 6 | 3 | p6 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 4.5 ~ 7 | 4 | p6 | 2 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 5.5 ~ 8 | 5 | p6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 6.5 ~ 10 | 6 | p6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 8.5 ~ 13 | 8 | p6 | 3 ~ 10 | 1 ~ 5 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 10.5 ~ 15 | 10 | p6 | 3 ~ 10 | 1 ~ 5 |
Loading...
Basic Shape | Large Head | Inlet Side Tip Shape | Round | Inlet Side Tip Type | Bullet Nose |
---|---|---|---|---|---|
Inlet Style | No | Positioning Side O.D. Tolerance | 0/-0.01 |
Configure
Basic Attributes
Mounting Side Shape
Surface Treatment
Heat Treatment
Material
Steel Type
Stainless Steel Type
Locating Section Outer Dia. P(Ø)
Mounting Side Dia. D(Ø)
Mounting Side Outer Dia. Tolerance
Mounting Section Length L(mm)
Positioning Part Length B(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes