Fluororesin Couplings / Needle Valve / 90 Deg. Elbow

Fluororesin Couplings / Needle Valve / 90 Deg. Elbow

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
No special tools are required for tightening. A fluoropolymer fitting with high chemical resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Fluororesin Couplings/Needle Valve/90 Deg. Elbow:Related Image

Specifications

Part Number
FBT8
Part NumberAB1B2CDEFGH1H2Unit PriceVolume Discount Rate
TypeApplicable Tube O.D. (mm)Max.Min.
1 pc.2~5
FBNB476672322.5117330231211.5  
676672625.51410430231211.5  
876673029.51812630231211.5  
10877738362116835301715  

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
FBNB4
FBNB6
FBNB8
FBNB10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable Tube O.D.
(φ)

244.54 €

1 Available 5 Days 104

259.83 €

1 Available 5 Days 106

275.11 €

1 Available 5 Days 108

290.39 €

1 Available 5 Days 1010

Loading...

  1. 1

More Information

Fluororesin Couplings/Needle Valve/90 Deg. Elbow:Related Image
■ Specifications
Applicable FluidSuper Pure Water, Acid, Alkali, Organic Solvent
Operating Temperature Range0~100°C
Max. Operating Pressure0.5MPa
Applicable MaterialPTFE, PCTFE, ECTFE, PP
■Features
・Excellent in chemical resistance.
・Possible to finely adjust flow rate by turning the handle.

Basic information

Type Needle Valves

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360