Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Surface Treatment | Accessory | |
Square & Round, Perpendicular Configuration | Square & Square, Perpendicular Configuration | |||
BLQD | BLQQD | EN 1.1191 Equiv. | Black Oxide | Hex Socket Head Cap Screw |
NLQD | NLQQD | Electroless Nickel Plating | ||
ALQD | ALQQD | EN AW-6063 Equiv. | Black Anodize | |
HLQD | HLQQD | Clear Anodize | ||
SLQD | SLQQD | EN 1.4301 Equiv. | - |
Part Number |
ALQD20 SLQQD10 |
Part Number | D1H7 | A | B | C | E | F | H | S | M (Coarse) | d | W | ||||
Type | DD8 | ||||||||||||||
Square & Round, Perpendicular Configuration BLQD NLQD ALQD HLQD SLQD | Square & Square, Perpendicular Configuration BLQQD NLQQD ALQQD HLQQD SLQQD | 10 | +0.077 +0.050 | 10 | +0.015 0 | 45 | 16 | 16 | 15 | 15 | 9 | - | M5 | 5.5 | 2 |
12 | 12 | +0.018 0 | 49 | 16 | 16 | 16 | 17 | 10 | - | ||||||
15 | 15 | 57 | 22 | 22 | 18 | 21 | 12 | 11 | |||||||
20 | +0.098 +0.065 | 20 | +0.021 0 | 69 | 28 | 28 | 22 | 25 | 15 | 14 | M6 | 6.6 | |||
25 | 25 | 83 | 32 | 32 | 25 | 33 | 18 | 16 | |||||||
The tolerance and perpendicularity of DD8 and D1H7 are the tolerances before slitting. Recommended DD8 tolerance of mating shafts is 0 ˜ -0.12 and D1H7 tolerance g6 and g8 respectively. Tightening with a long wrench is recommended. |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
ALQD10 |
ALQD12 |
ALQD15 |
ALQD20 |
ALQD25 |
ALQQD10 |
ALQQD12 |
ALQQD15 |
ALQQD20 |
ALQQD25 |
BLQD10 |
BLQD12 |
BLQD15 |
BLQD20 |
BLQD25 |
BLQQD10 |
BLQQD12 |
BLQQD15 |
BLQQD20 |
BLQQD25 |
HLQD10 |
HLQD12 |
HLQD15 |
HLQD20 |
HLQD25 |
HLQQD10 |
HLQQD12 |
HLQQD15 |
HLQQD20 |
HLQQD25 |
NLQD10 |
NLQD12 |
NLQD15 |
NLQD20 |
NLQD25 |
NLQQD10 |
NLQQD12 |
NLQQD15 |
NLQQD20 |
NLQQD25 |
SLQD10 |
SLQD12 |
SLQD15 |
SLQD20 |
SLQD25 |
SLQQD10 |
SLQQD12 |
SLQQD15 |
SLQQD20 |
SLQQD25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Post Dia. (mm) | Material | Surface Treatment | |
---|---|---|---|---|---|---|---|---|
23.28 € | 1 | Available | 7 Days | 10 | 10 | [Aluminum] Aluminum | Black Anodized Aluminum | |
23.88 € | 1 | Available |
Same day
Stock | 10 | 12 | [Aluminum] Aluminum | Black Anodized Aluminum | |
31.99 € | 1 | Available | 7 Days | 10 | 15 | [Aluminum] Aluminum | Black Anodized Aluminum | |
38.62 € | 1 | Available | 7 Days | 10 | 20 | [Aluminum] Aluminum | Black Anodized Aluminum | |
47.17 € | 1 | Available | 7 Days | 10 | 25 | [Aluminum] Aluminum | Black Anodized Aluminum | |
30.22 € | 1 | Available | 7 Days | 10 | 10 | [Aluminum] Aluminum | Black Anodized Aluminum | |
31.70 € | 1 | Available | 7 Days | 10 | 12 | [Aluminum] Aluminum | Black Anodized Aluminum | |
42.60 € | 1 | Available | 7 Days | 10 | 15 | [Aluminum] Aluminum | Black Anodized Aluminum | |
48.64 € | 1 | Available | 5 Days | 10 | 20 | [Aluminum] Aluminum | Black Anodized Aluminum | |
56.31 € | 1 | Available | 7 Days | 10 | 25 | [Aluminum] Aluminum | Black Anodized Aluminum | |
26.97 € | 1 | Available | 7 Days | 10 | 10 | Steel | Black Oxide | |
27.56 € | 1 | Available | 7 Days | 10 | 12 | Steel | Black Oxide | |
32.72 € | 1 | Available | 7 Days | 10 | 15 | Steel | Black Oxide | |
39.06 € | 1 | Available | 7 Days | 10 | 20 | Steel | Black Oxide | |
51.60 € | 1 | Available | 7 Days | 10 | 25 | Steel | Black Oxide | |
34.19 € | 1 | Available | 7 Days | 10 | 10 | Steel | Black Oxide | |
37.15 € | 1 | Available | 7 Days | 10 | 12 | Steel | Black Oxide | |
47.91 € | 1 | Available | 7 Days | 10 | 15 | Steel | Black Oxide | |
58.67 € | 1 | Available | 7 Days | 10 | 20 | Steel | Black Oxide | |
64.12 € | 1 | Available | 7 Days | 10 | 25 | Steel | Black Oxide | |
23.28 € | 1 | Available | 7 Days | 10 | 10 | [Aluminum] Aluminum | Clear Anodized Aluminum | |
23.88 € | 1 | Available | 7 Days | 10 | 12 | [Aluminum] Aluminum | Clear Anodized Aluminum | |
31.99 € | 1 | Available | 7 Days | 10 | 15 | [Aluminum] Aluminum | Clear Anodized Aluminum | |
38.62 € | 1 | Available | 7 Days | 10 | 20 | [Aluminum] Aluminum | Clear Anodized Aluminum | |
47.17 € | 1 | Available | 7 Days | 10 | 25 | [Aluminum] Aluminum | Clear Anodized Aluminum | |
30.22 € | 1 | Available | 7 Days | 10 | 10 | [Aluminum] Aluminum | Clear Anodized Aluminum | |
31.70 € | 1 | Available | 7 Days | 10 | 12 | [Aluminum] Aluminum | Clear Anodized Aluminum | |
42.60 € | 1 | Available | 7 Days | 10 | 15 | [Aluminum] Aluminum | Clear Anodized Aluminum | |
48.64 € | 1 | Available | 5 Days | 10 | 20 | [Aluminum] Aluminum | Clear Anodized Aluminum | |
56.31 € | 1 | Available | 7 Days | 10 | 25 | [Aluminum] Aluminum | Clear Anodized Aluminum | |
29.92 € | 1 | Available | 7 Days | 10 | 10 | Steel | Electroless Nickel Plating | |
30.51 € | 1 | Available | 7 Days | 10 | 12 | Steel | Electroless Nickel Plating | |
35.67 € | 1 | Available | 7 Days | 10 | 15 | Steel | Electroless Nickel Plating | |
42.00 € | 1 | Available | 7 Days | 10 | 20 | Steel | Electroless Nickel Plating | |
54.54 € | 1 | Available | 7 Days | 10 | 25 | Steel | Electroless Nickel Plating | |
37.15 € | 1 | Available | 7 Days | 10 | 10 | Steel | Electroless Nickel Plating | |
40.10 € | 1 | Available | 7 Days | 10 | 12 | Steel | Electroless Nickel Plating | |
54.83 € | 1 | Available | 7 Days | 10 | 15 | Steel | Electroless Nickel Plating | |
61.61 € | 1 | Available | 7 Days | 10 | 20 | Steel | Electroless Nickel Plating | |
67.07 € | 1 | Available | 7 Days | 10 | 25 | Steel | Electroless Nickel Plating | |
43.92 € | 1 | Available | 7 Days | 10 | 10 | Stainless Steel | Not Provided | |
46.87 € | 1 | Available | 7 Days | 10 | 12 | Stainless Steel | Not Provided | |
56.60 € | 1 | Available | 7 Days | 10 | 15 | Stainless Steel | Not Provided | |
65.16 € | 1 | Available | 7 Days | 10 | 20 | Stainless Steel | Not Provided | |
71.04 € | 1 | Available | 7 Days | 10 | 25 | Stainless Steel | Not Provided | |
61.92 € | 1 | Available | 7 Days | 10 | 10 | Stainless Steel | Not Provided | |
66.33 € | 1 | Available | 7 Days | 10 | 12 | Stainless Steel | Not Provided | |
74.29 € | 1 | Available | 7 Days | 10 | 15 | Stainless Steel | Not Provided | |
82.85 € | 1 | Available | 7 Days | 10 | 20 | Stainless Steel | Not Provided | |
88.15 € | 1 | Available | 7 Days | 10 | 25 | Stainless Steel | Not Provided |
Loading...
Type | Perpendicular | Post Shape | Round / Square | Combined-Post Dia. | Equal Dia. |
---|
Configure
Stock
Basic Attributes
Post Dia.(mm)
Material
Surface Treatment
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes