Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | |
Solid | Hollow | |
STNQ | STAQ | EN 1.4301 Equiv. |
Part Number | - | L |
STNQ12 STAQ20 | - - | 200 300 |
Part Number | L 1mm Increment | (d) | Unit Price | |||||||
STNQ | STAQ | |||||||||
Type | D | L40~200 | L201~400 | L401~800 | L40~200 | L201~400 | L401~800 | |||
STNQ STAQ | 10 | 0 -0.1 | 40~600 | 8 | ||||||
12 | 40~600 | 10 | ||||||||
15 | 40~600 | 13 | ||||||||
20 | 0 -0.12 | 40~800 | 17.6 | |||||||
25 | 40~800 | 22.6 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
STAQ10-[40-600/1] |
STAQ12-[40-600/1] |
STAQ15-[40-600/1] |
STAQ20-[40-800/1] |
STAQ25-[40-800/1] |
STNQ10-[40-600/1] |
STNQ12-[40-600/1] |
STNQ15-[40-600/1] |
STNQ20-[40-800/1] |
STNQ25-[40-800/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Wrench Flats B (or D) (mm) | Length L (mm) | Post Type | Shape | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | 10 | 40 ~ 600 | Hollow | Square Tubing | ||
- | 1 | 7 Days | 10 | 12 | 40 ~ 600 | Hollow | Square Tubing | ||
- | 1 | 7 Days | 10 | 15 | 40 ~ 600 | Hollow | Square Tubing | ||
- | 1 | 7 Days | 10 | 20 | 40 ~ 800 | Hollow | Square Tubing | ||
- | 1 | 7 Days | 10 | 25 | 40 ~ 800 | Hollow | Square Tubing | ||
- | 1 | 7 Days | 10 | 10 | 40 ~ 600 | Solid | Square Bar | ||
- | 1 | 7 Days | 10 | 12 | 40 ~ 600 | Solid | Square Bar | ||
- | 1 | 7 Days | 10 | 15 | 40 ~ 600 | Solid | Square Bar | ||
- | 1 | 7 Days | 10 | 20 | 40 ~ 800 | Solid | Square Bar | ||
- | 1 | 7 Days | 10 | 25 | 40 ~ 800 | Solid | Square Bar |
Loading...
Type | Square | Shaft end shape (left) | Straight | Shaft end shape (right) | Straight |
---|---|---|---|---|---|
Material | EN 1.4301 Equiv. | Surface Treatment | Not Provided | Memory | W/o Scale |
Pilot (Concave-Convex at End) | Not Provided |
Configure
Basic Attributes
Wrench Flats B (or D)(mm)
Length L(mm)
Post Type
Shape
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes