Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Color | Operating Ambient Temperature |
BLA | Paper-based Bakelite | Natural Color | -50~100°C |
BLBA | Paper-based Bakelite | Black | |
BLSA | Cloth-based Bakelite | Natural Color | -50~100°C |
Part Number | - | A | - | B | - | T | - | F | - | G | - | Screw Nominal Dia. | - | L |
BLA4H BLA4H | - - | 400 500 | - - | 325 300 | - - | 15 10 | - - | F300 F300 | - - | G200 G200 | - - | Z6 M5 | - | L7.5 |
Part Number | A | B | T | F | G | ||
Type | T Dimension Tolerance | Number of Holes | |||||
BLA (Paper-based Bakelite, Natural Color) BLBA (Paper-based Bakelite, Black) BLSA (Cloth-based Bakelite, Natural Color) | Circular Sawing | 1mm Increment | Dimension Selection | 0.5mm Increment | |||
Not available | 2H (Horizontal) 2HL (Vertical) 4H 6H | 20~800 | 20~600 | 2, 3, 4, 5, 6, 8, 10, 12, 15, 20 (Selectable) | 6~791.5 (2H, 4H) 4.5~595.5 (2HL) 6~395.5 (6H) | 4.5~595.5 (2H) 6~591.5 (2HL, 4H, 6H) | |
Upper-lower Surface Milling (2F) | 1mm Increment | 0.1mm Increment | 0.5mm Increment | ||||
2FQ 0~+0.2 2FN ±0.1 2FM -0.2~0 | 2H (Horizontal) 2HL (Vertical) 4H 6H | 20~400 | 20~250 | 5~19 (0.1mm Increment) | 6~391.5 (2H, 4H) 4.5~395.5 (2HL) 6~195.5 (6H) | 4.5~245.5 (2H) 6~241.5 (2HL, 4H, 6H) |
T Dimension | Pre-drilled Hole Nominal Dia. | ||||||||||||
N (Through) | Z (Counterbore Hole) | M (Threaded Insert) | L (Insert Length) | ||||||||||
2~4 | 3 4 5 6 8 10 | - | - | - | |||||||||
5 | - | 3 | 4 | Select from Table 1 | |||||||||
6, 7 | 3 | 3 | 4 | 5 | 6 | ||||||||
8, 9 | 3 | 4 | 5 | 3 | 4 | 5 | 6 | 8 | |||||
10~14 | 4 | 5 | 6 | 3 | 4 | 5 | 6 | 8 | 10 | ||||
15~20 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 8 | 10 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
BLA2FM2H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-M[3,4,5,6,8,10] |
BLA2FM2H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-N[3,4,5,6,8,10] |
BLA2FM2H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-Z[3,4,5,6,8] |
BLA2FM2HL-[20-400/1]-[20-250/1]-[5-19/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
BLA2FM2HL-[20-400/1]-[20-250/1]-[5-19/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
BLA2FM2HL-[20-400/1]-[20-250/1]-[5-19/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8] |
BLA2FM4H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
BLA2FM4H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
BLA2FM4H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8] |
BLA2FM6H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
BLA2FM6H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
BLA2FM6H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8] |
BLA2FN2H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-M[3,4,5,6,8,10] |
BLA2FN2H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-N[3,4,5,6,8,10] |
BLA2FN2H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-Z[3,4,5,6,8] |
BLA2FN2HL-[20-400/1]-[20-250/1]-[5-19/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
BLA2FN2HL-[20-400/1]-[20-250/1]-[5-19/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
BLA2FN2HL-[20-400/1]-[20-250/1]-[5-19/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8] |
BLA2FN4H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
BLA2FN4H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
BLA2FN4H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8] |
BLA2FN6H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
BLA2FN6H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
BLA2FN6H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8] |
BLA2FQ2H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-M[3,4,5,6,8,10] |
BLA2FQ2H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-N[3,4,5,6,8,10] |
BLA2FQ2H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-Z[3,4,5,6,8] |
BLA2FQ2HL-[20-400/1]-[20-250/1]-[5-19/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
BLA2FQ2HL-[20-400/1]-[20-250/1]-[5-19/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
BLA2FQ2HL-[20-400/1]-[20-250/1]-[5-19/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8] |
BLA2FQ4H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
BLA2FQ4H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
BLA2FQ4H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8] |
BLA2FQ6H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
BLA2FQ6H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
BLA2FQ6H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8] |
BLA2H-[20-1000/1]-[20-1000/1]-[2,3,4,5,6,8,10,12,15,20,30]-F[6-991.5/0.5]-G[4.5-995.5/0.5]-M[3,4,5,6,8,10] |
BLA2H-[20-1000/1]-[20-1000/1]-[2,3,4,5,6,8,10,12,15,20,30]-F[6-991.5/0.5]-G[4.5-995.5/0.5]-N[3,4,5,6,8,10] |
BLA2H-[20-1000/1]-[20-1000/1]-[2,3,4,5,6,8,10,12,15,20,30]-F[6-991.5/0.5]-G[4.5-995.5/0.5]-Z[3,4,5,6,8] |
BLA2HL-[20-1000/1]-[20-1000/1]-[2,3,4,5,6,8,10,12,15,20,30]-F[4.5-995.5/0.5]-G[6-991.5/0.5]-M[3,4,5,6,8,10] |
BLA2HL-[20-1000/1]-[20-1000/1]-[2,3,4,5,6,8,10,12,15,20,30]-F[4.5-995.5/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8,10] |
BLA2HL-[20-1000/1]-[20-1000/1]-[2,3,4,5,6,8,10,12,15,20,30]-F[4.5-995.5/0.5]-G[6-991.5/0.5]-Z[3,4,5,6,8] |
BLA4H-[20-1000/1]-[20-1000/1]-[2,3,4,5,6,8,10,12,15,20,30]-F[6-991.5/0.5]-G[6-991.5/0.5]-M[3,4,5,6,8,10] |
BLA4H-[20-1000/1]-[20-1000/1]-[2,3,4,5,6,8,10,12,15,20,30]-F[6-991.5/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8,10] |
BLA4H-[20-1000/1]-[20-1000/1]-[2,3,4,5,6,8,10,12,15,20,30]-F[6-991.5/0.5]-G[6-991.5/0.5]-Z[3,4,5,6,8] |
BLA6H-[20-1000/1]-[20-1000/1]-[2,3,4,5,6,8,10,12,15,20,30]-F[6-495.5/0.5]-G[6-991.5/0.5]-M[3,4,5,6,8,10] |
BLA6H-[20-1000/1]-[20-1000/1]-[2,3,4,5,6,8,10,12,15,20,30]-F[6-495.5/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8,10] |
BLA6H-[20-1000/1]-[20-1000/1]-[2,3,4,5,6,8,10,12,15,20,30]-F[6-495.5/0.5]-G[6-991.5/0.5]-Z[3,4,5,6,8] |
BLBA2FM2H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-M[3,4,5,6,8,10] |
BLBA2FM2H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-N[3,4,5,6,8,10] |
BLBA2FM2H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-Z[3,4,5,6,8] |
BLBA2FM2HL-[20-400/1]-[20-250/1]-[5-19/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
BLBA2FM2HL-[20-400/1]-[20-250/1]-[5-19/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
BLBA2FM2HL-[20-400/1]-[20-250/1]-[5-19/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8] |
BLBA2FM4H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
BLBA2FM4H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
BLBA2FM4H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8] |
BLBA2FM6H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-M[3,4,5,6,8,10] |
BLBA2FM6H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-N[3,4,5,6,8,10] |
BLBA2FM6H-[20-400/1]-[20-250/1]-[5-19/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-Z[3,4,5,6,8] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Grade | Color | Hole Processing | Finishing Method | T Dimension Tolerance | Material Name | A (mm) | B (mm) | F | G | M | N | T (mm) | Z | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 9 Days | 10 | Paper | Natural Color | 2H | Upper-lower Surface Milled | M (0/-0.2) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 4.5 ~ 245.5 | 3 ~ 10 | - | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 2H | Upper-lower Surface Milled | M (0/-0.2) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 4.5 ~ 245.5 | - | 3 ~ 10 | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 2H | Upper-lower Surface Milled | M (0/-0.2) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 4.5 ~ 245.5 | - | - | 5 ~ 19 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 2HL | Upper-lower Surface Milled | M (0/-0.2) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 4.5 ~ 395.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 2HL | Upper-lower Surface Milled | M (0/-0.2) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 4.5 ~ 395.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 2HL | Upper-lower Surface Milled | M (0/-0.2) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 4.5 ~ 395.5 | 6 ~ 245.5 | - | - | 5 ~ 19 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 4H | Upper-lower Surface Milled | M (0/-0.2) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 4H | Upper-lower Surface Milled | M (0/-0.2) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 4H | Upper-lower Surface Milled | M (0/-0.2) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 6 ~ 245.5 | - | - | 5 ~ 19 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 6H | Upper-lower Surface Milled | M (0/-0.2) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 195.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 6H | Upper-lower Surface Milled | M (0/-0.2) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 195.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 6H | Upper-lower Surface Milled | M (0/-0.2) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 195.5 | 6 ~ 245.5 | - | - | 5 ~ 19 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 2H | Upper-lower Surface Milled | N (±0.1) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 4.5 ~ 245.5 | 3 ~ 10 | - | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 2H | Upper-lower Surface Milled | N (±0.1) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 4.5 ~ 245.5 | - | 3 ~ 10 | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 2H | Upper-lower Surface Milled | N (±0.1) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 4.5 ~ 245.5 | - | - | 5 ~ 19 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 2HL | Upper-lower Surface Milled | N (±0.1) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 4.5 ~ 395.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 2HL | Upper-lower Surface Milled | N (±0.1) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 4.5 ~ 395.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 2HL | Upper-lower Surface Milled | N (±0.1) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 4.5 ~ 395.5 | 6 ~ 245.5 | - | - | 5 ~ 19 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 4H | Upper-lower Surface Milled | N (±0.1) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 4H | Upper-lower Surface Milled | N (±0.1) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 4H | Upper-lower Surface Milled | N (±0.1) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 6 ~ 245.5 | - | - | 5 ~ 19 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 6H | Upper-lower Surface Milled | N (±0.1) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 195.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 6H | Upper-lower Surface Milled | N (±0.1) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 195.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 6H | Upper-lower Surface Milled | N (±0.1) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 195.5 | 6 ~ 245.5 | - | - | 5 ~ 19 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 2H | Upper-lower Surface Milled | Q (+0.2/0) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 4.5 ~ 245.5 | 3 ~ 10 | - | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 2H | Upper-lower Surface Milled | Q (+0.2/0) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 4.5 ~ 245.5 | - | 3 ~ 10 | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 2H | Upper-lower Surface Milled | Q (+0.2/0) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 4.5 ~ 245.5 | - | - | 5 ~ 19 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 2HL | Upper-lower Surface Milled | Q (+0.2/0) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 4.5 ~ 395.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 2HL | Upper-lower Surface Milled | Q (+0.2/0) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 4.5 ~ 395.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 2HL | Upper-lower Surface Milled | Q (+0.2/0) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 4.5 ~ 395.5 | 6 ~ 245.5 | - | - | 5 ~ 19 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 4H | Upper-lower Surface Milled | Q (+0.2/0) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 4H | Upper-lower Surface Milled | Q (+0.2/0) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 4H | Upper-lower Surface Milled | Q (+0.2/0) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 6 ~ 245.5 | - | - | 5 ~ 19 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 6H | Upper-lower Surface Milled | Q (+0.2/0) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 195.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 6H | Upper-lower Surface Milled | Q (+0.2/0) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 195.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 6H | Upper-lower Surface Milled | Q (+0.2/0) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 195.5 | 6 ~ 245.5 | - | - | 5 ~ 19 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 2H | Circular Sawing | - | Paper-based Bakelite | 20 ~ 1000 | 20 ~ 1000 | 6 ~ 991.5 | 4.5 ~ 995.5 | 3 ~ 10 | - | 2 ~ 30 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 2H | Circular Sawing | - | Paper-based Bakelite | 20 ~ 1000 | 20 ~ 1000 | 6 ~ 991.5 | 4.5 ~ 995.5 | - | 3 ~ 10 | 2 ~ 30 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 2H | Circular Sawing | - | Paper-based Bakelite | 20 ~ 1000 | 20 ~ 1000 | 6 ~ 991.5 | 4.5 ~ 995.5 | - | - | 2 ~ 30 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 2HL | Circular Sawing | - | Paper-based Bakelite | 20 ~ 1000 | 20 ~ 1000 | 4.5 ~ 995.5 | 6 ~ 991.5 | 3 ~ 10 | - | 2 ~ 30 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 2HL | Circular Sawing | - | Paper-based Bakelite | 20 ~ 1000 | 20 ~ 1000 | 4.5 ~ 995.5 | 6 ~ 991.5 | - | 3 ~ 10 | 2 ~ 30 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 2HL | Circular Sawing | - | Paper-based Bakelite | 20 ~ 1000 | 20 ~ 1000 | 4.5 ~ 995.5 | 6 ~ 991.5 | - | - | 2 ~ 30 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 4H | Circular Sawing | - | Paper-based Bakelite | 20 ~ 1000 | 20 ~ 1000 | 6 ~ 991.5 | 6 ~ 991.5 | 3 ~ 10 | - | 2 ~ 30 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 4H | Circular Sawing | - | Paper-based Bakelite | 20 ~ 1000 | 20 ~ 1000 | 6 ~ 991.5 | 6 ~ 991.5 | - | 3 ~ 10 | 2 ~ 30 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 4H | Circular Sawing | - | Paper-based Bakelite | 20 ~ 1000 | 20 ~ 1000 | 6 ~ 991.5 | 6 ~ 991.5 | - | - | 2 ~ 30 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 6H | Circular Sawing | - | Paper-based Bakelite | 20 ~ 1000 | 20 ~ 1000 | 6 ~ 495.5 | 6 ~ 991.5 | 3 ~ 10 | - | 2 ~ 30 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 6H | Circular Sawing | - | Paper-based Bakelite | 20 ~ 1000 | 20 ~ 1000 | 6 ~ 495.5 | 6 ~ 991.5 | - | 3 ~ 10 | 2 ~ 30 | - | ||
- | 1 | 9 Days | 10 | Paper | Natural Color | 6H | Circular Sawing | - | Paper-based Bakelite | 20 ~ 1000 | 20 ~ 1000 | 6 ~ 495.5 | 6 ~ 991.5 | - | - | 2 ~ 30 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Paper | Black | 2H | Upper-lower Surface Milled | M (0/-0.2) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 4.5 ~ 245.5 | 3 ~ 10 | - | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Black | 2H | Upper-lower Surface Milled | M (0/-0.2) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 4.5 ~ 245.5 | - | 3 ~ 10 | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Black | 2H | Upper-lower Surface Milled | M (0/-0.2) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 4.5 ~ 245.5 | - | - | 5 ~ 19 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Paper | Black | 2HL | Upper-lower Surface Milled | M (0/-0.2) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 4.5 ~ 395.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Black | 2HL | Upper-lower Surface Milled | M (0/-0.2) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 4.5 ~ 395.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Black | 2HL | Upper-lower Surface Milled | M (0/-0.2) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 4.5 ~ 395.5 | 6 ~ 245.5 | - | - | 5 ~ 19 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Paper | Black | 4H | Upper-lower Surface Milled | M (0/-0.2) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Black | 4H | Upper-lower Surface Milled | M (0/-0.2) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Black | 4H | Upper-lower Surface Milled | M (0/-0.2) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 391.5 | 6 ~ 245.5 | - | - | 5 ~ 19 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Paper | Black | 6H | Upper-lower Surface Milled | M (0/-0.2) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 195.5 | 6 ~ 245.5 | 3 ~ 10 | - | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Black | 6H | Upper-lower Surface Milled | M (0/-0.2) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 195.5 | 6 ~ 245.5 | - | 3 ~ 10 | 5 ~ 19 | - | ||
- | 1 | 9 Days | 10 | Paper | Black | 6H | Upper-lower Surface Milled | M (0/-0.2) | Paper-based Bakelite | 20 ~ 400 | 20 ~ 250 | 6 ~ 195.5 | 6 ~ 245.5 | - | - | 5 ~ 19 | 3 ~ 8 |
Loading...
Material | Bakelite |
---|
Configure
Basic Attributes
Grade
Color
Hole Processing
Finishing Method
T Dimension Tolerance
Material Name
A(mm)
B(mm)
F
G
M
N
T(mm)
Z
Type
Filter by CAD data type
Optional Attributes