Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material | |
Main Body | Polyurethane |
Core Wire | Steel Cord |
Part Number | ||||
Type | Belt Number | Belt Nominal Width | ||
TTBU | 550 T5 | - 100 |
Type | Pitch | H | h | L | Unit Mass g/m (Width: 10mm) |
T5 | 5 | 2.2 | 1.2 | 1.8 | 20.0 |
T10 | 10 | 4.5 | 2.5 | 3.5 | 42.0 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | Unit Price | |||||
Type | Belt Number | Belt Nominal Width | Belt Nominal Width | |||||
100 | 150 | 200 | 250 | |||||
TTBU | 185T5 | 100 (10mm) 150 (15mm) 200 (20mm) 250 (25mm) | 37 | 185 | ||||
200T5 | 40 | 200 | ||||||
225T5 | 45 | 225 | ||||||
250T5 | 50 | 250 | ||||||
275T5 | 55 | 275 | ||||||
280T5 | 56 | 280 | ||||||
295T5 | 59 | 295 | ||||||
300T5 | 60 | 300 | ||||||
325T5 | 65 | 325 | ||||||
350T5 | 70 | 350 | ||||||
375T5 | 75 | 375 | ||||||
400T5 | 80 | 400 | ||||||
425T5 | 85 | 425 | ||||||
440T5 | 88 | 440 | ||||||
450T5 | 90 | 450 | ||||||
475T5 | 95 | 475 | ||||||
500T5 | 100 | 500 | ||||||
525T5 | 105 | 525 | ||||||
550T5 | 110 | 550 | ||||||
575T5 | 115 | 575 | ||||||
590T5 | 118 | 590 | ||||||
600T5 | 120 | 600 | ||||||
625T5 | 125 | 625 | ||||||
630T5 | 126 | 630 | ||||||
650T5 | 130 | 650 | ||||||
675T5 | 135 | 675 | ||||||
690T5 | 138 | 690 | ||||||
700T5 | 140 | 700 | ||||||
725T5 | 145 | 725 | ||||||
750T5 | 150 | 750 | ||||||
780T5 | 156 | 780 | ||||||
800T5 | 160 | 800 | ||||||
850T5 | 170 | 850 | ||||||
900T5 | 180 | 900 | ||||||
1000T5 | 200 | 1000 | ||||||
1075T5 | 215 | 1075 | ||||||
1090T5 | 218 | 1090 | ||||||
1100T5 | 220 | 1100 | ||||||
1115T5 | 223 | 1115 | ||||||
1215T5 | 243 | 1215 | ||||||
1350T5 | 270 | 1350 | ||||||
1380T5 | 276 | 1380 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | Unit Price | |||||||
Type | Belt Number | Belt Nominal Width | Belt Nominal Width | |||||||
150 | 200 | 250 | 300 | 400 | 500 | |||||
TTBU | 400T10 | 150 (15mm) 200 (20mm) 250 (25mm) 300 (30mm) 400 (40mm) 500 (50mm) | 40 | 400 | ||||||
450T10 | 45 | 450 | - | |||||||
500T10 | 50 | 500 | ||||||||
530T10 | 53 | 530 | ||||||||
550T10 | 55 | 550 | ||||||||
560T10 | 56 | 560 | ||||||||
600T10 | 60 | 600 | ||||||||
630T10 | 63 | 630 | - | |||||||
650T10 | 65 | 650 | ||||||||
700T10 | 70 | 700 | ||||||||
720T10 | 72 | 720 | ||||||||
750T10 | 75 | 750 | ||||||||
800T10 | 80 | 800 | ||||||||
850T10 | 85 | 850 | ||||||||
900T10 | 90 | 900 | - | |||||||
910T10 | 91 | 910 | - | |||||||
920T10 | 92 | 920 | ||||||||
950T10 | 95 | 950 | ||||||||
960T10 | 96 | 960 | - | |||||||
980T10 | 98 | 980 | ||||||||
1000T10 | 100 | 1000 | ||||||||
1050T10 | 105 | 1050 | ||||||||
1100T10 | 110 | 1100 | - | |||||||
1150T10 | 115 | 1150 | ||||||||
1200T10 | 120 | 1200 | ||||||||
1250T10 | 125 | 1250 | ||||||||
1300T10 | 130 | 1300 | - | |||||||
1320T10 | 132 | 1320 | ||||||||
1350T10 | 135 | 1350 | ||||||||
1400T10 | 140 | 1400 | ||||||||
1450T10 | 145 | 1450 | ||||||||
1500T10 | 150 | 1500 | - | |||||||
1600T10 | 160 | 1600 | ||||||||
1700T10 | 170 | 1700 | ||||||||
1750T10 | 175 | 1750 | ||||||||
1800T10 | 180 | 1800 | - | |||||||
1880T10 | 188 | 1880 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Belt Type | Belt Width (mm) (mm) | Circumference Length (mm) | Number of Teeth (Teeth) | |
---|---|---|---|---|---|---|---|---|---|
13.39 € | 1 | Available | 7 Days | 10 | T5 | 10 | 1000 | 200 | |
19.29 € | 1 | Available | 7 Days | 10 | T5 | 15 | 1000 | 200 | |
25.68 € | 1 | Available | 7 Days | 10 | T5 | 20 | 1000 | 200 | |
33.53 € | 1 | Available | 7 Days | 10 | T5 | 25 | 1000 | 200 | |
29.37 € | 1 | Available | 7 Days | 10 | T10 | 15 | 1000 | 100 | |
34.77 € | 1 | Available | 7 Days | 10 | T10 | 20 | 1000 | 100 | |
46.32 € | 1 | Available | 7 Days | 10 | T10 | 25 | 1000 | 100 | |
58.47 € | 1 | Available | 43 Days | 10 | T10 | 30 | 1000 | 100 | |
68.80 € | 1 | Available | 7 Days | 10 | T10 | 40 | 1000 | 100 | |
92.01 € | 1 | Available | 7 Days | 10 | T10 | 50 | 1000 | 100 | |
30.83 € | 1 | Available | 7 Days | 10 | T10 | 15 | 1050 | 105 | |
36.61 € | 1 | Available | 7 Days | 10 | T10 | 20 | 1050 | 105 | |
47.91 € | 1 | Available | 7 Days | 10 | T10 | 25 | 1050 | 105 | |
62.27 € | 1 | Available | 7 Days | 10 | T10 | 30 | 1050 | 105 | |
73.09 € | 1 | Available | 7 Days | 10 | T10 | 40 | 1050 | 105 | |
95.45 € | 1 | Available | 7 Days | 10 | T10 | 50 | 1050 | 105 | |
14.49 € | 1 | Available | 7 Days | 10 | T5 | 10 | 1075 | 215 | |
20.76 € | 1 | Available | 7 Days | 10 | T5 | 15 | 1075 | 215 | |
27.64 € | 1 | Available | 7 Days | 10 | T5 | 20 | 1075 | 215 | |
36.12 € | 1 | Available | 7 Days | 10 | T5 | 25 | 1075 | 215 | |
14.62 € | 1 | Available | 7 Days | 10 | T5 | 10 | 1090 | 218 | |
21.01 € | 1 | Available | 7 Days | 10 | T5 | 15 | 1090 | 218 | |
27.89 € | 1 | Available | 7 Days | 10 | T5 | 20 | 1090 | 218 | |
36.61 € | 1 | Available | 7 Days | 10 | T5 | 25 | 1090 | 218 | |
14.86 € | 1 | Available | 7 Days | 10 | T5 | 10 | 1100 | 220 | |
21.25 € | 1 | Available | 7 Days | 10 | T5 | 15 | 1100 | 220 | |
28.25 € | 1 | Available | 7 Days | 10 | T5 | 20 | 1100 | 220 | |
36.98 € | 1 | Available | 7 Days | 10 | T5 | 25 | 1100 | 220 | |
33.04 € | 1 | Available | 7 Days | 10 | T10 | 15 | 1100 | 110 | |
38.94 € | 1 | Available | 7 Days | 10 | T10 | 20 | 1100 | 110 | |
50.36 € | 1 | Available | 7 Days | 10 | T10 | 25 | 1100 | 110 | |
65.72 € | 1 | Available | 7 Days | 10 | T10 | 30 | 1100 | 110 | |
77.39 € | 1 | Available | 7 Days | 10 | T10 | 40 | 1100 | 110 | |
99.75 € | 1 | Available | 7 Days | 10 | T10 | 50 | 1100 | 110 | |
15.10 € | 1 | Available | 7 Days | 10 | T5 | 10 | 1115 | 223 | |
21.49 € | 1 | Available | 7 Days | 10 | T5 | 15 | 1115 | 223 | |
28.62 € | 1 | Available | 7 Days | 10 | T5 | 20 | 1115 | 223 | |
37.47 € | 1 | Available | 7 Days | 10 | T5 | 25 | 1115 | 223 | |
34.28 € | 1 | Available | 7 Days | 10 | T10 | 15 | 1150 | 115 | |
40.29 € | 1 | Available | 7 Days | 10 | T10 | 20 | 1150 | 115 | |
52.46 € | 1 | Available |
Same day
Stock | 10 | T10 | 25 | 1150 | 115 | |
68.30 € | 1 | Available | 7 Days | 10 | T10 | 30 | 1150 | 115 | |
80.46 € | 1 | Available | 7 Days | 10 | T10 | 40 | 1150 | 115 | |
104.05 € | 1 | Available | 7 Days | 10 | T10 | 50 | 1150 | 115 | |
34.77 € | 1 | Available | 7 Days | 10 | T10 | 15 | 1200 | 120 | |
40.91 € | 1 | Available | 43 Days | 10 | T10 | 20 | 1200 | 120 | |
53.68 € | 1 | Available | 7 Days | 10 | T10 | 25 | 1200 | 120 | |
69.65 € | 1 | Available | 43 Days | 10 | T10 | 30 | 1200 | 120 | |
81.69 € | 1 | Available | 7 Days | 10 | T10 | 40 | 1200 | 120 | |
106.63 € | 1 | Available | 7 Days | 10 | T10 | 50 | 1200 | 120 | |
16.34 € | 1 | Available | 7 Days | 10 | T5 | 10 | 1215 | 243 | |
23.46 € | 1 | Available | 7 Days | 10 | T5 | 15 | 1215 | 243 | |
31.20 € | 1 | Available | 7 Days | 10 | T5 | 20 | 1215 | 243 | |
40.91 € | 1 | Available | 7 Days | 10 | T5 | 25 | 1215 | 243 | |
35.75 € | 1 | Available | 7 Days | 10 | T10 | 15 | 1250 | 125 | |
41.76 € | 1 | Available | 7 Days | 10 | T10 | 20 | 1250 | 125 | |
54.92 € | 1 | Available | 7 Days | 10 | T10 | 25 | 1250 | 125 | |
70.88 € | 1 | Available | 43 Days | 10 | T10 | 30 | 1250 | 125 | |
83.41 € | 1 | Available | 7 Days | 10 | T10 | 40 | 1250 | 125 | |
109.21 € | 1 | Available | 7 Days | 10 | T10 | 50 | 1250 | 125 |
Loading...
Belt shape | Closed End | Belt tooth surface | Standard (Single Sided) | Belt material | Polyurethane Belt |
---|---|---|---|---|---|
Core Wire Material | Steel Cord | Belt-shaped type | Trapezoidal Tooth Profile Metric Type | Transmission torque | Regular Torque Transmission |
Configure
Stock
Basic Attributes
Belt Type
Belt Width (mm)(mm)
Circumference Length(mm)
Number of Teeth(Teeth)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes