Welded Sanitary Pipes / Standard / Elbow x Pipe

Welded Sanitary Pipes / Standard / Elbow x Pipe

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Welded Sanitary Pipes/Standard/Elbow x Pipe:Related Image

TypeMaterialStandards
SNLEPEN 1.4301 Equiv.Pipe: (No.1S ~ 3S) JIS G3447
Fitting: IDF

Specifications

Part Number-L
SNLFP2S
SNLFF1S
-
-
200
350
Part NumberL
1mm Increment
DdAH1H2Unit Price
Min. L
~
200
L 201
~
300
L 301
~
400
L 401
~
500
TypeNo.
SNLEP1S90~50025.42350.53455
1.5S100~50038.135.750.54970
2S110~50050.847.8646182
2.5S140~50063.559.577.584105
3S140~50076.372.39189110

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
SNLEP1S-[90-500/1]
SNLEP1.5S-[100-500/1]
SNLEP2S-[110-500/1]
SNLEP2.5S-[140-500/1]
SNLEP3S-[140-500/1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal O.D. D Range
(Ø)
Nominal O.D. D
(Ø)
I.D.
(Ø)
L
(mm)

-

1 9 Days 101.0S to 2.0S1.0S2390 ~ 500

-

1 9 Days 101.0S to 2.0S1.5S35.7100 ~ 500

-

1 9 Days 101.0S to 2.0S2.0S47.8110 ~ 500

-

1 9 Days 102.5S to 4.5S2.5S59.5140 ~ 500

-

1 9 Days 102.5S to 4.5S3.0S72.3140 ~ 500

Loading...

  1. 1

Basic information

Type Straight, One Side Fitting Fitting L Type Elbows Material EN 1.4301 Equiv.
Surface Finish Inner and Outer Surface Grinding

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360