Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Standards |
SNLFF | EN 1.4301 Equiv. | Pipe: (No.1S ~ 3S) JIS G3447 Fitting: IDF |
Part Number | - | L |
SNLFP2S SNLFF1S | - - | 200 350 |
Part Number | L 1mm Increment | D | d | A | Unit Price | ||||
Min. L ~ 200 | L 201 ~ 300 | L 301 ~ 400 | L 401 ~ 500 | ||||||
Type | No. | ||||||||
SNLFF | 1S | 84~500 | 25.4 | 23 | 50.5 | ||||
1.5S | 84~500 | 38.1 | 35.7 | 50.5 | |||||
2S | 84~500 | 50.8 | 47.8 | 64 | |||||
2.5S | 84~500 | 63.5 | 59.5 | 77.5 | |||||
3S | 84~500 | 76.3 | 72.3 | 91 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SNLFF1S-[84-500/1] |
SNLFF1.5S-[84-500/1] |
SNLFF2S-[84-500/1] |
SNLFF2.5S-[84-500/1] |
SNLFF3S-[84-500/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal O.D. D Range (Ø) | Nominal O.D. D (Ø) | I.D. (Ø) | L (mm) | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | 9 Days | 10 | 1.0S to 2.0S | 1.0S | 23 | 84 ~ 500 | ||
- | 1 | 9 Days | 10 | 1.0S to 2.0S | 1.5S | 35.7 | 84 ~ 500 | ||
- | 1 | 9 Days | 10 | 1.0S to 2.0S | 2.0S | 47.8 | 84 ~ 500 | ||
- | 1 | 9 Days | 10 | 2.5S to 4.5S | 2.5S | 59.5 | 84 ~ 500 | ||
- | 1 | 9 Days | 10 | 2.5S to 4.5S | 3.0S | 72.3 | 84 ~ 500 |
Loading...
Type | Straight Both Sides Fittings | Fitting L Type | Ferrule | Fitting R Type | Ferrule |
---|---|---|---|---|---|
Material | EN 1.4301 Equiv. | Surface Finish | Inner and Outer Surface Grinding |
Configure