Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CGZJ75-D
Part Number | Main Body | Wheel | Seal | Bearing | |||
Type | D | Material | Surface Treatment | Material (Color) | Material | Swiveling Part | Wheel |
CGZJ | 50 | EN 1.0320 Equiv. (hot coiled) Special Steel | Trivalent Chromate | Phenol (Black) MC Nylon (Blue) Electrically Conductive MC Nylon (Black) | None | Incorporated | Incorporated |
65 | |||||||
75 |
Part Number | - | Wheel Material |
CGZJ65 | - | P |
Main Body | Part Number | Wheel Material | B | H | A | C | F | G | d | E | r | Allowable Load (N) | Mass (g) | Unit Price | |||
Type | D | P | N | D | |||||||||||||
Swivel | CGZJ | 50 | P (Phenol) N (MC Nylon) D (Electrically Conductive MC Nylon) | 38 | 74 | 84 | 84 | 64 | 64 | 8.5 | 14 | 43 | 3000 | 600 | |||
65 | 48 | 89 | 100 | 100 | 78 | 78 | 10.5 | 16 | 54 | 4000 | 1090 | ||||||
75 | 99 | 58 | 5000 | 1180 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CGZJ75-D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
142.25 € | 1 | Available | 5 Days | 10 | 99 | 485.01 to 750.00 | 500 | [Nylon] Electrically Conductive MC Nylon | Antistatic | 78 | 78 | 100 | 100 | 75 | 48 |
Loading...
Caster Type | Plate Type Swivel | Properties | Low Profile | Stopper | Not Provided |
---|---|---|---|---|---|
Fitting Material | Steel | Load Category | Ultra Heavy Load | Bearing in Wheel | Provided |
This page is Castors / Super Heavy Load / Low Profile and Lightweight, part number CGZJ75-D.
You can find the detail information about specifications and dimensions on part number CGZJ75-D.
Configure
Basic Attributes
Wheel Material
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Characteristics
Mounting Hole Pitch, Long Length Direction(mm)
Mounting Hole Pitch, Short Length Direction(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D (Ball Dia. d)(mm)
Wheel Width B(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CGZJ50-P |
CGZJ65-D |
CGZJ65-N |
CGZJ65-P |
CGZJ75-N |
CGZJ75-P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.77 € | 1 | Available | 5 Days | 10 | 74 | 220.01 to 320.00 | 300 | [Phenol] Phenol | Not Provided | 64 | 64 | 84 | 84 | 50 | 38 | |
119.58 € | 1 | Available | 5 Days | 10 | 89 | 320.01 to 485.00 | 400 | [Nylon] Electrically Conductive MC Nylon | Antistatic | 78 | 78 | 100 | 100 | 65 | 48 | |
75.72 € | 1 | Available | 5 Days | 10 | 89 | 320.01 to 485.00 | 400 | [Nylon] MC Nylon | Not Provided | 78 | 78 | 100 | 100 | 65 | 48 | |
71.30 € | 1 | Available | 5 Days | 10 | 89 | 320.01 to 485.00 | 400 | [Phenol] Phenol | Not Provided | 78 | 78 | 100 | 100 | 65 | 48 | |
94.31 € | 1 | Available | 5 Days | 10 | 99 | 485.01 to 750.00 | 500 | [Nylon] MC Nylon | Not Provided | 78 | 78 | 100 | 100 | 75 | 48 | |
89.32 € | 1 | Available | 5 Days | 10 | 99 | 485.01 to 750.00 | 500 | [Phenol] Phenol | Not Provided | 78 | 78 | 100 | 100 | 75 | 48 |