• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Metal plates / milled, flat faces / AxBxT configurable / EN 1.3343 Equiv.

Metal plates / milled, flat faces / AxBxT configurable / EN 1.3343 Equiv.

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EN 1.3343 Equiv. Plates/Configurable:Related Image

Specifications

Part Number-A-B-T
TypeUpper-Lower
Surface Finish
Plate Thickness
Tolerance
A, B Dimension
Tolerance
PSKH51
PSKH51
F
S
Q
N
M
N
-
-
120
120
-
-
120
120
-
-
24
24
Part Number0.5mm Increment
TypeUpper-Lower Surface FinishPlate Thickness ToleranceA, B Dimension ToleranceABT
A≥B
PSKH51F(Milled)
S
(Surface Grinding)
H
P
Q
N
M
P
Q
N
M
20~30020~2005~60
Plate Thickness Tolerance
Upper-Lower Surface FinishHPQNM
F (Milled)+0.3~+0.5+0.1~+0.30~+0.2±0.1-0.2~0
S (Surface Grinding)+0.2~+0.3+0.1~+0.20~+0.1±0.05-0.1~0

A, B Dimension Tolerance
Upper-Lower Surface FinishA, B DimensionPQNM
F (Milled)
S (Surface Grinding)
250mm or Less+0.1~+0.30~+0.2±0.1-0.2~0
250.5mm or More+0.1~+0.60~+0.5±0.25-0.5~0

■Precision Standards (Max. Value)
ItemUpper-Lower Surface Finish
FS
Thickness Parallelism (per 100mm)0.050.012
Flatness
(per 100mm)
T5~7.50.10.05
T8~15.50.070.03
T16~25.50.050.015
T26~600.050.012
Perpendicularity of Datum Plane0.015 per 100mm
Circumference ChamferingC0.2~C0.5

Alterations

EN 1.3343 Equiv. Plates/Configurable:Related Image
Part Number
PSKH51FHM-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51FHN-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51FHP-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51FHQ-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51FMM-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51FMN-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51FMP-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51FMQ-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51FNM-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51FNN-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51FNP-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51FNQ-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51FPM-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51FPN-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51FPP-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51FPQ-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51FQM-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51FQN-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51FQP-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51FQQ-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51SHM-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51SHN-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51SHP-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51SHQ-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51SMM-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51SMN-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51SMP-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51SMQ-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51SNM-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51SNN-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51SNP-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51SNQ-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51SPM-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51SPN-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51SPP-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51SPQ-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51SQM-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51SQN-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51SQP-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
PSKH51SQQ-[15-300/0.5]-[10-200/0.5]-[5-60/0.5]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSFinish Method Thickness T
(mm)
Length A
(mm)
Width B
(mm)

-

1 7 Days 106-Surface Milling (6F)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 106-Surface Milling (6F)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 106-Surface Milling (6F)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 106-Surface Milling (6F)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 106-Surface Milling (6F)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 106-Surface Milling (6F)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 106-Surface Milling (6F)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 106-Surface Milling (6F)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 106-Surface Milling (6F)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 106-Surface Milling (6F)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 106-Surface Milling (6F)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 106-Surface Milling (6F)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 106-Surface Milling (6F)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 106-Surface Milling (6F)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 106-Surface Milling (6F)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 106-Surface Milling (6F)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 106-Surface Milling (6F)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 106-Surface Milling (6F)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 106-Surface Milling (6F)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 106-Surface Milling (6F)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 10Upper-Lower Surface Grinding (4F2G)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 10Upper-Lower Surface Grinding (4F2G)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 10Upper-Lower Surface Grinding (4F2G)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 10Upper-Lower Surface Grinding (4F2G)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 10Upper-Lower Surface Grinding (4F2G)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 10Upper-Lower Surface Grinding (4F2G)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 10Upper-Lower Surface Grinding (4F2G)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 10Upper-Lower Surface Grinding (4F2G)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 10Upper-Lower Surface Grinding (4F2G)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 10Upper-Lower Surface Grinding (4F2G)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 10Upper-Lower Surface Grinding (4F2G)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 10Upper-Lower Surface Grinding (4F2G)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 10Upper-Lower Surface Grinding (4F2G)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 10Upper-Lower Surface Grinding (4F2G)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 10Upper-Lower Surface Grinding (4F2G)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 10Upper-Lower Surface Grinding (4F2G)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 10Upper-Lower Surface Grinding (4F2G)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 10Upper-Lower Surface Grinding (4F2G)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 10Upper-Lower Surface Grinding (4F2G)5 ~ 6015 ~ 30010 ~ 200

-

1 7 Days 10Upper-Lower Surface Grinding (4F2G)5 ~ 6015 ~ 30010 ~ 200

Loading...

  1. 1

Basic information

Material EN 1.3343 Equiv.

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360