• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Round Dome Ropes / Trapezoidal Dome Ropes -Rubber / Sponge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Round Dome Ropes / Trapezoidal Dome Ropes -Rubber / Sponge:Related Image

Round DomeTrapezoidal DomeMaterialHardnessColor
KMHNKYHNNitrile Rubber (NBR)Shore A70Black
KMHSKYHSSilicon Rubber (SI)Red Brown
KMHFKYHFFluororubber (FPM)Black
KMHNS-Chloroprene Rubber SpongeAsker C20Black
KMHSS-Silicon Rubber SpongeAsker C25Orange

Specifications

Part Number-L
KMHN8
KMHNS15
-
-
250
10M
■Accuracy Standards
L Dimension Tolerance
LTolerance
200 or Less±1.5
201~400±2.0
401 or More±3.5
■Round Dome
Part Number1mm IncrementL Selection (Meter)
TypeAL
KMHN
(Nitrile)
KMHS
(Silicon)
KMHF
(Fluorine)
820~9991M
3M
5M
10M
10
12
15
16
■Trapezoidal Dome
Part Number1mm IncrementL Selection (Meter)
TypeAL
KYHN
(Nitrile)
KYHS
(Silicon)
KYHF
(Fluorine)
820~9991M
3M
5M
10M
10
12
16
20
■Round Dome (Sponge Type)
Part NumberL Selection (Meter)
TypeA
KMHNS
(Chloroprene Sponge)
KMHSS
(Silicon Sponge)
101M
3M
5M
10M
15
15A
20
■Round Dome
Part NumberA Dimension ToleranceBHRUnit Price
L
1mm IncrementSelection (Meter)
TypeA20~100101~200201~300301~600601~800801~9991M3M5M10M
KMHN (x1.0)
Nitrile
KMHS (x1.5)
Silicon
KMHF()
Fluorine
( ) Material Multiplier
8±0.2484
105105
126126
157.5157.5
168168
Material Multiplier for Fluororubber KMHF: When A=8, 10 or 12, (Unit Price x4.0). When A=15 or 16, (Unit Price x5.0).
■Trapezoidal Dome
Part NumberA Dimension ToleranceBHRUnit Price
L
1mm IncrementSelection (Meter)
TypeA20~100101~200201~300301~600601~800801~9991M3M5M10M
KYHN (x1.0)
Nitrile
KYHS (x1.5)
Silicon
KYHF ()
Fluorine
( ) Material Multiplier
8±0.2482.8
105102.8
126123
168164
2010205
Material Multiplier for Fluororubber KMHF: When A=8, 10 or 12, (Unit Price x4.0). When A=15 or 16, (Unit Price x5.0).
■Round Dome Sponge
Part NumberA Dimension ToleranceBHRUnit Price
L Selection (Meter)
TypeA1M3M5M10M
KMHNS (x1.0)
Chloroprene Sponge
KMHSS (x1.5)
Silicon Sponge
( ) Material Multiplier
10±1.05105
152.5107.5
15A7.5157.5
20102010
The price of this product is the unit price shown in the table multiplied by material multiplier.

(Ex.) Part Number -L >>
  KMHS8 -20

(Unit Price)x(Material Multiplier)=Standard Type Unit Price

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
KMHF8-1M
KMHF8-3M
KMHF8-5M
KMHF8-10M
KMHF8-[20-999/1]
KMHF10-1M
KMHF10-3M
KMHF10-5M
KMHF10-10M
KMHF10-[20-999/1]
KMHF12-1M
KMHF12-3M
KMHF12-5M
KMHF12-10M
KMHF12-[20-999/1]
KMHF15-1M
KMHF15-3M
KMHF15-5M
KMHF15-10M
KMHF15-[20-999/1]
KMHF16-1M
KMHF16-3M
KMHF16-5M
KMHF16-10M
KMHF16-[20-999/1]
KMHN8-1M
KMHN8-3M
KMHN8-5M
KMHN8-10M
KMHN8-[20-999/1]
KMHN10-1M
KMHN10-3M
KMHN10-5M
KMHN10-10M
KMHN10-[20-999/1]
KMHN12-1M
KMHN12-3M
KMHN12-5M
KMHN12-10M
KMHN12-[20-999/1]
KMHN15-1M
KMHN15-3M
KMHN15-5M
KMHN15-10M
KMHN15-[20-999/1]
KMHN16-1M
KMHN16-3M
KMHN16-5M
KMHN16-10M
KMHN16-[20-999/1]
KMHNS10-1M
KMHNS10-3M
KMHNS10-5M
KMHNS10-10M
KMHNS15-1M
KMHNS15-3M
KMHNS15-5M
KMHNS15-10M
KMHNS15A-1M
KMHNS15A-3M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRubber Cord Shape Material Material Detail Width A
(mm)
Length L
(mm)
Thickness H
(mm)

117.83 €

1 Available 7 Days 10Round DomeRubberFluororubber (FPM)81M (1000)-

353.48 €

1 Available 7 Days 10Round DomeRubberFluororubber (FPM)83M (3000)-

589.14 €

1 Available 7 Days 10Round DomeRubberFluororubber (FPM)85M (5000)-

1,060.46 €

1 Available 7 Days 10Round DomeRubberFluororubber (FPM)810M (10000)-

-

1 7 Days 10Round DomeRubberFluororubber (FPM)820 ~ 999-

123.78 €

1 Available 7 Days 10Round DomeRubberFluororubber (FPM)101M (1000)-

371.31 €

1 Available 7 Days 10Round DomeRubberFluororubber (FPM)103M (3000)-

618.87 €

1 Available 7 Days 10Round DomeRubberFluororubber (FPM)105M (5000)-

1,113.97 €

1 Available 7 Days 10Round DomeRubberFluororubber (FPM)1010M (10000)-

-

1 7 Days 10Round DomeRubberFluororubber (FPM)1020 ~ 999-

161.61 €

1 Available 7 Days 10Round DomeRubberFluororubber (FPM)121M (1000)-

484.82 €

1 Available 7 Days 10Round DomeRubberFluororubber (FPM)123M (3000)-

808.05 €

1 Available 7 Days 10Round DomeRubberFluororubber (FPM)125M (5000)-

1,454.47 €

1 Available 7 Days 10Round DomeRubberFluororubber (FPM)1210M (10000)-

-

1 7 Days 10Round DomeRubberFluororubber (FPM)1220 ~ 999-

256.06 €

1 Available 7 Days 10Round DomeRubberFluororubber (FPM)151M (1000)-

768.18 €

1 Available 7 Days 10Round DomeRubberFluororubber (FPM)153M (3000)-

1,280.30 €

1 Available 7 Days 10Round DomeRubberFluororubber (FPM)155M (5000)-

2,201.85 €

1 Available 7 Days 10Round DomeRubberFluororubber (FPM)1510M (10000)-

-

1 7 Days 10Round DomeRubberFluororubber (FPM)1520 ~ 999-

249.31 €

1 Available 7 Days 10Round DomeRubberFluororubber (FPM)161M (1000)-

716.16 €

1 Available 7 Days 10Round DomeRubberFluororubber (FPM)163M (3000)-

1,189.09 €

1 Available 7 Days 10Round DomeRubberFluororubber (FPM)165M (5000)-

2,208.61 €

1 Available 7 Days 10Round DomeRubberFluororubber (FPM)1610M (10000)-

-

1 7 Days 10Round DomeRubberFluororubber (FPM)1620 ~ 999-

29.45 €

1 Available 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )81M (1000)-

88.37 €

1 Available 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )83M (3000)-

147.28 €

1 Available 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )85M (5000)-

265.12 €

1 Available 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )810M (10000)-

-

1 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )820 ~ 999-

30.94 €

1 Available 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )101M (1000)-

92.83 €

1 Available 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )103M (3000)-

154.71 €

1 Available 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )105M (5000)-

278.49 €

1 Available 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )1010M (10000)-

-

1 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )1020 ~ 999-

40.40 €

1 Available 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )121M (1000)-

121.21 €

1 Available 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )123M (3000)-

202.01 €

1 Available 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )125M (5000)-

363.63 €

1 Available 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )1210M (10000)-

-

1 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )1220 ~ 999-

51.21 €

1 Available 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )151M (1000)-

153.64 €

1 Available 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )153M (3000)-

256.06 €

1 Available 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )155M (5000)-

440.36 €

1 Available 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )1510M (10000)-

-

1 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )1520 ~ 999-

49.86 €

1 Available 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )161M (1000)-

143.24 €

1 Available 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )163M (3000)-

237.83 €

1 Available 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )165M (5000)-

441.72 €

1 Available 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )1610M (10000)-

-

1 7 Days 10Round DomeRubberNitrile Rubber (NBR Nitrile Rubber )1620 ~ 999-

20.02 €

1 Available 8 Days 10Round DomeSpongeChloroprene Rubber Sponge101M (1000)10

31.82 €

1 Available 8 Days 10Round DomeSpongeChloroprene Rubber Sponge103M (3000)10

61.18 €

1 Available 8 Days 10Round DomeSpongeChloroprene Rubber Sponge105M (5000)10

89.80 €

1 Available 8 Days 10Round DomeSpongeChloroprene Rubber Sponge1010M (10000)10

33.30 €

1 Available 8 Days 10Round DomeSpongeChloroprene Rubber Sponge151M (1000)10

48.89 €

1 Available 8 Days 10Round DomeSpongeChloroprene Rubber Sponge153M (3000)10

85.74 €

1 Available 8 Days 10Round DomeSpongeChloroprene Rubber Sponge155M (5000)10

120.38 €

1 Available 8 Days 10Round DomeSpongeChloroprene Rubber Sponge1510M (10000)10

33.30 €

1 Available 8 Days 10Round DomeSpongeChloroprene Rubber Sponge151M (1000)15

51.84 €

1 Available 8 Days 10Round DomeSpongeChloroprene Rubber Sponge153M (3000)15

Loading...

Complementary Products

MISUMI Unit еxample related to this product

Tech Support