Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Hardness | Color |
FUS | Ether Polyurethane | Shore A95 | Natural Color |
FUH | Shore A90 | Natural Color | |
FUM | Ester Polyurethane | Shore A70 | Natural Color |
FUL | Shore A50 | Natural Color | |
FUTH | Heat Resistant Urethane (Ether Polyurethane) | Shore A90 | Brown |
Part Number | - | A | - | B | - | W | - | V | - | F | - | G | - | Q | - | N | ||||
Type | Shape | T | ||||||||||||||||||
FUH | 4A | 5 | - | A400 | - | V200 | - | Q300 | - | N11 |
Part Number | 1mm Increment (A≥B≥T) | W | V | F | G | Q | 0.5mm Increment | |||||
Type | Shape Selection | T Selection | A | B | N | |||||||
FUS FUH FUM FUL FUTH | (Urethane A95) (Urethane A90) (Urethane A70) (Urethane A50) (Heat Resisting Urethane A90) | A 1A 4A 8A H 4H 6H 8H | 1 2 3 4 5 6 | 8 10 15 20 25 30 | 25~500 (When T=30, A≥30) | 25~500 (When T=30, B≥30) | 0.5mm Increment | 3~30 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FUH1A1-A[25-500/1]-V[3-496/0.5] |
FUH1A2-A[25-500/1]-V[3-496/0.5] |
FUH1A3-A[25-500/1]-V[3-496/0.5] |
FUH1A4-A[25-500/1]-V[3-496/0.5] |
FUH1A5-A[25-500/1]-V[3-496/0.5] |
FUH1A6-A[25-500/1]-V[3-496/0.5] |
FUH1A8-A[25-500/1]-V[3-496/0.5] |
FUH1A10-A[25-500/1]-V[3-496/0.5] |
FUH1A15-A[25-500/1]-V[3-496/0.5] |
FUH1A20-A[25-500/1]-V[3-496/0.5] |
FUH1A25-A[25-500/1]-V[3-496/0.5] |
FUH1A30-A[30-500/1]-V[3-496/0.5] |
FUH4A1-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5] |
FUH4A1-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5] |
FUH4A2-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5] |
FUH4A2-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5] |
FUH4A3-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5] |
FUH4A3-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5] |
FUH4A4-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5] |
FUH4A4-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5] |
FUH4A5-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5] |
FUH4A5-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5] |
FUH4A6-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5] |
FUH4A6-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5] |
FUH4A8-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5] |
FUH4A8-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5] |
FUH4A10-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5] |
FUH4A10-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5] |
FUH4A15-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5] |
FUH4A15-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5] |
FUH4A20-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5] |
FUH4A20-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5] |
FUH4A25-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5] |
FUH4A25-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5] |
FUH4A30-A[30-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5] |
FUH4A30-A[30-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5] |
FUH4H1-A[25-500/1]-B[25-500/1]-W0-V0-F[15-492/0.5]-G[15-492/0.5]-N[3-30/0.5] |
FUH4H1-A[25-500/1]-B[25-500/1]-W0-V[5-495/0.5]-F[15-492/0.5]-G[15-492/0.5]-N[3-30/0.5] |
FUH4H1-A[25-500/1]-B[25-500/1]-W[5-495/0.5]-V0-F[15-492/0.5]-G[15-492/0.5]-N[3-30/0.5] |
FUH4H1-A[25-500/1]-B[25-500/1]-W[5-495/0.5]-V[5-495/0.5]-F[15-492/0.5]-G[15-492/0.5]-N[3-30/0.5] |
FUH4H2-A[25-500/1]-B[25-500/1]-W0-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FUH4H2-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FUH4H2-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FUH4H2-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FUH4H3-A[25-500/1]-B[25-500/1]-W0-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FUH4H3-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FUH4H3-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FUH4H3-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FUH4H4-A[25-500/1]-B[25-500/1]-W0-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FUH4H4-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FUH4H4-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FUH4H4-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FUH4H5-A[25-500/1]-B[25-500/1]-W0-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FUH4H5-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FUH4H5-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FUH4H5-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FUH4H6-A[25-500/1]-B[25-500/1]-W0-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FUH4H6-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FUH4H6-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FUH4H6-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Grade, Type | Thickness T (mm) | Width A (mm) | Length B (mm) | Hardness (Shore, Asker, Penetration) | Specifications | F (mm) | G (mm) | N (mm) | Q (mm) | V (mm) | W (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 1 | 25 ~ 500 | - | Shore A90 | 1A (Round Shape) | - | - | - | - | 3 ~ 496 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 2 | 25 ~ 500 | - | Shore A90 | 1A (Round Shape) | - | - | - | - | 3 ~ 496 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 3 | 25 ~ 500 | - | Shore A90 | 1A (Round Shape) | - | - | - | - | 3 ~ 496 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 4 | 25 ~ 500 | - | Shore A90 | 1A (Round Shape) | - | - | - | - | 3 ~ 496 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 5 | 25 ~ 500 | - | Shore A90 | 1A (Round Shape) | - | - | - | - | 3 ~ 496 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 6 | 25 ~ 500 | - | Shore A90 | 1A (Round Shape) | - | - | - | - | 3 ~ 496 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 8 | 25 ~ 500 | - | Shore A90 | 1A (Round Shape) | - | - | - | - | 3 ~ 496 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 10 | 25 ~ 500 | - | Shore A90 | 1A (Round Shape) | - | - | - | - | 3 ~ 496 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 15 | 25 ~ 500 | - | Shore A90 | 1A (Round Shape) | - | - | - | - | 3 ~ 496 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 20 | 25 ~ 500 | - | Shore A90 | 1A (Round Shape) | - | - | - | - | 3 ~ 496 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 25 | 25 ~ 500 | - | Shore A90 | 1A (Round Shape) | - | - | - | - | 3 ~ 496 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 30 | 30 ~ 500 | - | Shore A90 | 1A (Round Shape) | - | - | - | - | 3 ~ 496 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 1 | 25 ~ 500 | - | Shore A90 | 4A (Round Shape, 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 0 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 1 | 25 ~ 500 | - | Shore A90 | 4A (Round Shape, 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 3 ~ 484 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 2 | 25 ~ 500 | - | Shore A90 | 4A (Round Shape, 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 0 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 2 | 25 ~ 500 | - | Shore A90 | 4A (Round Shape, 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 3 ~ 484 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 3 | 25 ~ 500 | - | Shore A90 | 4A (Round Shape, 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 0 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 3 | 25 ~ 500 | - | Shore A90 | 4A (Round Shape, 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 3 ~ 484 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 4 | 25 ~ 500 | - | Shore A90 | 4A (Round Shape, 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 0 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 4 | 25 ~ 500 | - | Shore A90 | 4A (Round Shape, 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 3 ~ 484 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 5 | 25 ~ 500 | - | Shore A90 | 4A (Round Shape, 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 0 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 5 | 25 ~ 500 | - | Shore A90 | 4A (Round Shape, 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 3 ~ 484 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 6 | 25 ~ 500 | - | Shore A90 | 4A (Round Shape, 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 0 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 6 | 25 ~ 500 | - | Shore A90 | 4A (Round Shape, 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 3 ~ 484 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 8 | 25 ~ 500 | - | Shore A90 | 4A (Round Shape, 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 0 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 8 | 25 ~ 500 | - | Shore A90 | 4A (Round Shape, 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 3 ~ 484 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 10 | 25 ~ 500 | - | Shore A90 | 4A (Round Shape, 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 0 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 10 | 25 ~ 500 | - | Shore A90 | 4A (Round Shape, 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 3 ~ 484 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 15 | 25 ~ 500 | - | Shore A90 | 4A (Round Shape, 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 0 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 15 | 25 ~ 500 | - | Shore A90 | 4A (Round Shape, 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 3 ~ 484 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 20 | 25 ~ 500 | - | Shore A90 | 4A (Round Shape, 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 0 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 20 | 25 ~ 500 | - | Shore A90 | 4A (Round Shape, 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 3 ~ 484 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 25 | 25 ~ 500 | - | Shore A90 | 4A (Round Shape, 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 0 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 25 | 25 ~ 500 | - | Shore A90 | 4A (Round Shape, 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 3 ~ 484 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 30 | 30 ~ 500 | - | Shore A90 | 4A (Round Shape, 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 0 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 30 | 30 ~ 500 | - | Shore A90 | 4A (Round Shape, 4 Through Holes) | - | - | 3 ~ 30 | 11 ~ 492 | 3 ~ 484 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 1 | 25 ~ 500 | 25 ~ 500 | Shore A90 | 4H (Square Shape, 4 Through Holes) | 15 ~ 492 | 15 ~ 492 | 3 ~ 30 | - | 0 | 0 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 1 | 25 ~ 500 | 25 ~ 500 | Shore A90 | 4H (Square Shape, 4 Through Holes) | 15 ~ 492 | 15 ~ 492 | 3 ~ 30 | - | 5 ~ 495 | 0 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 1 | 25 ~ 500 | 25 ~ 500 | Shore A90 | 4H (Square Shape, 4 Through Holes) | 15 ~ 492 | 15 ~ 492 | 3 ~ 30 | - | 0 | 5 ~ 495 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 1 | 25 ~ 500 | 25 ~ 500 | Shore A90 | 4H (Square Shape, 4 Through Holes) | 15 ~ 492 | 15 ~ 492 | 3 ~ 30 | - | 5 ~ 495 | 5 ~ 495 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 2 | 25 ~ 500 | 25 ~ 500 | Shore A90 | 4H (Square Shape, 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 0 | 0 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 2 | 25 ~ 500 | 25 ~ 500 | Shore A90 | 4H (Square Shape, 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 0 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 2 | 25 ~ 500 | 25 ~ 500 | Shore A90 | 4H (Square Shape, 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 0 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 2 | 25 ~ 500 | 25 ~ 500 | Shore A90 | 4H (Square Shape, 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 3 | 25 ~ 500 | 25 ~ 500 | Shore A90 | 4H (Square Shape, 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 0 | 0 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 3 | 25 ~ 500 | 25 ~ 500 | Shore A90 | 4H (Square Shape, 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 0 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 3 | 25 ~ 500 | 25 ~ 500 | Shore A90 | 4H (Square Shape, 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 0 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 3 | 25 ~ 500 | 25 ~ 500 | Shore A90 | 4H (Square Shape, 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 4 | 25 ~ 500 | 25 ~ 500 | Shore A90 | 4H (Square Shape, 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 0 | 0 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 4 | 25 ~ 500 | 25 ~ 500 | Shore A90 | 4H (Square Shape, 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 0 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 4 | 25 ~ 500 | 25 ~ 500 | Shore A90 | 4H (Square Shape, 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 0 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 4 | 25 ~ 500 | 25 ~ 500 | Shore A90 | 4H (Square Shape, 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 5 | 25 ~ 500 | 25 ~ 500 | Shore A90 | 4H (Square Shape, 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 0 | 0 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 5 | 25 ~ 500 | 25 ~ 500 | Shore A90 | 4H (Square Shape, 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 0 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 5 | 25 ~ 500 | 25 ~ 500 | Shore A90 | 4H (Square Shape, 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 0 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 5 | 25 ~ 500 | 25 ~ 500 | Shore A90 | 4H (Square Shape, 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 6 | 25 ~ 500 | 25 ~ 500 | Shore A90 | 4H (Square Shape, 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 0 | 0 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 6 | 25 ~ 500 | 25 ~ 500 | Shore A90 | 4H (Square Shape, 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 0 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 6 | 25 ~ 500 | 25 ~ 500 | Shore A90 | 4H (Square Shape, 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 0 | 10 ~ 495 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | 6 | 25 ~ 500 | 25 ~ 500 | Shore A90 | 4H (Square Shape, 4 Through Holes) | 18 ~ 492 | 18 ~ 492 | 3 ~ 30 | - | 10 ~ 495 | 10 ~ 495 |
Loading...
Water Resistance | Oil Resistance | Chemical Resistance | Heat resistance | |
Ether Polyurethane | ○ | × | ×70°C | |
Ester Polyurethane | ○ | × | ×70°C | |
Heat Resistant Urethane | ○ | × | ○120°C |
Material | Urethane | With or w/o Adhesive | No Adhesive | Hole Machining | No Drilling Alteration |
---|
Configure
Basic Attributes
Grade, Type
Thickness T(mm)
Width A(mm)
Length B(mm)
Hardness (Shore, Asker, Penetration)
Specifications
F(mm)
G(mm)
N(mm)
Q(mm)
V(mm)
W(mm)
Type
Filter by CAD data type
Optional Attributes