Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Surface Treatment | |||||
Roller | Shaft | Retaining Ring | Bearing | Roller | Shaft | Retaining Ring | |
TGRB | EN 1.1191 Equiv. | EN 1.1191 Equiv. | Spring Steel | Steel | Electroless Nickel Plating | Electroless Nickel Plating | - |
TGRS | EN 1.4301 Equiv. | EN 1.4301 Equiv. | EN 1.4301 Equiv. | - | - | - | |
TGRA | Aluminum Alloy 5000 series | EN 1.1191 Equiv. | Spring Steel | Clear Anodize | Electroless Nickel Plating | - | |
TGRAU | EN AW-5052 Equiv. | EN 1.4301 Equiv. | EN 1.4301 Equiv. | Urethane Lining (Natural Color) Shore A90 | - | - | |
TGRSU | EN 1.4301 Equiv. | EN 1.4301 Equiv. | EN 1.4301 Equiv. | - | - |
Part Number | - | L |
TGRS30 TGRSU30 | - - | 30 50 |
Part Number | L Selection | N | d | ℓ | C | B | r | n | m | dh | D1 | F | M (Coarse) | W | Used | Retaining Ring Standards | Unit Price | |||||||||||
Type | D | Bearing | Shape | JIS Nominal | TGRB | TGRS | TGRA | TGRAU | TGRSU | |||||||||||||||||||
Core Only TGRB (EN 1.1191 Equiv.) TGRS (EN 1.4301 Equiv.) TGRA (Aluminum Alloy 5000 series) | Urethane TGRAU (EN AW-5052 Equiv.) TGRSU (EN 1.4301 Equiv.) | 20 | 20 | 25 | 10 | 6 | 9 | 10 | 8 | 5 | 2 | 0.7 | 10 | 15 | 5 | 6 | 8 | 696ZZ | E Type | No.5 | - | - | ||||||
30 | 40 | 50 | - | - | ||||||||||||||||||||||||
25 | 20 | 25 | ||||||||||||||||||||||||||
30 | 40 | 50 | ||||||||||||||||||||||||||
30 | 20 | 25 | 8 | 12 | 12 | 10 | 7 | 3 | 0.9 | 15 | 19 | 6 | 8 | 10 | 698ZZ | No.7 | ||||||||||||
30 | 40 | 50 | ||||||||||||||||||||||||||
35 | 20 | 25 | 10 | 15 | 15 | 13 | 9.6 | 1.15 | 18 | 22 | 10 | 13 | 6900ZZ | C Type | No.10 | |||||||||||||
30 | 40 | 50 | ||||||||||||||||||||||||||
40 | 20 | 25 | 12 | 18 | 18 | 14 | 11.5 | 24 | 28 | 8 | 12 | 14 | 6001ZZ | No.12 | ||||||||||||||
30 | 40 | 50 | ||||||||||||||||||||||||||
50 | 25 | 24 | 32 | 10 | 6201ZZ | |||||||||||||||||||||||
30 | 40 | 50 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Roller Material | O.D. (Ø) | Surface Treatment | Lining Hardness (Shore A) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
27.34 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 20 | Clear Anodized Aluminum | - | 20 | |
27.34 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 20 | Clear Anodized Aluminum | - | 25 | |
30.88 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 20 | Clear Anodized Aluminum | - | 30 | |
30.88 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 20 | Clear Anodized Aluminum | - | 40 | |
30.88 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 20 | Clear Anodized Aluminum | - | 50 | |
29.48 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 25 | Clear Anodized Aluminum | - | 20 | |
29.48 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 25 | Clear Anodized Aluminum | - | 25 | |
33.53 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 25 | Clear Anodized Aluminum | - | 30 | |
33.53 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 25 | Clear Anodized Aluminum | - | 40 | |
33.53 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 25 | Clear Anodized Aluminum | - | 50 | |
34.79 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 30 | Clear Anodized Aluminum | - | 20 | |
34.79 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 30 | Clear Anodized Aluminum | - | 25 | |
39.35 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 30 | Clear Anodized Aluminum | - | 30 | |
39.35 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 30 | Clear Anodized Aluminum | - | 40 | |
39.35 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 30 | Clear Anodized Aluminum | - | 50 | |
37.44 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 35 | Clear Anodized Aluminum | - | 20 | |
37.44 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 35 | Clear Anodized Aluminum | - | 25 | |
42.00 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 35 | Clear Anodized Aluminum | - | 30 | |
42.00 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 35 | Clear Anodized Aluminum | - | 40 | |
42.00 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 35 | Clear Anodized Aluminum | - | 50 | |
41.62 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 40 | Clear Anodized Aluminum | - | 20 | |
41.62 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 40 | Clear Anodized Aluminum | - | 25 | |
46.19 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 40 | Clear Anodized Aluminum | - | 30 | |
46.19 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 40 | Clear Anodized Aluminum | - | 40 | |
46.19 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 40 | Clear Anodized Aluminum | - | 50 | |
46.95 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 50 | Clear Anodized Aluminum | - | 25 | |
51.75 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 50 | Clear Anodized Aluminum | - | 30 | |
51.75 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 50 | Clear Anodized Aluminum | - | 40 | |
51.75 € | 1 | Available | 7 Days | 10 | [Aluminum] Aluminum Alloy 5000 series | 50 | Clear Anodized Aluminum | - | 50 | |
49.09 € | 1 | Available | 9 Days | 10 | - | 25 | Clear Anodized Aluminum | 90 | 20 | |
49.09 € | 1 | Available | 9 Days | 10 | - | 25 | Clear Anodized Aluminum | 90 | 25 | |
52.51 € | 1 | Available | 9 Days | 10 | - | 25 | Clear Anodized Aluminum | 90 | 30 | |
52.51 € | 1 | Available | 9 Days | 10 | - | 25 | Clear Anodized Aluminum | 90 | 40 | |
52.51 € | 1 | Available | 9 Days | 10 | - | 25 | Clear Anodized Aluminum | 90 | 50 | |
54.17 € | 1 | Available | 9 Days | 10 | - | 30 | Clear Anodized Aluminum | 90 | 20 | |
54.17 € | 1 | Available | 9 Days | 10 | - | 30 | Clear Anodized Aluminum | 90 | 25 | |
57.96 € | 1 | Available | 9 Days | 10 | - | 30 | Clear Anodized Aluminum | 90 | 30 | |
57.96 € | 1 | Available | 9 Days | 10 | - | 30 | Clear Anodized Aluminum | 90 | 40 | |
57.96 € | 1 | Available | 9 Days | 10 | - | 30 | Clear Anodized Aluminum | 90 | 50 | |
56.68 € | 1 | Available | 9 Days | 10 | - | 35 | Clear Anodized Aluminum | 90 | 20 | |
56.68 € | 1 | Available | 9 Days | 10 | - | 35 | Clear Anodized Aluminum | 90 | 25 | |
60.73 € | 1 | Available | 9 Days | 10 | - | 35 | Clear Anodized Aluminum | 90 | 30 | |
60.73 € | 1 | Available | 9 Days | 10 | - | 35 | Clear Anodized Aluminum | 90 | 40 | |
60.73 € | 1 | Available | 9 Days | 10 | - | 35 | Clear Anodized Aluminum | 90 | 50 | |
61.10 € | 1 | Available | 9 Days | 10 | - | 40 | Clear Anodized Aluminum | 90 | 20 | |
61.10 € | 1 | Available | 9 Days | 10 | - | 40 | Clear Anodized Aluminum | 90 | 25 | |
65.16 € | 1 | Available | 9 Days | 10 | - | 40 | Clear Anodized Aluminum | 90 | 30 | |
65.16 € | 1 | Available | 9 Days | 10 | - | 40 | Clear Anodized Aluminum | 90 | 40 | |
65.16 € | 1 | Available | 9 Days | 10 | - | 40 | Clear Anodized Aluminum | 90 | 50 | |
65.66 € | 1 | Available | 9 Days | 10 | - | 50 | Clear Anodized Aluminum | 90 | 25 | |
69.84 € | 1 | Available | 9 Days | 10 | - | 50 | Clear Anodized Aluminum | 90 | 30 | |
69.84 € | 1 | Available | 9 Days | 10 | - | 50 | Clear Anodized Aluminum | 90 | 40 | |
69.84 € | 1 | Available | 9 Days | 10 | - | 50 | Clear Anodized Aluminum | 90 | 50 | |
29.69 € | 1 | Available | 7 Days | 10 | EN 1.1191 Equiv. | 20 | Electroless Nickel Plating | - | 20 | |
29.69 € | 1 | Available | 7 Days | 10 | EN 1.1191 Equiv. | 20 | Electroless Nickel Plating | - | 25 | |
33.32 € | 1 | Available | 7 Days | 10 | EN 1.1191 Equiv. | 20 | Electroless Nickel Plating | - | 30 | |
33.32 € | 1 | Available | 7 Days | 10 | EN 1.1191 Equiv. | 20 | Electroless Nickel Plating | - | 40 | |
33.32 € | 1 | Available | 7 Days | 10 | EN 1.1191 Equiv. | 20 | Electroless Nickel Plating | - | 50 | |
32.30 € | 1 | Available | 7 Days | 10 | EN 1.1191 Equiv. | 25 | Electroless Nickel Plating | - | 20 | |
32.30 € | 1 | Available | 7 Days | 10 | EN 1.1191 Equiv. | 25 | Electroless Nickel Plating | - | 25 |
Loading...
Shaft Type | Pivoted | Roller Type | Flat Type | Bearing | Double |
---|---|---|---|---|---|
Bearing Material | Steel | Lining Material | Urethane |
Configure
Basic Attributes
Roller Material
O.D.(Ø)
Surface Treatment
Lining Hardness(Shore A)
T(mm)
Type
Filter by CAD data type
Optional Attributes