• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Silicon Rubber Mold Bearings / Crown / with Threaded Shaft (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Silicon Rubber Mold Bearings/Crown/with Threaded Shaft:Related Image

Type Material HardnessColorBearingShaft
R Type
Standard ThreadedLong Threaded Material Surface Treatment
UMBRHUMBRTUrethaneShore A90BlackEN 1.3505 Equiv.Free Cutting SteelElectroless Nickel Plating
UMSBRH-EN 1.4125 Equiv.EN 1.4305 Equiv.-
UMBWRHUMBWRTWhiteEN 1.3505 Equiv.Free Cutting SteelElectroless Nickel Plating *1
UMSWRHUMSWRTEN 1.4125 Equiv.EN 1.4305 Equiv.-
UMBGRH-Shore A70BlackEN 1.3505 Equiv.Free Cutting SteelElectroless Nickel Plating
UMBGWRH-WhiteEN 1.3505 Equiv.Free Cutting SteelElectroless Nickel Plating *1
SUMBRHSUMBRTSilicon RubberShore A70Light GrayEN 1.3505 Equiv.Free Cutting SteelElectroless Nickel Plating
SUMSBRHSUMSBRTEN 1.4125 Equiv.EN 1.4305 Equiv.-
UMBDRHUMBDRTAntistatic Urethane (Gray)Shore A90GrayEN 1.3505 Equiv.Free Cutting SteelElectroless Nickel Plating
* 1 Surface treatment is changed from Trivalent Chromate to Electroless Nickel Plating.

■Properties of Antistatic Urethane
ItemUnitUMBDRH • UMBDRT
Specific Volume ResistivityΩ • cm2.1x108
Surface Resistivity4.0x109
Test Conditions (Temperature 30°C / Humidity 60%)
Listed values are not guaranteed values but an example of measured values.

Specifications

Part Number-D
SUMBRH20-55
 ■ Shape A
Part NumberDM (Coarse)FAllowable Load N (kgf)BD1r
(min.)
GRUsed
Bearing
TypedStandardLongUrethaneSilicon
Shore A90Shore A70Shore A70
Standard Threaded
UMBRH
*UMSBRH
UMBWRH
UMSWR
H
UMBGRH
UMBGWRH
*SUMBRH
SUMSBRH
UMBDRH
Long Threaded
UMBRT

UMBWRT
UMSWRT



*SUMBRT
SUMSBRT
UMBDRT
312M34634(3.5)10(1)9.8(1)370.11.55W683ZZA
*413M45844(4.5)13(1.3)13(1.3)490.15W684AX50ZZ
1659(6)16(1.6)18(1.8)5130.2624ZZ
*51616(1.6)2.5WBC5-13ZZ
2078(8)20(2)24(2.4)160.3625ZZ
*620M681223(2.3)150.2696ZZ
28157(16)44(4.5)47(4.8)6190.3626ZZ
*828176(18)42(4.3)7224608ZZ
Only d4 ~ 8 are available for * marked types.
Allowable load is for reference.

■ Shape B
Part NumberDM (Coarse)FAllowable Load N (kgf)BD1B1r
(min.)
GRUsed
Bearing
TypedStandardLongUrethaneSilicon
Shore A90Shore A70Shore A70
Standard Threaded
UMBRH
UMSBRH
UMBWRH
UMSWRH

UMBGRH
UMBGWRH
SUMBRH
SUMSBRH
UMBD
RH
Long Threaded
UMBRT

UMBWRT
UMSWRT


SUMBRT
SUMSBRT
U
MBDRT
830M6812176(18)81(8.3)53(5.4)112270.3415608ZZ
103094(9.6)26856000ZZ
40274(28)136(13.9)82(8.4)3090.66200ZZ
1540M101220122(12.4)12320.36002ZZ
45343(35)109(11.1)103(10.5)1535110.66202ZZ
2045130(13.3)123790.386904ZZ
55490(50)225(22.9)147(15)1847141206204ZZ
2565750(70)333(34)226(23)195215106205ZZ
Allowable load is for reference.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
UMBDRH10-40
UMBDRT10-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBearing Material Surface Material Mounting Type O.D. D
(Ø)
Width B
(mm)
Screw Nominal M
(mm)
I.D. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Hardness Color

21.13 €

1 Available 8 Days 10EN 1.3505 Equiv.[Urethane] Antistatic Urethane[Screw] Standard Threaded4011610200.1 to 300.0274Shore A90Gray

21.13 €

1 Available 8 Days 10EN 1.3505 Equiv.[Urethane] Antistatic Urethane[Screw] Long Threaded4011610200.1 to 300.0274Shore A90Gray

Loading...

  1. 1

Basic information

Outer Ring Type, Type Type R Operating Environment Standard (For Light Loads) Thread Head Shape Hex Socket

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360