Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Surface Treatment | Accessory | |||
Flat | R Type | Surface Plastic | Bearing | Shaft | Shaft | |
ENHS | - | Polyacetal | EN 1.4125 Equiv. | EN 1.4301 Equiv. | - | Bracket (Clear Anodize) Nut (M6) |
ENH | ERNH | EN 1.3505 Equiv. | JIS-SWCH | Trivalent Chromate |
Part Number |
EB24 ERB24 EUB24 EKB35 |
Part Number | Allowable Load N ( ) indicates EN 1.4301 Equiv. | F | R | h | B | M (Coarse) | J | Hex Socket G | Bearing Used | Unit Price | ||||||
Type | D | Flat | R Type | Flat | R Type | ENHS | ENH | ERNH | ||||||||
Flat | R Type | 24 | 78.4 (39.2) | 5 | 5 | 11 | 6 | 7 | 6 | 37 | 38 | 2.5 | 696ZZ | |||
ENHS ENH | ERNH | 26 | 6 | 10 | 8 | 8 | 39 | 39 | 5 | 608ZZ | ||||||
30 | 176 (88) | 8 | 8 | 9 | 9 | 40 | 40 | |||||||||
35 | 10.5 | 5.5 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
ENH24 |
ENH26 |
ENH30 |
ENH35 |
ENHS24 |
ENHS26 |
ENHS30 |
ENHS35 |
ERNH24 |
ERNH26 |
ERNH30 |
ERNH35 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Bearing Material | Outer Ring Type, Type | O.D. D (Ø) | Width B (mm) | Allowable Load Range (N) | Allowable Load (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|
15.03 € | 1 | Available | 5 Days | 10 | EN 1.3505 Equiv. | [Flat] Flat Type with Bracket | 24 | 6 | 50.1 to 100.0 | 78.4 | |
15.03 € | 1 | Available | 7 Days | 10 | EN 1.3505 Equiv. | [Flat] Flat Type with Bracket | 26 | 8 | 50.1 to 100.0 | 78.4 | |
15.03 € | 1 | Available | 5 Days | 10 | EN 1.3505 Equiv. | [Flat] Flat Type with Bracket | 30 | 9 | 100.1 to 200.0 | 176 | |
15.03 € | 1 | Available | 5 Days | 10 | EN 1.3505 Equiv. | [Flat] Flat Type with Bracket | 35 | 9 | 100.1 to 200.0 | 176 | |
22.63 € | 1 | Available | 5 Days | 10 | [Stainless Steel] EN 1.4125 Equiv. | [Flat] Flat Type with Bracket | 24 | 6 | 50.1 to 100.0 | 78.4 | |
22.63 € | 1 | Available | 5 Days | 10 | [Stainless Steel] EN 1.4125 Equiv. | [Flat] Flat Type with Bracket | 26 | 8 | 50.1 to 100.0 | 78.4 | |
22.63 € | 1 | Available | 5 Days | 10 | [Stainless Steel] EN 1.4125 Equiv. | [Flat] Flat Type with Bracket | 30 | 9 | 100.1 to 200.0 | 176 | |
22.63 € | 1 | Available | 5 Days | 10 | [Stainless Steel] EN 1.4125 Equiv. | [Flat] Flat Type with Bracket | 35 | 9 | 100.1 to 200.0 | 176 | |
15.03 € | 1 | Available |
Same day
Stock | 10 | EN 1.3505 Equiv. | [Spherical] R Type with Bracket | 24 | 7 | 50.1 to 100.0 | 78.4 | |
15.03 € | 1 | Available | 5 Days | 10 | EN 1.3505 Equiv. | [Spherical] R Type with Bracket | 26 | 8 | 50.1 to 100.0 | 78.4 | |
15.03 € | 1 | Available | 5 Days | 10 | EN 1.3505 Equiv. | [Spherical] R Type with Bracket | 30 | 9 | 100.1 to 200.0 | 176 | |
15.03 € | 1 | Available | 5 Days | 10 | EN 1.3505 Equiv. | [Spherical] R Type with Bracket | 35 | 9 | 100.1 to 200.0 | 176 |
Loading...
Surface Material | Polyacetal (Standard) | Mounting Type | Threaded Stud Hex Socket | Operating Environment | Standard (For Light Loads) |
---|---|---|---|---|---|
Thread Head Shape | Hex Socket | Screw Nominal M(mm) | 6 |
Configure
Stock
Basic Attributes
Bearing Material
Outer Ring Type, Type
O.D. D(Ø)
Width B(mm)
Allowable Load Range(N)
Allowable Load(N)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes