• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Spacer sleeves / material selectable / treatment selectable / precision class

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Collars/Length +-0.01mm:Related Image

TypeMaterialSurface Treatment
L Dimension Configurable
Standard GradePrecision Grade
NCLCACSCEN 1.1191 Equiv.-
NCLBABSCBlack Oxide
NCLMAMSCElectroless Nickel Plating
NCLAAASCAluminum Alloy 2000 seriesClear Anodize
NCLSSSASCEN 1.4301 Equiv.-

Specifications

Part Number-D-L
NCLB3-5-10.5
■Standard Grade / Precision Grade
Part NumberD
Selection
L
0.1mm Increment
Unit Price
Standard GradePrecision Grade
TypeVNCLCNCLBNCLMNCLANCLSSACSCABSCAMSCAASCSASC
Standard Grade
NCLC
NCLB
NCLM
NCLA
NCLSS

Precision Grade
ACSC
ABSC
AMSC
AASC
SASC
245681010.0~ 16.0
3568101210.0~ 25.0
25.1~ 50.0
456(6)810121314151610.0~ 25.0
(6)Applicable to V4.25.1~ 50.0
202510.0~ 25.0
25.1~ 50.0
81012(10)(12)(13)(14)151610.0~ 25.0
25.1~ 50.0
50.1~ 75.0
(10)Applicable to V8. (12 13 14)Applicable to V8, 10.75.1~ 100.0
202510.0~ 25.0
25.1~ 50.0
50.1~ 75.0
75.1~ 100.0
303510.0~ 25.0
25.1~ 50.0
50.1~ 75.0
75.1~ 100.0
10 1240506010.0~ 25.0
25.1~ 50.0
50.1~ 75.0
75.1~ 100.0
15162010.0~ 25.0
(20)2525.1~ 50.0
50.1~ 75.0
(20)Applicable to V15, 16.75.1~ 100.0
303510.0~ 25.0
25.1~ 50.0
50.1~ 75.0
75.1~ 100.0
40506010.0~ 25.0
25.1~ 50.0
50.1~ 75.0
75.1~ 100.0
25303510.0~ 25.0
25.1~ 50.0
50.1~ 75.0
75.1~ 100.0
25 3040506010.0~ 25.0
25.1~ 50.0
50.1~ 75.0
75.1~ 100.0

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
AASC2-[4,​5,​6,​8,​10]-[10-16/0.1]
AASC3-[5,​6,​8,​10,​12]-[10-50/0.1]
AASC4-[6,​8,​10,​12,​13,​14,​15,​16,​20,​25]-[10-50/0.1]
AASC5-[8,​10,​12,​13,​14,​15,​16,​20,​25]-[10-50/0.1]
AASC6-[8,​10,​12,​13,​14,​15,​16,​20,​25]-[10-50/0.1]
AASC8-[10,​12,​13,​14,​15,​16,​20,​25,​30,​35]-[10-100/0.1]
AASC10-[12,​13,​14,​15,​16,​20,​25,​30,​35,​40,​50,​60]-[10-100/0.1]
AASC12-[15,​16,​20,​25,​30,​35,​40,​50,​60]-[10-100/0.1]
AASC15-[20,​25,​30,​35,​40,​50,​60]-[10-100/0.1]
AASC16-[20,​25,​30,​35,​40,​50,​60]-[10-100/0.1]
AASC20-[25,​30,​35,​40,​50,​60]-[10-100/0.1]
AASC25-[30,​35,​40,​50,​60]-[10-100/0.1]
AASC30-[40,​50,​60]-[10-100/0.1]
ABSC2-4-[10-16/0.1]
ABSC2-5-[10-16/0.1]
ABSC2-6-[10-16/0.1]
ABSC2-8-[10-16/0.1]
ABSC2-10-[10-16/0.1]
ABSC2-[4,​5,​6,​8,​10]-[10-16/0.1]
ABSC3-5-[10-50/0.1]
ABSC3-6-[10-50/0.1]
ABSC3-8-[10-50/0.1]
ABSC3-10-[10-50/0.1]
ABSC3-12-[10-50/0.1]
ABSC3-[5,​6,​8,​10,​12]-[10-50/0.1]
ABSC4-6-[10-50/0.1]
ABSC4-8-[10-50/0.1]
ABSC4-10-[10-50/0.1]
ABSC4-12-[10-50/0.1]
ABSC4-13-[10-50/0.1]
ABSC4-14-[10-50/0.1]
ABSC4-15-[10-50/0.1]
ABSC4-16-[10-50/0.1]
ABSC4-20-[10-50/0.1]
ABSC4-25-[10-50/0.1]
ABSC4-[6,​8,​10,​12,​13,​14,​15,​16,​20,​25]-[10-50/0.1]
ABSC5-8-[10-50/0.1]
ABSC5-10-[10-50/0.1]
ABSC5-12-[10-50/0.1]
ABSC5-13-[10-50/0.1]
ABSC5-14-[10-50/0.1]
ABSC5-15-[10-50/0.1]
ABSC5-16-[10-50/0.1]
ABSC5-20-[10-50/0.1]
ABSC5-25-[10-50/0.1]
ABSC5-[8,​10,​12,​13,​14,​15,​16,​20,​25]-[10-50/0.1]
ABSC6-8-[10-50/0.1]
ABSC6-10-[10-50/0.1]
ABSC6-12-[10-50/0.1]
ABSC6-13-[10-50/0.1]
ABSC6-14-[10-50/0.1]
ABSC6-15-[10-50/0.1]
ABSC6-16-[10-50/0.1]
ABSC6-20-[10-50/0.1]
ABSC6-25-[10-50/0.1]
ABSC6-[8,​10,​12,​13,​14,​15,​16,​20,​25]-[10-50/0.1]
ABSC8-10-[10-100/0.1]
ABSC8-12-[10-100/0.1]
ABSC8-13-[10-100/0.1]
ABSC8-14-[10-100/0.1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSO.D. D
(mm)
I.D.
(mm)
Thickness/Length
(mm)
Material Surface Treatment Thickness/Length Tolerance Precision

-

1 8 Days 104 ~ 10210 ~ 16[Aluminum] Aluminum Alloy 2000 seriesAnodize (Clear)±0.01Precision Grade

-

1 8 Days 105 ~ 12310 ~ 50[Aluminum] Aluminum Alloy 2000 seriesAnodize (Clear)±0.01Precision Grade

-

1 8 Days 106 ~ 25410 ~ 50[Aluminum] Aluminum Alloy 2000 seriesAnodize (Clear)±0.01Precision Grade

-

1 8 Days 108 ~ 25510 ~ 50[Aluminum] Aluminum Alloy 2000 seriesAnodize (Clear)±0.01Precision Grade

-

1 8 Days 108 ~ 25610 ~ 50[Aluminum] Aluminum Alloy 2000 seriesAnodize (Clear)±0.01Precision Grade

-

1 8 Days 1010 ~ 35810 ~ 100[Aluminum] Aluminum Alloy 2000 seriesAnodize (Clear)±0.01Precision Grade

-

1 8 Days 1012 ~ 601010 ~ 100[Aluminum] Aluminum Alloy 2000 seriesAnodize (Clear)±0.01Precision Grade

-

1 8 Days 1015 ~ 601210 ~ 100[Aluminum] Aluminum Alloy 2000 seriesAnodize (Clear)±0.01Precision Grade

-

1 8 Days 1020 ~ 601510 ~ 100[Aluminum] Aluminum Alloy 2000 seriesAnodize (Clear)±0.01Precision Grade

-

1 8 Days 1020 ~ 601610 ~ 100[Aluminum] Aluminum Alloy 2000 seriesAnodize (Clear)±0.01Precision Grade

-

1 8 Days 1025 ~ 602010 ~ 100[Aluminum] Aluminum Alloy 2000 seriesAnodize (Clear)±0.01Precision Grade

-

1 8 Days 1030 ~ 602510 ~ 100[Aluminum] Aluminum Alloy 2000 seriesAnodize (Clear)±0.01Precision Grade

-

1 8 Days 1040 ~ 603010 ~ 100[Aluminum] Aluminum Alloy 2000 seriesAnodize (Clear)±0.01Precision Grade

-

1 8 Days 104210 ~ 16[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 105210 ~ 16[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 106210 ~ 16[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 108210 ~ 16[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1010210 ~ 16[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 104 ~ 10210 ~ 16[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 105310 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 106310 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 108310 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1010310 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1012310 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 105 ~ 12310 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 106410 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 108410 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1010410 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1012410 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1013410 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1014410 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1015410 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1016410 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1020410 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1025410 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 106 ~ 25410 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 108510 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1010510 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1012510 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1013510 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1014510 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1015510 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1016510 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1020510 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1025510 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 108 ~ 25510 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 108610 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1010610 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1012610 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1013610 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1014610 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1015610 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1016610 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1020610 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1025610 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 108 ~ 25610 ~ 50[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1010810 ~ 100[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1012810 ~ 100[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1013810 ~ 100[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

-

1 8 Days 1014810 ~ 100[Steel] EN 1.1191 Equiv.Black Oxide±0.01Precision Grade

Loading...

More Information

Hardened Type Here

Basic information

Shape Straight Inner Shape Straight O.D. Tolerance 0 to -0.2
I.D. Tolerance +0.3 to +0.1 Sale Type Sold Separately Dimension Specifying Method Dimension Configurable Type
Hardness(HRC) No Hardened

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360