Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material |
SNPAA | EN 1.4301 Equiv. |
Part Number | - | L |
SNPAA1S SNBES8A SNBTD2S-1S | - | 150 |
Part Number | L Selection | D | d | A | Unit Price 1 ~ 4 pc(s). | Volume Discount Rate 5 ~ 10 pcs. | |||||
Type | No. | L100, 150 | L200, 250 | L300 | L100, 150 | L200, 250 | L300 | ||||
SNPAA | 1S | 100 150 200 250 300 | 25.4 | 23 | 50.5 | ||||||
1.5S | 38.1 | 35.7 | 50.5 | ||||||||
2S | 50.8 | 47.8 | 64 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SNPAA1S-100 |
SNPAA1S-150 |
SNPAA1S-200 |
SNPAA1S-250 |
SNPAA1S-300 |
SNPAA1.5S-100 |
SNPAA1.5S-150 |
SNPAA1.5S-200 |
SNPAA1.5S-250 |
SNPAA1.5S-300 |
SNPAA2S-100 |
SNPAA2S-150 |
SNPAA2S-200 |
SNPAA2S-250 |
SNPAA2S-300 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal O.D. D (Ø) | I.D. (Ø) | Length L (mm) | |
---|---|---|---|---|---|---|---|---|
113.35 € | 1 | Available | 5 Days | 10 | 1.0S | 23 | 100 | |
110.05 € | 1 | Available | 5 Days | 10 | 1.0S | 23 | 150 | |
115.88 € | 1 | Available | 5 Days | 10 | 1.0S | 23 | 200 | |
115.88 € | 1 | Available | 5 Days | 10 | 1.0S | 23 | 250 | |
118.38 € | 1 | Available | 5 Days | 10 | 1.0S | 23 | 300 | |
115.88 € | 1 | Available | 5 Days | 10 | 1.5S | 35.7 | 100 | |
115.88 € | 1 | Available | 5 Days | 10 | 1.5S | 35.7 | 150 | |
118.38 € | 1 | Available | 5 Days | 10 | 1.5S | 35.7 | 200 | |
118.38 € | 1 | Available | 5 Days | 10 | 1.5S | 35.7 | 250 | |
120.90 € | 1 | Available | 5 Days | 10 | 1.5S | 35.7 | 300 | |
124.69 € | 1 | Available | 5 Days | 10 | 2.0S | 47.8 | 100 | |
124.69 € | 1 | Available | 5 Days | 10 | 2.0S | 47.8 | 150 | |
127.21 € | 1 | Available | 5 Days | 10 | 2.0S | 47.8 | 200 | |
127.21 € | 1 | Available | 5 Days | 10 | 2.0S | 47.8 | 250 | |
129.72 € | 1 | Available | 5 Days | 10 | 2.0S | 47.8 | 300 |
Loading...
Type | Straight Both Sides Fittings | Fitting L Type | Ferrule | Fitting R Type | Ferrule |
---|---|---|---|---|---|
Nominal O.D. D Range(Ø) | 1.0S to 2.0S | Material | EN 1.4301 Equiv. | Surface Finish | Inner and Outer Surface Grinding |