Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Color | Operating Ambient Temperature |
NPBT | PBT | White | Ambient Temp. ~ 120°C |
NABS | ABS | Natural Color | Ambient Temp. ~ 50°C |
Part Number | - | A | - | B | - | T |
NPBT | - | 300 | - | 200 | - | 10 |
Part Number | - | A | - | B | - | T | - | F | - | G | - | Screw Nominal Dia. | - | L |
NPBT2H NABS2H | - - | 200 180 | - - | 100 100 | - - | 15 10 | - - | F50 F80 | - - | G30 G60 | - - | N5 M5 | - | L5 |
Part Number | A | B | T |
Type | 1mm Increment | Selectable | |
NPBT (PBT Plates) | 20~300 | 20~300 | 10, 15, 20 |
NABS (ABS Plates) | 20~500 | 20~400 | 5, 6, 8, 10, 15, 20 |
T | T Dimension Tolerance | Rate of Camber and Torsion per 1,000mm | ||
NPBT | NABS | NPBT | NABS | |
5 | - | ±0.5 | - | 1.5% or Less |
6 | ±0.6 | |||
8 | ||||
10 | 0~+1.5 | ±0.8 | 1.5% or Less | |
15 | 0~+2.5 | 0~+2.5 | 1.0% or Less | |
20 | 1.0% or Less |
A, B | A, B Dimension Tolerance |
Unit: mm | |
~99 | ±0.5 |
100~250 | ±0.75 |
251~ | ±1.0 |
Part Number | A | B | T | F | G | Pre-drilled Hole Nominal Dia. | ||||
Through Hole | Counterbore Hole | Threaded Insert | ||||||||
Type | Number of Holes | 1mm Increment | Selectable | 0.5mm Increment | N | Z | M | L | ||
NPBT (PBT Plates) | 2H 4H 6H | 20~300 | 20~300 | 10 | 6~291.5 (2H, 4H) 6~145.5 (6H) | 4.5~295.5 (2H) 6~291.5 (4H, 6H) | 3 4 5 6 8 10 | 4 5 6 | 3 4 5 6 8 | (Threaded Insert Length) Select from Table 1 |
15 | 4 5 6 8 | 3 4 5 6 8 10 | ||||||||
20 | 4 5 6 8 | 3 4 5 6 8 10 | ||||||||
NABS (ABS Plates) | 20~500 | 20~400 | 5 | 6~491.5 (2H, 4H) 6~245.5 (6H) | 4.5~395.5 (2H) 6~391.5 (4H, 6H) | - | 3 4 | |||
6 | 3 | 3 4 5 | ||||||||
8 | 3 4 5 | 3 4 5 6 | ||||||||
10 | 3 4 5 6 | 3 4 5 6 8 | ||||||||
15 | 4 5 6 8 | 3 4 5 6 8 10 | ||||||||
20 | 4 5 6 8 | 3 4 5 6 8 10 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
NABS2H-[20-500/1]-[20-500/1]-[5,6,8,10,15,20]-F[6-491.5/0.5]-G[4.5-495.5/0.5]-M[3,4,5,6,8,10] |
NABS2H-[20-500/1]-[20-500/1]-[5,6,8,10,15,20]-F[6-491.5/0.5]-G[4.5-495.5/0.5]-N[3,4,5,6,8,10] |
NABS2H-[20-500/1]-[20-500/1]-[5,6,8,10,15,20]-F[6-491.5/0.5]-G[4.5-495.5/0.5]-Z[3,4,5,6,8] |
NABS4H-[20-500/1]-[20-500/1]-[5,6,8,10,15,20]-F[6-491.5/0.5]-G[6-491.5/0.5]-M[3,4,5,6,8,10] |
NABS4H-[20-500/1]-[20-500/1]-[5,6,8,10,15,20]-F[6-491.5/0.5]-G[6-491.5/0.5]-N[3,4,5,6,8,10] |
NABS4H-[20-500/1]-[20-500/1]-[5,6,8,10,15,20]-F[6-491.5/0.5]-G[6-491.5/0.5]-Z[3,4,5,6,8] |
NABS6H-[20-500/1]-[20-500/1]-[5,6,8,10,15,20]-F[6-245.5/0.5]-G[6-491.5/0.5]-M[3,4,5,6,8,10] |
NABS6H-[20-500/1]-[20-500/1]-[5,6,8,10,15,20]-F[6-245.5/0.5]-G[6-491.5/0.5]-N[3,4,5,6,8,10] |
NABS6H-[20-500/1]-[20-500/1]-[5,6,8,10,15,20]-F[6-245.5/0.5]-G[6-491.5/0.5]-Z[3,4,5,6,8] |
NABS-[20-500/1]-[20-500/1]-[5,6,8,10,15,20] |
NPBT2H-[20-500/1]-[20-500/1]-[10,15,20]-F[6-491.5/0.5]-G[6-495.5/0.5]-M[3,4,5,6,8,10] |
NPBT2H-[20-500/1]-[20-500/1]-[10,15,20]-F[6-491.5/0.5]-G[6-495.5/0.5]-N[3,4,5,6,8,10] |
NPBT2H-[20-500/1]-[20-500/1]-[10,15,20]-F[6-491.5/0.5]-G[6-495.5/0.5]-Z[4,5,6,8,10] |
NPBT4H-[20-500/1]-[20-500/1]-[10,15,20]-F[6-491.5/0.5]-G[6-491.5/0.5]-M[3,4,5,6,8,10] |
NPBT4H-[20-500/1]-[20-500/1]-[10,15,20]-F[6-491.5/0.5]-G[6-491.5/0.5]-N[3,4,5,6,8,10] |
NPBT4H-[20-500/1]-[20-500/1]-[10,15,20]-F[6-491.5/0.5]-G[6-491.5/0.5]-Z[4,5,6,8,10] |
NPBT6H-[20-500/1]-[20-500/1]-[10,15,20]-F[6-245.5/0.5]-G[6-491.5/0.5]-M[3,4,5,6,8,10] |
NPBT6H-[20-500/1]-[20-500/1]-[10,15,20]-F[6-245.5/0.5]-G[6-491.5/0.5]-N[3,4,5,6,8,10] |
NPBT6H-[20-500/1]-[20-500/1]-[10,15,20]-F[6-245.5/0.5]-G[6-491.5/0.5]-Z[4,5,6,8,10] |
NPBT-[20-500/1]-[20-500/1]-[10,15,20] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Color | Hole Processing | Material Name | A (mm) | B (mm) | F | G | M | N | T (mm) | Z | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 9 Days | 10 | ABS | Natural Color | 2H | ABS | 20 ~ 500 | 20 ~ 500 | 6 ~ 491.5 | 4.5 ~ 495.5 | 3 ~ 10 | - | 5 ~ 20 | - | ||
- | 1 | 9 Days | 10 | ABS | Natural Color | 2H | ABS | 20 ~ 500 | 20 ~ 500 | 6 ~ 491.5 | 4.5 ~ 495.5 | - | 3 ~ 10 | 5 ~ 20 | - | ||
- | 1 | 9 Days | 10 | ABS | Natural Color | 2H | ABS | 20 ~ 500 | 20 ~ 500 | 6 ~ 491.5 | 4.5 ~ 495.5 | - | - | 5 ~ 20 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | ABS | Natural Color | 4H | ABS | 20 ~ 500 | 20 ~ 500 | 6 ~ 491.5 | 6 ~ 491.5 | 3 ~ 10 | - | 5 ~ 20 | - | ||
- | 1 | 9 Days | 10 | ABS | Natural Color | 4H | ABS | 20 ~ 500 | 20 ~ 500 | 6 ~ 491.5 | 6 ~ 491.5 | - | 3 ~ 10 | 5 ~ 20 | - | ||
- | 1 | 9 Days | 10 | ABS | Natural Color | 4H | ABS | 20 ~ 500 | 20 ~ 500 | 6 ~ 491.5 | 6 ~ 491.5 | - | - | 5 ~ 20 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | ABS | Natural Color | 6H | ABS | 20 ~ 500 | 20 ~ 500 | 6 ~ 245.5 | 6 ~ 491.5 | 3 ~ 10 | - | 5 ~ 20 | - | ||
- | 1 | 9 Days | 10 | ABS | Natural Color | 6H | ABS | 20 ~ 500 | 20 ~ 500 | 6 ~ 245.5 | 6 ~ 491.5 | - | 3 ~ 10 | 5 ~ 20 | - | ||
- | 1 | 9 Days | 10 | ABS | Natural Color | 6H | ABS | 20 ~ 500 | 20 ~ 500 | 6 ~ 245.5 | 6 ~ 491.5 | - | - | 5 ~ 20 | 3 ~ 8 | ||
- | 1 | 5 Days | 10 | ABS | Natural Color | No Drilling Alteration | ABS | 20 ~ 500 | 20 ~ 500 | - | - | - | - | 5 ~ 20 | - | ||
- | 1 | 9 Days | 10 | PBT | White | 2H | PBT | 20 ~ 500 | 20 ~ 500 | 6 ~ 491.5 | 6 ~ 495.5 | 3 ~ 10 | - | 10 ~ 20 | - | ||
- | 1 | 9 Days | 10 | PBT | White | 2H | PBT | 20 ~ 500 | 20 ~ 500 | 6 ~ 491.5 | 6 ~ 495.5 | - | 3 ~ 10 | 10 ~ 20 | - | ||
- | 1 | 9 Days | 10 | PBT | White | 2H | PBT | 20 ~ 500 | 20 ~ 500 | 6 ~ 491.5 | 6 ~ 495.5 | - | - | 10 ~ 20 | 4 ~ 10 | ||
- | 1 | 9 Days | 10 | PBT | White | 4H | PBT | 20 ~ 500 | 20 ~ 500 | 6 ~ 491.5 | 6 ~ 491.5 | 3 ~ 10 | - | 10 ~ 20 | - | ||
- | 1 | 9 Days | 10 | PBT | White | 4H | PBT | 20 ~ 500 | 20 ~ 500 | 6 ~ 491.5 | 6 ~ 491.5 | - | 3 ~ 10 | 10 ~ 20 | - | ||
- | 1 | 9 Days | 10 | PBT | White | 4H | PBT | 20 ~ 500 | 20 ~ 500 | 6 ~ 491.5 | 6 ~ 491.5 | - | - | 10 ~ 20 | 4 ~ 10 | ||
- | 1 | 9 Days | 10 | PBT | White | 6H | PBT | 20 ~ 500 | 20 ~ 500 | 6 ~ 245.5 | 6 ~ 491.5 | 3 ~ 10 | - | 10 ~ 20 | - | ||
- | 1 | 9 Days | 10 | PBT | White | 6H | PBT | 20 ~ 500 | 20 ~ 500 | 6 ~ 245.5 | 6 ~ 491.5 | - | 3 ~ 10 | 10 ~ 20 | - | ||
- | 1 | 9 Days | 10 | PBT | White | 6H | PBT | 20 ~ 500 | 20 ~ 500 | 6 ~ 245.5 | 6 ~ 491.5 | - | - | 10 ~ 20 | 4 ~ 10 | ||
- | 1 | 5 Days | 10 | PBT | White | No Drilling Alteration | PBT | 20 ~ 500 | 20 ~ 500 | - | - | - | - | 10 ~ 20 | - |
Loading...
Grade | Standard |
---|
Configure
Basic Attributes
Material
Color
Hole Processing
Material Name
A(mm)
B(mm)
F
G
M
N
T(mm)
Z
Type
Filter by CAD data type
Optional Attributes