Conveyor Belt Support Cover L

Conveyor Belt Support Cover L
[Features] This is a belt holder cover for conveyor. -Compatible Conveyor (No.) is CVGN. [Material] EN 1.4301 Equiv. (sintered).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Conveyor Belt Support Cover L:Related Image

MaterialEN 1.4301 Equiv.

Specifications

Part Number-W-L
CVBCM-150-1940
■For Ø30 (CVGA, CVGN)
Part NumberWLW1L1Applicable
Conveyors
Unit Price
1mm Increment1mm IncrementL130~
500
L501~
1000
L1001~
1500
L1501~
2000
CVBCL 40~100130~2000W-10L-72CVGA
CVGN
    
101~200    
201~350    
CVBCRL 40~100L-121CVGN
(HR, MR)
    
101~200    
201~350    
CVBCWRL 40~100L-131CVGN
(WR)
    
101~200    
201~350    

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CVBCRL-[40-350/1]-[130-2000/1]
CVBCWRL-[40-350/1]-[130-2000/1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSL
(mm)
W
(mm)

-

1 12 Days 10130 ~ 200040 ~ 350

-

1 12 Days 10130 ~ 200040 ~ 350

Loading...

  1. 1

Example of Use

Conveyor Belt Support Cover L:Related Image

Basic information

Compatible Conveyors (No.) CVGN

MISUMI Unit еxample related to this product

Tech Support