Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Grade | Color | Operating Ambient Temperature |
PKA | Standard | Ash Brown | -50~250°C |
PKAH | Sliding | Black | |
PKCA | Electrical Conductivity | Black | Ambient Temp. ~ 250°C |
Part Number | - | A | - | B | - | T | - | F | - | G | - | Screw Nominal Dia. | - | L |
PKA2H PKCA2H | - - | 50 150 | - - | 25 120 | - - | 8 10 | - - | F34 F80 | - - | G10 G60 | - - | N4 M8 | - | L8 |
Part Number | A | B | T Dimension Range by Material | T | F | G | |||
Type | T Dimension Tolerance | Number of Holes | |||||||
PKA PKAH PKCA | (Standard) (Sliding) (Conductive Grade) | Circular Sawing | 1mm Increment | Selectable | 0.5mm Increment | ||||
Not available | 2H (Horizontal) 2HL (Vertical) 4H 6H | 20~300 | 20~200 | PKA | 5, 8, 10 | 6~291.5 (2H, 4H) 4.5~295.5 (2HL) 6~145.5 (6H) | 4.5~195.5 (2H) 6~191.5 (2HL, 4H, 6H) | ||
PKAH | |||||||||
PKCA | 10 | ||||||||
20~250 | 20~150 | PKA | 16, 20, 25 | 6~241.5 (2H, 4H) 4.5~245.5 (2HL) 6~120.5 (6H) | 4.5~145.5 (2H) 6~141.5 (2HL, 4H, 6H) | ||||
PKCA | 16, 20 | ||||||||
Upper-lower Surface Milling etc. | 1mm Increment | 0.1mm Increment | 0.5mm Increment | ||||||
2FQ 0~+0.2 2FN ±0.1 2FM -0.2~0 | 2H (Horizontal) 2HL (Vertical) 4H 6H | 20~250 | 20~150 | PKA | 5~24 | 6~241.5 (2H, 4H) 4.5~245.5 (2HL) 6~120.5 (6H) | 4.5~145.5 (2H) 6~141.5 (2HL, 4H, 6H) | ||
PKAH | 5~9 | ||||||||
PKCA | 5~19 |
T Dimension | Pre-drilled Hole Nominal Dia. | ||||||||||||
Through Hole | Counterbore Hole | Threaded Insert | |||||||||||
N | Z | M | L | ||||||||||
5~7 | 3 4 5 6 8 10 | - | 3 | 4 | (Threaded Insert Length) Select from Table 1 | ||||||||
8, 9 | 3 | 4 | 5 | 3 | 4 | 5 | 6 | 8 | |||||
10~15 | 4 | 5 | 6 | 3 | 4 | 5 | 6 | 8 | 10 | ||||
16~25 | 4 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 8 | 10 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
PKA2FM2H-[20-250/1]-[20-150/1]-[5-29/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-M[3,4,5,6,8,10] |
PKA2FM2H-[20-250/1]-[20-150/1]-[5-29/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-N[3,4,5,6,8,10] |
PKA2FM2H-[20-250/1]-[20-150/1]-[5-29/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-Z[3,4,5,6,8,10] |
PKA2FM2HL-[20-250/1]-[20-150/1]-[5-39/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKA2FM2HL-[20-250/1]-[20-150/1]-[5-39/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKA2FM2HL-[20-250/1]-[20-150/1]-[5-39/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6,8] |
PKA2FM4H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKA2FM4H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKA2FM4H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6,8,10] |
PKA2FM6H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKA2FM6H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKA2FM6H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6,8,10] |
PKA2FN2H-[20-250/1]-[20-150/1]-[5-29/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-M[3,4,5,6,8,10] |
PKA2FN2H-[20-250/1]-[20-150/1]-[5-29/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-N[3,4,5,6,8,10] |
PKA2FN2H-[20-250/1]-[20-150/1]-[5-29/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-Z[3,4,5,6,8,10] |
PKA2FN2HL-[20-250/1]-[20-150/1]-[5-39/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKA2FN2HL-[20-250/1]-[20-150/1]-[5-39/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKA2FN2HL-[20-250/1]-[20-150/1]-[5-39/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6,8] |
PKA2FN4H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKA2FN4H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKA2FN4H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6,8,10] |
PKA2FN6H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKA2FN6H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKA2FN6H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6,8,10] |
PKA2FQ2H-[20-250/1]-[20-150/1]-[5-29/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-M[3,4,5,6,8,10] |
PKA2FQ2H-[20-250/1]-[20-150/1]-[5-29/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-N[3,4,5,6,8,10] |
PKA2FQ2H-[20-250/1]-[20-150/1]-[5-29/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-Z[3,4,5,6,8,10] |
PKA2FQ2HL-[20-250/1]-[20-150/1]-[5-39/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKA2FQ2HL-[20-250/1]-[20-150/1]-[5-39/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKA2FQ2HL-[20-250/1]-[20-150/1]-[5-39/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6,8] |
PKA2FQ4H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKA2FQ4H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKA2FQ4H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6,8,10] |
PKA2FQ6H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKA2FQ6H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKA2FQ6H-[20-250/1]-[20-150/1]-[5-39/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6,8,10] |
PKA2H-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-M[3,4,5,6,8,10] |
PKA2H-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-N[3,4,5,6,8,10] |
PKA2H-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-Z[3,4,5,6,8,10] |
PKA2HL-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30]-F[4.5-495.5/0.5]-G[6-391.5/0.5]-M[3,4,5,6,8,10] |
PKA2HL-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30]-F[4.5-495.5/0.5]-G[6-391.5/0.5]-N[3,4,5,6,8,10] |
PKA2HL-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30]-F[4.5-495.5/0.5]-G[6-391.5/0.5]-Z[3,4,5,6,8] |
PKA4H-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30]-F[6-491.5/0.5]-G[6-391.5/0.5]-M[3,4,5,6,8,10] |
PKA4H-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30]-F[6-491.5/0.5]-G[6-391.5/0.5]-N[3,4,5,6,8,10] |
PKA4H-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30]-F[6-491.5/0.5]-G[6-391.5/0.5]-Z[3,4,5,6,8,10] |
PKA6H-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30]-F[6-245.5/0.5]-G[6-391.5/0.5]-M[3,4,5,6,8,10] |
PKA6H-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30]-F[6-245.5/0.5]-G[6-391.5/0.5]-N[3,4,5,6,8,10] |
PKA6H-[20-500/1]-[20-400/1]-[5,6,8,10,12,16,20,25,30]-F[6-245.5/0.5]-G[6-391.5/0.5]-Z[3,4,5,6,8] |
PKAH2FM2H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-M[3,4,5,6,8,10] |
PKAH2FM2H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-N[3,4,5,6,8,10] |
PKAH2FM2H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-241.5/0.5]-G[4.5-145.5/0.5]-Z[3,4,5,6] |
PKAH2FM2HL-[20-250/1]-[20-150/1]-[5-9/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKAH2FM2HL-[20-250/1]-[20-150/1]-[5-9/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKAH2FM2HL-[20-250/1]-[20-150/1]-[5-9/0.1]-F[4.5-245.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6,8] |
PKAH2FM4H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKAH2FM4H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKAH2FM4H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-241.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6] |
PKAH2FM6H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-M[3,4,5,6,8,10] |
PKAH2FM6H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-N[3,4,5,6,8,10] |
PKAH2FM6H-[20-250/1]-[20-150/1]-[5-9/0.1]-F[6-120.5/0.5]-G[6-141.5/0.5]-Z[3,4,5,6] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Grade | Color | Hole Processing | Finishing Method | T Dimension Tolerance | A (mm) | B (mm) | F | G | M | N | T (mm) | Z | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 9 Days | 10 | Standard | Gray Brown | 2H | Upper-lower Surface Milled | N (±0.1) | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | 3 ~ 10 | - | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 2H | Upper-lower Surface Milled | N (±0.1) | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | - | 3 ~ 10 | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 2H | Upper-lower Surface Milled | N (±0.1) | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | - | - | 5 ~ 29 | 3 ~ 10 | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 2HL | Upper-lower Surface Milled | M (0/-0.2) | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 39 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 2HL | Upper-lower Surface Milled | M (0/-0.2) | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 39 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 2HL | Upper-lower Surface Milled | M (0/-0.2) | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | - | - | 5 ~ 39 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 4H | Upper-lower Surface Milled | M (0/-0.2) | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 39 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 4H | Upper-lower Surface Milled | M (0/-0.2) | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 39 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 4H | Upper-lower Surface Milled | M (0/-0.2) | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | - | - | 5 ~ 39 | 3 ~ 10 | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 6H | Upper-lower Surface Milled | M (0/-0.2) | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 39 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 6H | Upper-lower Surface Milled | M (0/-0.2) | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 39 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 6H | Upper-lower Surface Milled | M (0/-0.2) | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | - | - | 5 ~ 39 | 3 ~ 10 | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 2H | Upper-lower Surface Milled | M (0/-0.2) | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | 3 ~ 10 | - | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 2H | Upper-lower Surface Milled | M (0/-0.2) | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | - | 3 ~ 10 | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 2H | Upper-lower Surface Milled | M (0/-0.2) | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | - | - | 5 ~ 29 | 3 ~ 10 | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 2HL | Upper-lower Surface Milled | N (±0.1) | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 39 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 2HL | Upper-lower Surface Milled | N (±0.1) | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 39 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 2HL | Upper-lower Surface Milled | N (±0.1) | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | - | - | 5 ~ 39 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 4H | Upper-lower Surface Milled | N (±0.1) | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 39 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 4H | Upper-lower Surface Milled | N (±0.1) | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 39 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 4H | Upper-lower Surface Milled | N (±0.1) | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | - | - | 5 ~ 39 | 3 ~ 10 | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 6H | Upper-lower Surface Milled | N (±0.1) | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 39 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 6H | Upper-lower Surface Milled | N (±0.1) | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 39 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 6H | Upper-lower Surface Milled | N (±0.1) | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | - | - | 5 ~ 39 | 3 ~ 10 | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 2H | Upper-lower Surface Milled | Q (+0.2/0) | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | 3 ~ 10 | - | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 2H | Upper-lower Surface Milled | Q (+0.2/0) | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | - | 3 ~ 10 | 5 ~ 29 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 2H | Upper-lower Surface Milled | Q (+0.2/0) | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | - | - | 5 ~ 29 | 3 ~ 10 | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 2HL | Upper-lower Surface Milled | Q (+0.2/0) | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 39 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 2HL | Upper-lower Surface Milled | Q (+0.2/0) | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 39 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 2HL | Upper-lower Surface Milled | Q (+0.2/0) | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | - | - | 5 ~ 39 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 4H | Upper-lower Surface Milled | Q (+0.2/0) | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 39 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 4H | Upper-lower Surface Milled | Q (+0.2/0) | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 39 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 4H | Upper-lower Surface Milled | Q (+0.2/0) | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | - | - | 5 ~ 39 | 3 ~ 10 | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 6H | Upper-lower Surface Milled | Q (+0.2/0) | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 39 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 6H | Upper-lower Surface Milled | Q (+0.2/0) | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 39 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 6H | Upper-lower Surface Milled | Q (+0.2/0) | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | - | - | 5 ~ 39 | 3 ~ 10 | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 2H | Circular Sawing | - | 20 ~ 500 | 20 ~ 400 | 6 ~ 491.5 | 4.5 ~ 395.5 | 3 ~ 10 | - | 10 ~ 30 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 2H | Circular Sawing | - | 20 ~ 500 | 20 ~ 400 | 6 ~ 491.5 | 4.5 ~ 395.5 | - | 3 ~ 10 | 10 ~ 30 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 2H | Circular Sawing | - | 20 ~ 500 | 20 ~ 400 | 6 ~ 491.5 | 4.5 ~ 395.5 | - | - | 10 ~ 30 | 3 ~ 10 | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 2HL | Circular Sawing | - | 20 ~ 500 | 20 ~ 400 | 4.5 ~ 495.5 | 6 ~ 391.5 | 3 ~ 10 | - | 10 ~ 30 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 2HL | Circular Sawing | - | 20 ~ 500 | 20 ~ 400 | 4.5 ~ 495.5 | 6 ~ 391.5 | - | 3 ~ 10 | 10 ~ 30 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 2HL | Circular Sawing | - | 20 ~ 500 | 20 ~ 400 | 4.5 ~ 495.5 | 6 ~ 391.5 | - | - | 10 ~ 30 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 4H | Circular Sawing | - | 20 ~ 500 | 20 ~ 400 | 6 ~ 491.5 | 6 ~ 391.5 | 3 ~ 10 | - | 10 ~ 30 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 4H | Circular Sawing | - | 20 ~ 500 | 20 ~ 400 | 6 ~ 491.5 | 6 ~ 391.5 | - | 3 ~ 10 | 10 ~ 30 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 4H | Circular Sawing | - | 20 ~ 500 | 20 ~ 400 | 6 ~ 491.5 | 6 ~ 391.5 | - | - | 10 ~ 30 | 3 ~ 10 | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 6H | Circular Sawing | - | 20 ~ 500 | 20 ~ 400 | 6 ~ 245.5 | 6 ~ 391.5 | 3 ~ 10 | - | 10 ~ 30 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 6H | Circular Sawing | - | 20 ~ 500 | 20 ~ 400 | 6 ~ 245.5 | 6 ~ 391.5 | - | 3 ~ 10 | 10 ~ 30 | - | ||
- | 1 | 9 Days | 10 | Standard | Gray Brown | 6H | Circular Sawing | - | 20 ~ 500 | 20 ~ 400 | 6 ~ 245.5 | 6 ~ 391.5 | - | - | 10 ~ 30 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Sliding | Black | 2H | Upper-lower Surface Milled | M (0/-0.2) | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | 3 ~ 10 | - | 5 ~ 9 | - | ||
- | 1 | 9 Days | 10 | Sliding | Black | 2H | Upper-lower Surface Milled | M (0/-0.2) | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | - | 3 ~ 10 | 5 ~ 9 | - | ||
- | 1 | 9 Days | 10 | Sliding | Black | 2H | Upper-lower Surface Milled | M (0/-0.2) | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 4.5 ~ 145.5 | - | - | 5 ~ 9 | 3 ~ 6 | ||
- | 1 | 9 Days | 10 | Sliding | Black | 2HL | Upper-lower Surface Milled | M (0/-0.2) | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 9 | - | ||
- | 1 | 9 Days | 10 | Sliding | Black | 2HL | Upper-lower Surface Milled | M (0/-0.2) | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 9 | - | ||
- | 1 | 9 Days | 10 | Sliding | Black | 2HL | Upper-lower Surface Milled | M (0/-0.2) | 20 ~ 250 | 20 ~ 150 | 4.5 ~ 245.5 | 6 ~ 141.5 | - | - | 5 ~ 9 | 3 ~ 8 | ||
- | 1 | 9 Days | 10 | Sliding | Black | 4H | Upper-lower Surface Milled | M (0/-0.2) | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 9 | - | ||
- | 1 | 9 Days | 10 | Sliding | Black | 4H | Upper-lower Surface Milled | M (0/-0.2) | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 9 | - | ||
- | 1 | 9 Days | 10 | Sliding | Black | 4H | Upper-lower Surface Milled | M (0/-0.2) | 20 ~ 250 | 20 ~ 150 | 6 ~ 241.5 | 6 ~ 141.5 | - | - | 5 ~ 9 | 3 ~ 6 | ||
- | 1 | 9 Days | 10 | Sliding | Black | 6H | Upper-lower Surface Milled | M (0/-0.2) | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | 3 ~ 10 | - | 5 ~ 9 | - | ||
- | 1 | 9 Days | 10 | Sliding | Black | 6H | Upper-lower Surface Milled | M (0/-0.2) | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | - | 3 ~ 10 | 5 ~ 9 | - | ||
- | 1 | 9 Days | 10 | Sliding | Black | 6H | Upper-lower Surface Milled | M (0/-0.2) | 20 ~ 250 | 20 ~ 150 | 6 ~ 120.5 | 6 ~ 141.5 | - | - | 5 ~ 9 | 3 ~ 6 |
Loading...
Material | PEEK | Material Name | PEEK |
---|
Configure
Basic Attributes
Grade
Color
Hole Processing
Finishing Method
T Dimension Tolerance
A(mm)
B(mm)
F
G
M
N
T(mm)
Z
Type
Filter by CAD data type
Optional Attributes