Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | |
PTBN | Back Rubber | Chloroprene Rubber |
Tooth Rubber | ||
Core Wire | Glass Fiber | |
Tooth Fabric | Nylon Cloth |
Part Number | ||||
Type | Belt Number | Belt Nominal Width | ||
PTBN | 200 P2M | - 060 |
Type | Pitch | L | H | h | PLD | r | Unit Mass g/m (Width: 10mm) |
P2M | 2 | 1.30 | 1.3 | 0.73 | 0.254 | 0.2 | 14.0 |
P3M | 3 | 1.95 | 2.1 | 1.09 | 0.381 | 0.3 | 22.0 |
P5M | 5 | 3.25 | 3.6 | 1.81 | 0.571 | 0.5 | 41.0 |
P8M | 8 | 5.20 | 5.5 | 2.90 | 0.686 | 0.8 | 56.0 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | Unit Price | ||
Type | Belt Number | Nominal Width | Nominal Width | ||
060 | |||||
PTBN | 80 P2M | 060 (6mm) | 40 | 80 | |
84 P2M | 42 | 84 | |||
88 P2M | 44 | 88 | |||
98 P2M | 49 | 98 | |||
100 P2M | 50 | 100 | |||
112 P2M | 56 | 112 | |||
116 P2M | 58 | 116 | |||
118 P2M | 59 | 118 | |||
124 P2M | 62 | 124 | |||
126 P2M | 63 | 126 | |||
132 P2M | 66 | 132 | |||
134 P2M | 67 | 134 | |||
136 P2M | 68 | 136 | |||
140 P2M | 70 | 140 | |||
142 P2M | 71 | 142 | |||
144 P2M | 72 | 144 | |||
146 P2M | 73 | 146 | |||
152 P2M | 76 | 152 | |||
154 P2M | 77 | 154 | |||
160 P2M | 80 | 160 | |||
162 P2M | 81 | 162 | |||
166 P2M | 83 | 166 | |||
170 P2M | 85 | 170 | |||
172 P2M | 86 | 172 | |||
176 P2M | 88 | 176 | |||
180 P2M | 90 | 180 | |||
186 P2M | 93 | 186 | |||
190 P2M | 95 | 190 | |||
196 P2M | 98 | 196 | |||
200 P2M | 100 | 200 | |||
204 P2M | 102 | 204 | |||
208 P2M | 104 | 208 | |||
212 P2M | 106 | 212 | |||
214 P2M | 107 | 214 | |||
216 P2M | 108 | 216 | |||
220 P2M | 110 | 220 | |||
224 P2M | 112 | 224 | |||
230 P2M | 115 | 230 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | Unit Price | ||
Type | Belt Number | Nominal Width | Nominal Width | ||
060 | |||||
PTBN | 234 P2M | 060 (6mm) | 117 | 234 | |
236 P2M | 118 | 236 | |||
240 P2M | 120 | 240 | |||
244 P2M | 122 | 244 | |||
246 P2M | 123 | 246 | |||
250 P2M | 125 | 250 | |||
258 P2M | 129 | 258 | |||
262 P2M | 131 | 262 | |||
266 P2M | 133 | 266 | |||
270 P2M | 135 | 270 | |||
274 P2M | 137 | 274 | |||
280 P2M | 140 | 280 | |||
284 P2M | 142 | 284 | |||
290 P2M | 145 | 290 | |||
300 P2M | 150 | 300 | |||
302 P2M | 151 | 302 | |||
310 P2M | 155 | 310 | |||
318 P2M | 159 | 318 | |||
320 P2M | 160 | 320 | |||
324 P2M | 162 | 324 | |||
328 P2M | 164 | 328 | |||
330 P2M | 165 | 330 | |||
334 P2M | 167 | 334 | |||
340 P2M | 170 | 340 | |||
348 P2M | 174 | 348 | |||
354 P2M | 177 | 354 | |||
360 P2M | 180 | 360 | |||
370 P2M | 185 | 370 | |||
378 P2M | 189 | 378 | |||
380 P2M | 190 | 380 | |||
390 P2M | 195 | 390 | |||
400 P2M | 200 | 400 | |||
408 P2M | 204 | 408 | |||
416 P2M | 208 | 416 | |||
420 P2M | 210 | 420 | |||
424 P2M | 212 | 424 | |||
426 P2M | 213 | 426 | |||
434 P2M | 217 | 434 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | Unit Price | ||
Type | Belt Number | Nominal Width | Nominal Width | ||
060 | |||||
PTBN | 440 P2M | 060 (6mm) | 220 | 440 | |
448 P2M | 224 | 448 | |||
464 P2M | 232 | 464 | |||
488 P2M | 244 | 488 | |||
490 P2M | 245 | 490 | |||
500 P2M | 250 | 500 | |||
516 P2M | 258 | 516 | |||
520 P2M | 260 | 520 | |||
530 P2M | 265 | 530 | |||
560 P2M | 280 | 560 | |||
576 P2M | 288 | 576 | |||
590 P2M | 295 | 590 | |||
600 P2M | 300 | 600 | |||
630 P2M | 315 | 630 | |||
638 P2M | 319 | 638 | |||
656 P2M | 328 | 656 | |||
676 P2M | 338 | 676 | |||
680 P2M | 340 | 680 | |||
704 P2M | 352 | 704 | |||
710 P2M | 355 | 710 | |||
754 P2M | 377 | 754 | |||
764 P2M | 382 | 764 | |||
774 P2M | 387 | 774 | |||
788 P2M | 394 | 788 | |||
800 P2M | 400 | 800 | |||
808 P2M | 404 | 808 | |||
824 P2M | 412 | 824 | |||
846 P2M | 423 | 846 | |||
866 P2M | 433 | 866 | |||
898 P2M | 449 | 898 | |||
900 P2M | 450 | 900 | |||
940 P2M | 470 | 940 | |||
956 P2M | 478 | 956 | |||
992 P2M | 496 | 992 | |||
1040 P2M | 520 | 1040 | |||
1242 P2M | 641 | 1242 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | Unit Price | |||
Type | Belt Number | Nominal Width | Nominal Width | |||
100 | 150 | |||||
PTBN | 120 P3M | 100 (10mm) 150 (15mm) | 40 | 120 | ||
123 P3M | 41 | 123 | ||||
138 P3M | 46 | 138 | ||||
141 P3M | 47 | 141 | ||||
144 P3M | 48 | 144 | ||||
147 P3M | 49 | 147 | ||||
150 P3M | 50 | 150 | ||||
153 P3M | 51 | 153 | ||||
159 P3M | 53 | 159 | ||||
162 P3M | 54 | 162 | ||||
171 P3M | 57 | 171 | ||||
174 P3M | 58 | 174 | ||||
177 P3M | 59 | 177 | ||||
183 P3M | 61 | 183 | ||||
186 P3M | 62 | 186 | ||||
192 P3M | 64 | 192 | ||||
195 P3M | 65 | 195 | ||||
198 P3M | 66 | 198 | ||||
201 P3M | 67 | 201 | ||||
207 P3M | 69 | 207 | ||||
210 P3M | 70 | 210 | ||||
213 P3M | 71 | 213 | ||||
219 P3M | 73 | 219 | ||||
222 P3M | 74 | 222 | ||||
225 P3M | 75 | 225 | ||||
231 P3M | 77 | 231 | ||||
234 P3M | 78 | 234 | ||||
237 P3M | 79 | 237 | ||||
240 P3M | 80 | 240 | ||||
243 P3M | 81 | 243 | ||||
246 P3M | 82 | 246 | ||||
252 P3M | 84 | 252 | ||||
255 P3M | 85 | 255 | ||||
264 P3M | 88 | 264 | ||||
270 P3M | 90 | 270 | ||||
273 P3M | 91 | 273 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | Unit Price | |||
Type | Belt Number | Nominal Width | Nominal Width | |||
100 | 150 | |||||
PTBN | 276 P3M | 100 (10mm) 150 (15mm) | 92 | 276 | ||
279 P3M | 93 | 279 | ||||
285 P3M | 95 | 285 | ||||
288 P3M | 96 | 288 | ||||
291 P3M | 97 | 291 | ||||
294 P3M | 98 | 294 | ||||
300 P3M | 100 | 300 | ||||
303 P3M | 101 | 303 | ||||
306 P3M | 102 | 306 | ||||
309 P3M | 103 | 309 | ||||
312 P3M | 104 | 312 | ||||
318 P3M | 106 | 318 | ||||
330 P3M | 110 | 330 | ||||
339 P3M | 113 | 339 | ||||
345 P3M | 115 | 345 | ||||
354 P3M | 118 | 354 | ||||
360 P3M | 120 | 360 | ||||
363 P3M | 121 | 363 | ||||
369 P3M | 123 | 369 | ||||
372 P3M | 124 | 372 | ||||
384 P3M | 128 | 384 | ||||
387 P3M | 129 | 387 | ||||
393 P3M | 131 | 393 | ||||
399 P3M | 133 | 399 | ||||
402 P3M | 134 | 402 | ||||
411 P3M | 137 | 411 | ||||
420 P3M | 140 | 420 | ||||
423 P3M | 141 | 423 | ||||
432 P3M | 144 | 432 | ||||
447 P3M | 149 | 447 | ||||
450 P3M | 150 | 450 | ||||
453 P3M | 151 | 453 | ||||
459 P3M | 153 | 459 | ||||
477 P3M | 159 | 477 | ||||
483 P3M | 161 | 483 | ||||
486 P3M | 162 | 486 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | Unit Price | |||
Type | Belt Number | Nominal Width | Nominal Width | |||
100 | 150 | |||||
PTBN | 489 P3M | 100 (10mm) 150 (15mm) | 163 | 489 | ||
501 P3M | 167 | 501 | ||||
504 P3M | 168 | 504 | ||||
507 P3M | 169 | 507 | ||||
510 P3M | 170 | 510 | ||||
525 P3M | 175 | 525 | ||||
537 P3M | 179 | 537 | ||||
552 P3M | 184 | 552 | ||||
561 P3M | 187 | 561 | ||||
588 P3M | 196 | 588 | ||||
600 P3M | 200 | 600 | ||||
633 P3M | 211 | 633 | ||||
660 P3M | 220 | 660 | ||||
675 P3M | 225 | 675 | ||||
681 P3M | 227 | 681 | ||||
693 P3M | 231 | 693 | ||||
699 P3M | 233 | 699 | ||||
738 P3M | 246 | 738 | ||||
753 P3M | 251 | 753 | ||||
756 P3M | 252 | 756 | ||||
789 P3M | 263 | 789 | ||||
804 P3M | 268 | 804 | ||||
852 P3M | 284 | 852 | ||||
861 P3M | 287 | 861 | ||||
879 P3M | 293 | 879 | ||||
891 P3M | 297 | 891 | ||||
918 P3M | 306 | 918 | ||||
933 P3M | 311 | 933 | ||||
948 P3M | 316 | 948 | ||||
957 P3M | 319 | 957 | ||||
1005 P3M | 335 | 1005 | ||||
1023 P3M | 341 | 1023 | ||||
1041 P3M | 347 | 1041 | ||||
1050 P3M | 350 | 1050 | ||||
1191 P3M | 397 | 1191 | - |
Part Number | Number of Teeth | Belt Circumference Length (mm) | Unit Price | |||
Type | Belt Number | Nominal Width | Nominal Width | |||
100 | 150 | |||||
PTBN | 215 P5M | 100 (10mm) 150 (15mm) | 43 | 215 | ||
225 P5M | 45 | 225 | ||||
255 P5M | 51 | 255 | ||||
260 P5M | 52 | 260 | ||||
275 P5M | 55 | 275 | ||||
295 P5M | 59 | 295 | ||||
300 P5M | 60 | 300 | ||||
310 P5M | 62 | 310 | ||||
320 P5M | 64 | 320 | ||||
325 P5M | 65 | 325 | ||||
340 P5M | 68 | 340 | ||||
350 P5M | 70 | 350 | ||||
370 P5M | 74 | 370 | ||||
375 P5M | 75 | 375 | ||||
400 P5M | 80 | 400 | ||||
420 P5M | 84 | 420 | ||||
425 P5M | 85 | 425 | ||||
430 P5M | 86 | 430 | ||||
440 P5M | 88 | 440 | ||||
450 P5M | 90 | 450 | ||||
475 P5M | 95 | 475 | ||||
490 P5M | 98 | 490 | ||||
500 P5M | 100 | 500 | ||||
515 P5M | 103 | 515 | ||||
520 P5M | 104 | 520 | ||||
525 P5M | 105 | 525 | ||||
530 P5M | 106 | 530 | ||||
550 P5M | 110 | 550 | ||||
555 P5M | 111 | 555 | ||||
560 P5M | 112 | 560 | ||||
565 P5M | 113 | 565 | ||||
570 P5M | 114 | 570 | ||||
575 P5M | 115 | 575 | ||||
595 P5M | 119 | 595 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | Unit Price | |||
Type | Belt Number | Nominal Width | Nominal Width | |||
100 | 150 | |||||
PTBN | 600 P5M | 100 (10mm) 150 (15mm) | 120 | 600 | ||
605 P5M | 121 | 605 | ||||
625 P5M | 125 | 625 | ||||
635 P5M | 127 | 635 | ||||
645 P5M | 129 | 645 | ||||
650 P5M | 130 | 650 | ||||
670 P5M | 134 | 670 | ||||
675 P5M | 135 | 675 | ||||
690 P5M | 138 | 690 | ||||
695 P5M | 139 | 695 | ||||
700 P5M | 140 | 700 | ||||
710 P5M | 142 | 710 | ||||
725 P5M | 145 | 725 | ||||
730 P5M | 146 | 730 | ||||
740 P5M | 148 | 740 | ||||
750 P5M | 150 | 750 | ||||
765 P5M | 153 | 765 | ||||
780 P5M | 156 | 780 | ||||
800 P5M | 160 | 800 | ||||
810 P5M | 162 | 810 | ||||
830 P5M | 166 | 830 | ||||
835 P5M | 167 | 835 | ||||
850 P5M | 170 | 850 | ||||
865 P5M | 173 | 865 | ||||
900 P5M | 180 | 900 | ||||
905 P5M | 181 | 905 | ||||
940 P5M | 188 | 940 | ||||
950 P5M | 190 | 950 | ||||
965 P5M | 193 | 965 | ||||
985 P5M | 197 | 985 | ||||
1000 P5M | 200 | 1000 | ||||
1025 P5M | 205 | 1025 | ||||
1050 P5M | 210 | 1050 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | Unit Price | |||
Type | Belt Number | Nominal Width | Nominal Width | |||
150 | 250 | |||||
PTBN | 376 P8M | 150 (15mm) 250 (25mm) | 47 | 376 | ||
392 P8M | 49 | 392 | ||||
440 P8M | 55 | 440 | ||||
480 P8M | 60 | 480 | ||||
512 P8M | 64 | 512 | ||||
520 P8M | 65 | 520 | ||||
536 P8M | 67 | 536 | ||||
560 P8M | 70 | 560 | ||||
584 P8M | 73 | 584 | ||||
600 P8M | 75 | 600 | ||||
632 P8M | 79 | 632 | ||||
640 P8M | 80 | 640 | ||||
656 P8M | 82 | 656 | ||||
680 P8M | 85 | 680 | ||||
712 P8M | 89 | 712 | ||||
720 P8M | 90 | 720 | ||||
752 P8M | 94 | 752 | ||||
760 P8M | 95 | 760 | ||||
800 P8M | 100 | 800 | ||||
832 P8M | 104 | 832 | ||||
840 P8M | 105 | 840 | ||||
848 P8M | 106 | 848 | ||||
856 P8M | 107 | 856 | ||||
880 P8M | 110 | 880 | ||||
896 P8M | 112 | 896 | ||||
912 P8M | 114 | 912 | ||||
920 P8M | 115 | 920 | ||||
936 P8M | 117 | 936 | ||||
944 P8M | 118 | 944 | ||||
960 P8M | 120 | 960 | ||||
984 P8M | 123 | 984 | ||||
1000 P8M | 125 | 1000 | ||||
1040 P8M | 130 | 1040 | ||||
1056 P8M | 132 | 1056 | ||||
1080 P8M | 135 | 1080 | ||||
1192 P8M | 149 | 1192 | - | |||
1440 P8M | 180 | 1440 | - | |||
2064 P8M | 258 | 2064 | - | |||
2496 P8M | 312 | 2496 | - | |||
2600 P8M | 325 | 2600 | - | |||
2800 P8M | 350 | 2800 | - | |||
3048 P8M | 381 | 3048 | - | |||
3200 P8M | 400 | 3200 | - |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Belt Type | Belt Width (mm) (mm) | Circumference Length (mm) | Number of Teeth (Teeth) | |
---|---|---|---|---|---|---|---|---|---|
4.91 € | 1 | Available | 7 Days | 10 | P2M | 6 | 80 | 40 | |
4.91 € | 1 | Available | 7 Days | 10 | P2M | 6 | 84 | 42 | |
4.91 € | 1 | Available | 7 Days | 10 | P2M | 6 | 88 | 44 | |
4.91 € | 1 | Available | 7 Days | 10 | P2M | 6 | 98 | 49 | |
19.90 € | 1 | Available | 7 Days | 10 | P5M | 10 | 1000 | 200 | |
29.98 € | 1 | Available | 7 Days | 10 | P5M | 15 | 1000 | 200 | |
36.12 € | 1 | Available | 7 Days | 10 | P8M | 15 | 1000 | 125 | |
60.44 € | 1 | Available | 29 Days | 10 | P8M | 25 | 1000 | 125 | |
14.99 € | 1 | Available | 7 Days | 10 | P3M | 10 | 1005 | 335 | |
24.07 € | 1 | Available | 7 Days | 10 | P3M | 15 | 1005 | 335 | |
4.91 € | 1 | Available | 7 Days | 10 | P2M | 6 | 100 | 50 | |
15.10 € | 1 | Available | 7 Days | 10 | P3M | 10 | 1023 | 341 | |
24.32 € | 1 | Available | 7 Days | 10 | P3M | 15 | 1023 | 341 | |
20.14 € | 1 | Available | 7 Days | 10 | P5M | 10 | 1025 | 205 | |
30.47 € | 1 | Available | 7 Days | 10 | P5M | 15 | 1025 | 205 | |
9.21 € | 1 | Available | 7 Days | 10 | P2M | 6 | 1040 | 520 | |
37.35 € | 1 | Available | 7 Days | 10 | P8M | 15 | 1040 | 130 | |
62.40 € | 1 | Available | 7 Days | 10 | P8M | 25 | 1040 | 130 | |
15.36 € | 1 | Available | 7 Days | 10 | P3M | 10 | 1041 | 347 | |
24.81 € | 1 | Available | 7 Days | 10 | P3M | 15 | 1041 | 347 | |
15.48 € | 1 | Available | 7 Days | 10 | P3M | 10 | 1050 | 350 | |
24.94 € | 1 | Available | 7 Days | 10 | P3M | 15 | 1050 | 350 | |
20.51 € | 1 | Available | 7 Days | 10 | P5M | 10 | 1050 | 210 | |
30.72 € | 1 | Available | 7 Days | 10 | P5M | 15 | 1050 | 210 | |
37.83 € | 1 | Available | 7 Days | 10 | P8M | 15 | 1056 | 132 | |
62.90 € | 1 | Available | 7 Days | 10 | P8M | 25 | 1056 | 132 | |
38.33 € | 1 | Available | 7 Days | 10 | P8M | 15 | 1080 | 135 | |
63.88 € | 1 | Available | 7 Days | 10 | P8M | 25 | 1080 | 135 | |
4.91 € | 1 | Available | 7 Days | 10 | P2M | 6 | 112 | 56 | |
4.91 € | 1 | Available | 7 Days | 10 | P2M | 6 | 116 | 58 | |
4.91 € | 1 | Available | 7 Days | 10 | P2M | 6 | 118 | 59 | |
16.46 € | 1 | Available | 7 Days | 10 | P3M | 10 | 1191 | 397 | |
41.28 € | 1 | Available | 7 Days | 10 | P8M | 15 | 1192 | 149 | |
7.48 € | 1 | Available | 7 Days | 10 | P3M | 10 | 120 | 40 | |
11.78 € | 1 | Available | 7 Days | 10 | P3M | 15 | 120 | 40 | |
7.48 € | 1 | Available | 7 Days | 10 | P3M | 10 | 123 | 41 | |
11.78 € | 1 | Available | 7 Days | 10 | P3M | 15 | 123 | 41 | |
10.20 € | 1 | Available | 7 Days | 10 | P2M | 6 | 1242 | 621 | |
5.04 € | 1 | Available | 7 Days | 10 | P2M | 6 | 124 | 62 | |
5.04 € | 1 | Available | 7 Days | 10 | P2M | 6 | 126 | 63 | |
5.04 € | 1 | Available | 7 Days | 10 | P2M | 6 | 132 | 66 | |
5.04 € | 1 | Available | 7 Days | 10 | P2M | 6 | 134 | 67 | |
5.04 € | 1 | Available | 7 Days | 10 | P2M | 6 | 136 | 68 | |
7.48 € | 1 | Available | 7 Days | 10 | P3M | 10 | 138 | 46 | |
11.91 € | 1 | Available | 7 Days | 10 | P3M | 15 | 138 | 46 | |
5.04 € | 1 | Available | 7 Days | 10 | P2M | 6 | 140 | 70 | |
7.48 € | 1 | Available | 7 Days | 10 | P3M | 10 | 141 | 47 | |
11.91 € | 1 | Available | 7 Days | 10 | P3M | 15 | 141 | 47 | |
5.04 € | 1 | Available | 7 Days | 10 | P2M | 6 | 142 | 71 | |
79.11 € | 1 | Available | 7 Days | 10 | P8M | 25 | 1440 | 180 | |
5.15 € | 1 | Available | 7 Days | 10 | P2M | 6 | 144 | 72 | |
7.48 € | 1 | Available | 7 Days | 10 | P3M | 10 | 144 | 48 | |
11.91 € | 1 | Available | 7 Days | 10 | P3M | 15 | 144 | 48 | |
5.15 € | 1 | Available | 7 Days | 10 | P2M | 6 | 146 | 73 | |
7.48 € | 1 | Available | 7 Days | 10 | P3M | 10 | 147 | 49 | |
11.91 € | 1 | Available | 7 Days | 10 | P3M | 15 | 147 | 49 | |
7.48 € | 1 | Available | 7 Days | 10 | P3M | 10 | 150 | 50 | |
12.04 € | 1 | Available | 7 Days | 10 | P3M | 15 | 150 | 50 | |
5.15 € | 1 | Available | 7 Days | 10 | P2M | 6 | 152 | 76 | |
7.61 € | 1 | Available |
Same day
Stock | 10 | P3M | 10 | 153 | 51 |
Loading...
Belt shape | Closed End | Belt tooth surface | Standard (Single Sided) | Belt material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Fiber | Belt-shaped type | Circular Tooth Profile PX Belt | Transmission torque | High Torque Transmission |
Configure
Stock
Basic Attributes
Belt Type
Belt Width (mm)(mm)
Circumference Length(mm)
Number of Teeth(Teeth)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes