• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Spur gears / bonded / plastic

Spur gears / bonded / plastic

Click on this image to zoom in.

Click on this image to zoom in.

Data sheet

Unit еxample related to this product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Spur Gears/Bonded Plastic/Pressure Angle 20Deg.:Related Image

TypeMaterialAccessory
Straight Bore Straight Bore + TapKeyway + TapTeethCore
GEYHGEYTGEYKMC NylonEN 1.1158 Equiv.Set Screw
(EN 1.7220 Equiv., Black Oxide)

Specifications

Part Number-Number of Teeth-B-Gear Shape-P
GEYT1.5
GEYK2.0
-
-
40
30
-
-
15
20
-
-
B
B
-
-
18
15N
Part NumberNumber of TeethBGear ShapeShaft Bore Dia. PH7 (1mm Increment)d Reference Dia.D Tip Dia.G Root Dia.HEL*1. Allowable Transmission Force
(N • m)
Bending Strength
Unit Price 1 ~ 4 pc(s).
TypeModuleStraight Bore Straight Bore + TapKeyway + TapStraight Bore Straight Bore + TapKeyway + Tap
GEYHGEYTGEYK
Straight Bore
GEYH

Straight Bore + Tap
GEYT

Keyway + Tap
GEYK
1.03010
B
8~128N~10N303227.5182020101.03
32323429.51.11
34343631.51.20
35353732.51.25
36363833.51.30
388~168N~13N384035.523251.39
4010~1610N~13N404237.51.48
42424439.51.57
45454742.51.71
4810~1910N~17N485045.528301.86
50505247.51.96
52525449.52.05
5610~2610N~23N565853.538402.24
60606257.52.44
7010~2810N~24N707267.540452.88
75757772.53.11
1.5281510~1610N~13N424538.25232527123.18
30454841.253.46
3210~1910N~17N485144.2528303.76
34515447.254.06
3510~2310N~20N52.555.548.7533404.22
36545750.254.38
4010~2610N~23N606356.25385.00
4210~2810N~24N636659.2540455.31
4567.570.563.755.78
48727568.256.27
5012~2812N~24N757871.256.60
2.0202010~1510N~13N404435222534144.91
2210~16444839235.55
2410~1910N~17N48524328306.19
255054456.54
2810~2410N~21N56605135407.54
306064558.20
3212~2812N~24N64685940458.91
346872639.63
357074659.99
3672766710.38
Shaft bore diameter 9N is not available for Keyway Bore + Tap.
Specify 10K as P dimension if keyway width of 4.0mm (height 1.8mm) for Keyway + Tap with shaft bore diameter of 10 is desired. >> P.1498
*1 Allowable Transmission Forces in the table are reference values calculated with prescribed conditions. For conditions, see >> P. 1498.
For orders larger than indicated quantity, please request a quotation.

■Module 2.5, 3.0
Part NumberNumber of TeethBGear ShapeShaft Bore Dia. PH7 (1mm Increment)d Reference Dia.D Tip Dia.G Root Dia.HEL*1. Allowable Transmission Force
(N • m)
Bending Strength
Unit Price 1 ~ 4 pc(s).
TypeModuleStraight Bore Straight Bore + TapKeyway + TapStraight Bore Straight Bore + TapKeyway + Tap
GEYHGEYTGEYK

Straight Bore
GEYH

Straight Bore + Tap
GEYT

Keyway + Tap
GEYK


2.51825B12~1712N~15N455038.75253040158.28
2012~1912N~17N505543.7528409.59
2212~2412N~21N556048.753510.84
24606553.754512.10
2562.567.556.2512.78
2612~2812N~24N657058.754013.47
28707563.7514.73
3.0163012~1612N~14N485440.52430471712.25
1812~2112N~18N546046.5304014.31
2012~2312N~20N606652.5334516.56
2212~2612N~23N667258.53818.72
2412~3012N~26N727864.54320.90
*1 Allowable Transmission Forces in the table are reference values calculated with prescribed conditions. For conditions, see >> P. 1498.
For orders larger than indicated quantity, please request a quotation.

Alterations

Spur Gears/Bonded Plastic/Pressure Angle 20Deg.:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
GEYH1.0-30-10-B-[8-12/1]
GEYH1.0-32-10-B-[8-12/1]
GEYH1.0-34-10-B-[8-12/1]
GEYH1.0-35-10-B-[8-12/1]
GEYH1.0-36-10-B-[8-12/1]
GEYH1.0-38-10-B-[8-16/1]
GEYH1.0-40-10-B-[10-16/1]
GEYH1.0-42-10-B-[10-16/1]
GEYH1.0-45-10-B-[10-16/1]
GEYH1.0-48-10-B-[10-19/1]
GEYH1.0-50-10-B-[10-19/1]
GEYH1.0-52-10-B-[10-19/1]
GEYH1.0-56-10-B-[10-26/1]
GEYH1.0-60-10-B-[10-26/1]
GEYH1.0-70-10-B-[10-28/1]
GEYH1.0-75-10-B-[10-28/1]
GEYH1.5-28-15-B-[10-16/1]
GEYH1.5-30-15-B-[10-16/1]
GEYH1.5-32-15-B-[10-19/1]
GEYH1.5-34-15-B-[10-19/1]
GEYH1.5-35-15-B-[10-23/1]
GEYH1.5-36-15-B-[10-23/1]
GEYH1.5-40-15-B-[10-26/1]
GEYH1.5-42-15-B-[10-28/1]
GEYH1.5-45-15-B-[10-28/1]
GEYH1.5-48-15-B-[10-28/1]
GEYH1.5-50-15-B-[12-28/1]
GEYH2.0-20-20-B-[10-15/1]
GEYH2.0-22-20-B-[10-16/1]
GEYH2.0-24-20-B-[10-19/1]
GEYH2.0-25-20-B-[10-19/1]
GEYH2.0-28-20-B-[10-24/1]
GEYH2.0-30-20-B-[10-24/1]
GEYH2.0-32-20-B-[12-28/1]
GEYH2.0-34-20-B-[12-28/1]
GEYH2.0-35-20-B-[12-28/1]
GEYH2.0-36-20-B-[12-28/1]
GEYH2.5-18-25-B-[12-17/1]
GEYH2.5-20-25-B-[12-19/1]
GEYH2.5-22-25-B-[12-24/1]
GEYH2.5-24-25-B-[12-24/1]
GEYH2.5-25-25-B-[12-24/1]
GEYH2.5-26-25-B-[12-28/1]
GEYH2.5-28-25-B-[12-28/1]
GEYH3.0-16-30-B-[12-16/1]
GEYH3.0-18-30-B-[12-21/1]
GEYH3.0-20-30-B-[12-23/1]
GEYH3.0-22-30-B-[12-26/1]
GEYH3.0-24-30-B-[12-30/1]
GEYK1.0-30-10-B-8N
GEYK1.0-30-10-B-10K
GEYK1.0-30-10-B-10N
GEYK1.0-32-10-B-8N
GEYK1.0-32-10-B-10K
GEYK1.0-32-10-B-10N
GEYK1.0-34-10-B-8N
GEYK1.0-34-10-B-10K
GEYK1.0-34-10-B-10N
GEYK1.0-35-10-B-8N
GEYK1.0-35-10-B-10K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber of Teeth
(Teeth)
Tooth Width B
(mm)
Hole Shape

-

1 9 Days 103010Round Hole

-

1 9 Days 103210Round Hole

-

1 9 Days 103410Round Hole

-

1 9 Days 103510Round Hole

-

1 9 Days 103610Round Hole

-

1 9 Days 103810Round Hole

-

1 9 Days 104010Round Hole

-

1 9 Days 104210Round Hole

-

1 9 Days 104510Round Hole

-

1 9 Days 104810Round Hole

-

1 9 Days 105010Round Hole

-

1 9 Days 105210Round Hole

-

1 9 Days 105610Round Hole

-

1 9 Days 106010Round Hole

-

1 9 Days 107010Round Hole

-

1 9 Days 107510Round Hole

-

1 9 Days 102815Round Hole

-

1 9 Days 103015Round Hole

-

1 9 Days 103215Round Hole

-

1 9 Days 103415Round Hole

-

1 9 Days 103515Round Hole

-

1 9 Days 103615Round Hole

-

1 9 Days 104015Round Hole

-

1 9 Days 104215Round Hole

-

1 9 Days 104515Round Hole

-

1 9 Days 104815Round Hole

-

1 9 Days 105015Round Hole

-

1 9 Days 102020Round Hole

-

1 9 Days 102220Round Hole

-

1 9 Days 102420Round Hole

-

1 9 Days 102520Round Hole

-

1 9 Days 102820Round Hole

-

1 9 Days 103020Round Hole

-

1 9 Days 103220Round Hole

-

1 9 Days 103420Round Hole

-

1 9 Days 103520Round Hole

-

1 9 Days 103620Round Hole

-

1 9 Days 101825Round Hole

-

1 9 Days 102025Round Hole

-

1 9 Days 102225Round Hole

-

1 9 Days 102425Round Hole

-

1 9 Days 102525Round Hole

-

1 9 Days 102625Round Hole

-

1 9 Days 102825Round Hole

-

1 9 Days 101630Round Hole

-

1 9 Days 101830Round Hole

-

1 9 Days 102030Round Hole

-

1 9 Days 102230Round Hole

-

1 9 Days 102430Round Hole

-

1 9 Days 103010Keyway Hole + Tap

-

1 9 Days 103010Keyway Hole + Tap

-

1 9 Days 103010Keyway Hole + Tap

-

1 9 Days 103210Keyway Hole + Tap

-

1 9 Days 103210Keyway Hole + Tap

-

1 9 Days 103210Keyway Hole + Tap

-

1 9 Days 103410Keyway Hole + Tap

-

1 9 Days 103410Keyway Hole + Tap

-

1 9 Days 103410Keyway Hole + Tap

-

1 9 Days 103510Keyway Hole + Tap

-

1 9 Days 103510Keyway Hole + Tap

Loading...

More Information

Spur Gears/Bonded Plastic/Pressure Angle 20Deg.:Related Image

Basic information

Material Resin Shape Shape B Heat Treatment Not Provided
Surface Treatment Not Provided Ground Tooth Not Provided Backlash Provided
Bearing Not Provided Shaft Bore Tolerance H7 Precision(Old JIS) JIS B 1702 (Class 5)

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360