Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material | Hardness | Shape | Type | |
Press Fit | Tapped | |||
High Hardness Stainless Steel | 35HRC~ | Tapered | ALPSTA | ALPSTTA |
Sphere | ALPSQA | ALPSQTA |
Part Number | - | L | - | E | - | A | |||
Type | D Tol. | D | |||||||
ALPSTA | M | 6 | - | L14.0 | - | E2.5 | - | A30 |
Part Number | L 0.1mm Increment | E (Taper only) 0.1mm Increment | A Selection | C | ℓ1 | Unit Price Tapered | Unit Price Sphere | ||
Type | D Tol. | D | ALPSTA | ALPSQA | |||||
ALPSTA (Tapered) ALPSQA (Sphere) | M (m6) P (p6) G (g6) H (h7) | 3 | 3.0~40.0 | 0.5~10.0 | 15 30 45 60 | 0.5 | 1 | ||
4 | 1 | ||||||||
5 | |||||||||
6 | |||||||||
8 | |||||||||
10 |
Part Number | L 0.1mm Increment | E (Taper only) 0.1mm Increment | A Selection | M (Coarse) | * Recommended Tightening Torque N • cm | ℓ2 | Unit Price Tapered | Unit Price Sphere | ||
Type | D Tol. | D | ALPSTTA | ALPSQTA | ||||||
ALPSTTA (Tapered) ALPSQTA (Sphere) | M (m6) P (p6) G (g6) H (h7) | 6 | 10.0~40.0 | 0.5~10.0 | 15 30 45 60 | M3 | 147 | 5 | ||
8 | 15.0~40.0 | M4 | 333 | 6 | ||||||
10 | M5 | 676 | 8 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
ALPSQAG3-L[3-40/0.1] |
ALPSQAG4-L[3-40/0.1] |
ALPSQAG5-L[3-40/0.1] |
ALPSQAG6-L[3-40/0.1] |
ALPSQAG8-L[3-40/0.1] |
ALPSQAG10-L[3-40/0.1] |
ALPSQAH3-L[3-40/0.1] |
ALPSQAH4-L[3-40/0.1] |
ALPSQAH5-L[3-40/0.1] |
ALPSQAH6-L[3-40/0.1] |
ALPSQAH8-L[3-40/0.1] |
ALPSQAH10-L[3-40/0.1] |
ALPSQAM3-L[3-40/0.1] |
ALPSQAM4-L[3-40/0.1] |
ALPSQAM5-L[3-40/0.1] |
ALPSQAM6-L[3-40/0.1] |
ALPSQAM8-L[3-40/0.1] |
ALPSQAM10-L[3-40/0.1] |
ALPSQAP3-L[3-40/0.1] |
ALPSQAP4-L[3-40/0.1] |
ALPSQAP5-L[3-40/0.1] |
ALPSQAP6-L[3-40/0.1] |
ALPSQAP8-L[3-40/0.1] |
ALPSQAP10-L[3-40/0.1] |
ALPSQTAG6-L[10-40/0.1] |
ALPSQTAG8-L[15-40/0.1] |
ALPSQTAG10-L[15-40/0.1] |
ALPSQTAH6-L[10-40/0.1] |
ALPSQTAH8-L[15-40/0.1] |
ALPSQTAH10-L[15-40/0.1] |
ALPSQTAM6-L[10-40/0.1] |
ALPSQTAM8-L[15-40/0.1] |
ALPSQTAM10-L[15-40/0.1] |
ALPSQTAP6-L[10-40/0.1] |
ALPSQTAP8-L[15-40/0.1] |
ALPSQTAP10-L[15-40/0.1] |
ALPSTAG3-L[3-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTAG4-L[3-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTAG5-L[3-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTAG6-L[3-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTAG8-L[3-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTAG10-L[3-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTAH3-L[3-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTAH4-L[3-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTAH5-L[3-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTAH6-L[3-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTAH8-L[3-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTAH10-L[3-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTAM3-L[3-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTAM4-L[3-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTAM5-L[3-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTAM6-L[3-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTAM8-L[3-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTAM10-L[3-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTAP3-L[3-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTAP4-L[3-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTAP5-L[3-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTAP6-L[3-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTAP8-L[3-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTAP10-L[3-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Inlet Side Tip Type | Mounting Side Shape | Mounting Side Dia. D (Ø) | Mounting Side Outer Dia. Tolerance | Screw Dia. M (mm) | A | E (mm) | L (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | 3 | g6 | - | - | - | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | 4 | g6 | - | - | - | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | 5 | g6 | - | - | - | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | 6 | g6 | - | - | - | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | 8 | g6 | - | - | - | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | 10 | g6 | - | - | - | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | 3 | h7 | - | - | - | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | 4 | h7 | - | - | - | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | 5 | h7 | - | - | - | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | 6 | h7 | - | - | - | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | 8 | h7 | - | - | - | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | 10 | h7 | - | - | - | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | 3 | m6 | - | - | - | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | 4 | m6 | - | - | - | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | 5 | m6 | - | - | - | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | 6 | m6 | - | - | - | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | 8 | m6 | - | - | - | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | 10 | m6 | - | - | - | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | 3 | p6 | - | - | - | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | 4 | p6 | - | - | - | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | 5 | p6 | - | - | - | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | 6 | p6 | - | - | - | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | 8 | p6 | - | - | - | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Straight(Press Fit) | 10 | p6 | - | - | - | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Female Thread | 6 | g6 | 3 | - | - | 10 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Female Thread | 8 | g6 | 4 | - | - | 15 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Female Thread | 10 | g6 | 5 | - | - | 15 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Female Thread | 6 | h7 | 3 | - | - | 10 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Female Thread | 8 | h7 | 4 | - | - | 15 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Female Thread | 10 | h7 | 5 | - | - | 15 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Female Thread | 6 | m6 | 3 | - | - | 10 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Female Thread | 8 | m6 | 4 | - | - | 15 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Female Thread | 10 | m6 | 5 | - | - | 15 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Female Thread | 6 | p6 | 3 | - | - | 10 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Female Thread | 8 | p6 | 4 | - | - | 15 ~ 40 | ||
- | 1 | 7 Days | 10 | Spherical Surface | Female Thread | 10 | p6 | 5 | - | - | 15 ~ 40 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | 3 | g6 | - | 15 ~ 60 | 0.5 ~ 10 | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | 4 | g6 | - | 15 ~ 60 | 0.5 ~ 10 | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | 5 | g6 | - | 15 ~ 60 | 0.5 ~ 10 | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | 6 | g6 | - | 15 ~ 60 | 0.5 ~ 10 | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | 8 | g6 | - | 15 ~ 60 | 0.5 ~ 10 | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | 10 | g6 | - | 15 ~ 60 | 0.5 ~ 10 | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | 3 | h7 | - | 15 ~ 60 | 0.5 ~ 10 | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | 4 | h7 | - | 15 ~ 60 | 0.5 ~ 10 | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | 5 | h7 | - | 15 ~ 60 | 0.5 ~ 10 | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | 6 | h7 | - | 15 ~ 60 | 0.5 ~ 10 | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | 8 | h7 | - | 15 ~ 60 | 0.5 ~ 10 | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | 10 | h7 | - | 15 ~ 60 | 0.5 ~ 10 | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | 3 | m6 | - | 15 ~ 60 | 0.5 ~ 10 | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | 4 | m6 | - | 15 ~ 60 | 0.5 ~ 10 | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | 5 | m6 | - | 15 ~ 60 | 0.5 ~ 10 | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | 6 | m6 | - | 15 ~ 60 | 0.5 ~ 10 | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | 8 | m6 | - | 15 ~ 60 | 0.5 ~ 10 | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | 10 | m6 | - | 15 ~ 60 | 0.5 ~ 10 | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | 3 | p6 | - | 15 ~ 60 | 0.5 ~ 10 | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | 4 | p6 | - | 15 ~ 60 | 0.5 ~ 10 | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | 5 | p6 | - | 15 ~ 60 | 0.5 ~ 10 | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | 6 | p6 | - | 15 ~ 60 | 0.5 ~ 10 | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | 8 | p6 | - | 15 ~ 60 | 0.5 ~ 10 | 3 ~ 40 | ||
- | 1 | 7 Days | 10 | Tapered | Straight(Press Fit) | 10 | p6 | - | 15 ~ 60 | 0.5 ~ 10 | 3 ~ 40 |
Loading...
Basic Shape | Straight/With Air Vent | Inlet Side Tip Shape | Round | Inlet Style | No |
---|---|---|---|---|---|
Surface Treatment | Not Provided | Heat Treatment | No | Material | Stainless Steel |
Stainless Steel Type | High hardness stainless | Positioning Side O.D. Tolerance | 0/-0.01 | Dimension Configurable Type | P Dimension, L Dimension, B Dimension Configurable |
Configure
Basic Attributes
Inlet Side Tip Type
Mounting Side Shape
Mounting Side Dia. D(Ø)
Mounting Side Outer Dia. Tolerance
Screw Dia. M(mm)
A
E(mm)
L(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes