Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material | Surface Treatment | Hardness | Threaded | Tapped | Pilot |
EN 1.1191 Equiv. | Black Oxide | - | LSPC | LSPA | LSPB |
EN 1.1191 Equiv. | Hard Chrome Plating | Plating Hardness: 750HV ~ | LSPRC | LSPAR | LSPBR |
EN 1.1191 Equiv. | Black Oxide | Treated Hardness: 45 ~ 50HRC | LSPHBC | LSPAHB | LSPBHB |
EN 1.1191 Equiv. | Hard Chrome Plating | Treated Hardness: 45 ~ 50HRC Plating Hardness: 750HV ~ | LSPHRC | LSPAHR | LSPBHR |
EN 1.4301 Equiv. | - | - | LSPSUC | LSPASU | LSPBSU |
EN 1.4037 Equiv. | - | Treated Hardness: 50 ~ 55HRC | LSPSCC | LSPASC | LSPBSC |
Part Number | - | L | - | P | - | B | - | E | - | A |
LSPCA10 | - | L20.01 | - | P4.05 | - | B5 | - | E2.0 | - | A15 |
LSPBC12 | - | L25.01 | - | P8.00 | - | B10 |
M (Coarse) | Tightening Torque N • cm |
M3 | 98 |
M4 | 225 |
M5 | 461 |
M6 | 784 |
M8 | 1911 |
M10 | 3783 |
M12 | 6605 |
M16 | 16366 |
M20 | 32928 |
Part Number | L 0.01mm Increment | P 0.01mm Increment | B 0.1mm Increment | E 0.1mm Increment (Shape A only) | A Selection (Shape A only) | R (Shape C) | d | M (Coarse) | F | M1 (Coarse) | ℓ1 | W | ℓ2 | ||||
Type | Tip Shape | D | |||||||||||||||
Threaded LSPC LSPRC LSPHBC LSPHRC LSPSUC LSPSCC | Tapped LSPA LSPAR LSPAHB LSPAHR LSPASU LSPASC | Pilot LSPB LSPBR LSPBHB LSPBHR LSPBSU LSPBSC | A B C | 6 | 10.00~50.00 | 3.00~4.00 | 2.0~12.0 | 0.5~10.0 | 15 30 45 60 | 1 | 3 | 3 | 1.5 | M3 | - | 5 | 8 |
8 | 3.00~6.00 | 2.0~15.0 | 5 | 5 | 2 | 7 | |||||||||||
10 | 20.00~80.00 | 4.00~8.00 | 2.0~20.0 | 1.5 | 6 | 6 | 3 | 6 | 8 | ||||||||
12 | 4.00~10.00 | 2.0~20.0 | 8 | 8 | 4 | M5 | 10 | 10 | |||||||||
15 | 5.00~10.00 | 2.0~25.0 | 2 | 10 | 10 | 5 | 9 | 13 | |||||||||
20 | 8.00~15.00 | 2.0~30.0 | 3 | 12 | 12 | 5 | M8 | 17 | |||||||||
25 | 10.00~15.00 | 2.0~30.0 | 4 | 16 | 16 | 5 | 20 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
LSPAA6-L[10-50/0.01]-P[3-4/0.01]-B[2-12/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
LSPAA8-L[10-50/0.01]-P[3-6/0.01]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
LSPAA10-L[20-80/0.01]-P[4-8/0.01]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
LSPAA12-L[20-80/0.01]-P[4-10/0.01]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
LSPAA15-L[20-80/0.01]-P[5-10/0.01]-B[2-25/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
LSPAA20-L[20-80/0.01]-P[8-15/0.01]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
LSPAA25-L[20-80/0.01]-P[10-15/0.01]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
LSPAB6-L[10-50/0.01]-P[3-4/0.01]-B[2-12/0.1] |
LSPAB8-L[10-50/0.01]-P[3-6/0.01]-B[2-15/0.1] |
LSPAB10-L[20-80/0.01]-P[4-8/0.01]-B[2-20/0.1] |
LSPAB12-L[20-80/0.01]-P[4-10/0.01]-B[2-20/0.1] |
LSPAB15-L[20-80/0.01]-P[5-10/0.01]-B[2-25/0.1] |
LSPAB20-L[20-80/0.01]-P[8-15/0.01]-B[2-30/0.1] |
LSPAB25-L[20-80/0.01]-P[10-15/0.01]-B[2-30/0.1] |
LSPAC6-L[10-50/0.01]-P[3-4/0.01]-B[2-12/0.1] |
LSPAC8-L[10-50/0.01]-P[3-6/0.01]-B[2-15/0.1] |
LSPAC10-L[20-80/0.01]-P[4-8/0.01]-B[2-20/0.1] |
LSPAC12-L[20-80/0.01]-P[4-10/0.01]-B[2-20/0.1] |
LSPAC15-L[20-80/0.01]-P[5-10/0.01]-B[2-25/0.1] |
LSPAC20-L[20-80/0.01]-P[8-15/0.01]-B[2-30/0.1] |
LSPAC25-L[20-80/0.01]-P[10-15/0.01]-B[2-30/0.1] |
LSPAHBA6-L[10-50/0.01]-P[3-4/0.01]-B[2-12/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
LSPAHBA8-L[10-50/0.01]-P[3-6/0.01]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
LSPAHBA10-L[20-80/0.01]-P[4-8/0.01]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
LSPAHBA12-L[20-80/0.01]-P[4-10/0.01]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
LSPAHBA15-L[20-80/0.01]-P[5-10/0.01]-B[2-25/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
LSPAHBA20-L[20-80/0.01]-P[8-15/0.01]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
LSPAHBA25-L[20-80/0.01]-P[10-15/0.01]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
LSPAHBB6-L[10-50/0.01]-P[3-4/0.01]-B[2-12/0.1] |
LSPAHBB8-L[10-50/0.01]-P[3-6/0.01]-B[2-15/0.1] |
LSPAHBB10-L[20-80/0.01]-P[4-8/0.01]-B[2-20/0.1] |
LSPAHBB12-L[20-80/0.01]-P[4-10/0.01]-B[2-20/0.1] |
LSPAHBB15-L[20-80/0.01]-P[5-10/0.01]-B[2-25/0.1] |
LSPAHBB20-L[20-80/0.01]-P[8-15/0.01]-B[2-30/0.1] |
LSPAHBB25-L[20-80/0.01]-P[10-15/0.01]-B[2-30/0.1] |
LSPAHBC6-L[10-50/0.01]-P[3-4/0.01]-B[2-12/0.1] |
LSPAHBC8-L[10-50/0.01]-P[3-6/0.01]-B[2-15/0.1] |
LSPAHBC10-L[20-80/0.01]-P[4-8/0.01]-B[2-20/0.1] |
LSPAHBC12-L[20-80/0.01]-P[4-10/0.01]-B[2-20/0.1] |
LSPAHBC15-L[20-80/0.01]-P[5-10/0.01]-B[2-25/0.1] |
LSPAHBC20-L[20-80/0.01]-P[8-15/0.01]-B[2-30/0.1] |
LSPAHBC25-L[20-80/0.01]-P[10-15/0.01]-B[2-30/0.1] |
LSPAHRA6-L[10-50/0.01]-P[3-4/0.01]-B[2-12/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
LSPAHRA8-L[10-50/0.01]-P[3-6/0.01]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
LSPAHRA10-L[20-80/0.01]-P[4-8/0.01]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
LSPAHRA12-L[20-80/0.01]-P[4-10/0.01]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
LSPAHRA15-L[20-80/0.01]-P[5-10/0.01]-B[2-25/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
LSPAHRA20-L[20-80/0.01]-P[8-15/0.01]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
LSPAHRA25-L[20-80/0.01]-P[10-15/0.01]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
LSPAHRB6-L[10-50/0.01]-P[3-4/0.01]-B[2-12/0.1] |
LSPAHRB8-L[10-50/0.01]-P[3-6/0.01]-B[2-15/0.1] |
LSPAHRB10-L[20-80/0.01]-P[4-8/0.01]-B[2-20/0.1] |
LSPAHRB12-L[20-80/0.01]-P[4-10/0.01]-B[2-20/0.1] |
LSPAHRB15-L[20-80/0.01]-P[5-10/0.01]-B[2-25/0.1] |
LSPAHRB20-L[20-80/0.01]-P[8-15/0.01]-B[2-30/0.1] |
LSPAHRB25-L[20-80/0.01]-P[10-15/0.01]-B[2-30/0.1] |
LSPAHRC6-L[10-50/0.01]-P[3-4/0.01]-B[2-12/0.1] |
LSPAHRC8-L[10-50/0.01]-P[3-6/0.01]-B[2-15/0.1] |
LSPAHRC10-L[20-80/0.01]-P[4-8/0.01]-B[2-20/0.1] |
LSPAHRC12-L[20-80/0.01]-P[4-10/0.01]-B[2-20/0.1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Method | Tip Shape | Material | Surface Treatment (Ø) | Heat Treatment | Hardness | O.D. D (mm) | A | B (mm) | E (mm) | L (mm) | P (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Black Oxide | Not Provided | Not Provided | 6 | 15 ~ 60 | 2 ~ 12 | 0.5 ~ 10 | 10 ~ 50 | 3 ~ 4 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Black Oxide | Not Provided | Not Provided | 8 | 15 ~ 60 | 2 ~ 15 | 0.5 ~ 10 | 10 ~ 50 | 3 ~ 6 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Black Oxide | Not Provided | Not Provided | 10 | 15 ~ 60 | 2 ~ 20 | 0.5 ~ 10 | 20 ~ 80 | 4 ~ 8 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Black Oxide | Not Provided | Not Provided | 12 | 15 ~ 60 | 2 ~ 20 | 0.5 ~ 10 | 20 ~ 80 | 4 ~ 10 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Black Oxide | Not Provided | Not Provided | 15 | 15 ~ 60 | 2 ~ 25 | 0.5 ~ 10 | 20 ~ 80 | 5 ~ 10 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Black Oxide | Not Provided | Not Provided | 20 | 15 ~ 60 | 2 ~ 30 | 0.5 ~ 10 | 20 ~ 80 | 8 ~ 15 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Black Oxide | Not Provided | Not Provided | 25 | 15 ~ 60 | 2 ~ 30 | 0.5 ~ 10 | 20 ~ 80 | 10 ~ 15 | ||
- | 1 | 8 Days | 10 | Tapped | Spherical | Steel | Black Oxide | Not Provided | Not Provided | 6 | - | 2 ~ 12 | - | 10 ~ 50 | 3 ~ 4 | ||
- | 1 | 8 Days | 10 | Tapped | Spherical | Steel | Black Oxide | Not Provided | Not Provided | 8 | - | 2 ~ 15 | - | 10 ~ 50 | 3 ~ 6 | ||
- | 1 | 8 Days | 10 | Tapped | Spherical | Steel | Black Oxide | Not Provided | Not Provided | 10 | - | 2 ~ 20 | - | 20 ~ 80 | 4 ~ 8 | ||
- | 1 | 8 Days | 10 | Tapped | Spherical | Steel | Black Oxide | Not Provided | Not Provided | 12 | - | 2 ~ 20 | - | 20 ~ 80 | 4 ~ 10 | ||
- | 1 | 8 Days | 10 | Tapped | Spherical | Steel | Black Oxide | Not Provided | Not Provided | 15 | - | 2 ~ 25 | - | 20 ~ 80 | 5 ~ 10 | ||
- | 1 | 8 Days | 10 | Tapped | Spherical | Steel | Black Oxide | Not Provided | Not Provided | 20 | - | 2 ~ 30 | - | 20 ~ 80 | 8 ~ 15 | ||
- | 1 | 8 Days | 10 | Tapped | Spherical | Steel | Black Oxide | Not Provided | Not Provided | 25 | - | 2 ~ 30 | - | 20 ~ 80 | 10 ~ 15 | ||
- | 1 | 8 Days | 10 | Tapped | Bullet Nose | Steel | Black Oxide | Not Provided | Not Provided | 6 | - | 2 ~ 12 | - | 10 ~ 50 | 3 ~ 4 | ||
- | 1 | 8 Days | 10 | Tapped | Bullet Nose | Steel | Black Oxide | Not Provided | Not Provided | 8 | - | 2 ~ 15 | - | 10 ~ 50 | 3 ~ 6 | ||
- | 1 | 8 Days | 10 | Tapped | Bullet Nose | Steel | Black Oxide | Not Provided | Not Provided | 10 | - | 2 ~ 20 | - | 20 ~ 80 | 4 ~ 8 | ||
- | 1 | 8 Days | 10 | Tapped | Bullet Nose | Steel | Black Oxide | Not Provided | Not Provided | 12 | - | 2 ~ 20 | - | 20 ~ 80 | 4 ~ 10 | ||
- | 1 | 8 Days | 10 | Tapped | Bullet Nose | Steel | Black Oxide | Not Provided | Not Provided | 15 | - | 2 ~ 25 | - | 20 ~ 80 | 5 ~ 10 | ||
- | 1 | 8 Days | 10 | Tapped | Bullet Nose | Steel | Black Oxide | Not Provided | Not Provided | 20 | - | 2 ~ 30 | - | 20 ~ 80 | 8 ~ 15 | ||
- | 1 | 8 Days | 10 | Tapped | Bullet Nose | Steel | Black Oxide | Not Provided | Not Provided | 25 | - | 2 ~ 30 | - | 20 ~ 80 | 10 ~ 15 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 6 | 15 ~ 60 | 2 ~ 12 | 0.5 ~ 10 | 10 ~ 50 | 3 ~ 4 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 8 | 15 ~ 60 | 2 ~ 15 | 0.5 ~ 10 | 10 ~ 50 | 3 ~ 6 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 10 | 15 ~ 60 | 2 ~ 20 | 0.5 ~ 10 | 20 ~ 80 | 4 ~ 8 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 12 | 15 ~ 60 | 2 ~ 20 | 0.5 ~ 10 | 20 ~ 80 | 4 ~ 10 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 15 | 15 ~ 60 | 2 ~ 25 | 0.5 ~ 10 | 20 ~ 80 | 5 ~ 10 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 20 | 15 ~ 60 | 2 ~ 30 | 0.5 ~ 10 | 20 ~ 80 | 8 ~ 15 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 25 | 15 ~ 60 | 2 ~ 30 | 0.5 ~ 10 | 20 ~ 80 | 10 ~ 15 | ||
- | 1 | 8 Days | 10 | Tapped | Spherical | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 6 | - | 2 ~ 12 | - | 10 ~ 50 | 3 ~ 4 | ||
- | 1 | 8 Days | 10 | Tapped | Spherical | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 8 | - | 2 ~ 15 | - | 10 ~ 50 | 3 ~ 6 | ||
- | 1 | 8 Days | 10 | Tapped | Spherical | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 10 | - | 2 ~ 20 | - | 20 ~ 80 | 4 ~ 8 | ||
- | 1 | 8 Days | 10 | Tapped | Spherical | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 12 | - | 2 ~ 20 | - | 20 ~ 80 | 4 ~ 10 | ||
- | 1 | 8 Days | 10 | Tapped | Spherical | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 15 | - | 2 ~ 25 | - | 20 ~ 80 | 5 ~ 10 | ||
- | 1 | 8 Days | 10 | Tapped | Spherical | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 20 | - | 2 ~ 30 | - | 20 ~ 80 | 8 ~ 15 | ||
- | 1 | 8 Days | 10 | Tapped | Spherical | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 25 | - | 2 ~ 30 | - | 20 ~ 80 | 10 ~ 15 | ||
- | 1 | 8 Days | 10 | Tapped | Bullet Nose | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 6 | - | 2 ~ 12 | - | 10 ~ 50 | 3 ~ 4 | ||
- | 1 | 8 Days | 10 | Tapped | Bullet Nose | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 8 | - | 2 ~ 15 | - | 10 ~ 50 | 3 ~ 6 | ||
- | 1 | 8 Days | 10 | Tapped | Bullet Nose | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 10 | - | 2 ~ 20 | - | 20 ~ 80 | 4 ~ 8 | ||
- | 1 | 8 Days | 10 | Tapped | Bullet Nose | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 12 | - | 2 ~ 20 | - | 20 ~ 80 | 4 ~ 10 | ||
- | 1 | 8 Days | 10 | Tapped | Bullet Nose | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 15 | - | 2 ~ 25 | - | 20 ~ 80 | 5 ~ 10 | ||
- | 1 | 8 Days | 10 | Tapped | Bullet Nose | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 20 | - | 2 ~ 30 | - | 20 ~ 80 | 8 ~ 15 | ||
- | 1 | 8 Days | 10 | Tapped | Bullet Nose | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 25 | - | 2 ~ 30 | - | 20 ~ 80 | 10 ~ 15 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 6 | 15 ~ 60 | 2 ~ 12 | 0.5 ~ 10 | 10 ~ 50 | 3 ~ 4 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 8 | 15 ~ 60 | 2 ~ 15 | 0.5 ~ 10 | 10 ~ 50 | 3 ~ 6 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 10 | 15 ~ 60 | 2 ~ 20 | 0.5 ~ 10 | 20 ~ 80 | 4 ~ 8 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 12 | 15 ~ 60 | 2 ~ 20 | 0.5 ~ 10 | 20 ~ 80 | 4 ~ 10 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 15 | 15 ~ 60 | 2 ~ 25 | 0.5 ~ 10 | 20 ~ 80 | 5 ~ 10 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 20 | 15 ~ 60 | 2 ~ 30 | 0.5 ~ 10 | 20 ~ 80 | 8 ~ 15 | ||
- | 1 | 8 Days | 10 | Tapped | Flat | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 25 | 15 ~ 60 | 2 ~ 30 | 0.5 ~ 10 | 20 ~ 80 | 10 ~ 15 | ||
- | 1 | 8 Days | 10 | Tapped | Spherical | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 6 | - | 2 ~ 12 | - | 10 ~ 50 | 3 ~ 4 | ||
- | 1 | 8 Days | 10 | Tapped | Spherical | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 8 | - | 2 ~ 15 | - | 10 ~ 50 | 3 ~ 6 | ||
- | 1 | 8 Days | 10 | Tapped | Spherical | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 10 | - | 2 ~ 20 | - | 20 ~ 80 | 4 ~ 8 | ||
- | 1 | 8 Days | 10 | Tapped | Spherical | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 12 | - | 2 ~ 20 | - | 20 ~ 80 | 4 ~ 10 | ||
- | 1 | 8 Days | 10 | Tapped | Spherical | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 15 | - | 2 ~ 25 | - | 20 ~ 80 | 5 ~ 10 | ||
- | 1 | 8 Days | 10 | Tapped | Spherical | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 20 | - | 2 ~ 30 | - | 20 ~ 80 | 8 ~ 15 | ||
- | 1 | 8 Days | 10 | Tapped | Spherical | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 25 | - | 2 ~ 30 | - | 20 ~ 80 | 10 ~ 15 | ||
- | 1 | 8 Days | 10 | Tapped | Bullet Nose | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 6 | - | 2 ~ 12 | - | 10 ~ 50 | 3 ~ 4 | ||
- | 1 | 8 Days | 10 | Tapped | Bullet Nose | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 8 | - | 2 ~ 15 | - | 10 ~ 50 | 3 ~ 6 | ||
- | 1 | 8 Days | 10 | Tapped | Bullet Nose | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 10 | - | 2 ~ 20 | - | 20 ~ 80 | 4 ~ 8 | ||
- | 1 | 8 Days | 10 | Tapped | Bullet Nose | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 12 | - | 2 ~ 20 | - | 20 ~ 80 | 4 ~ 10 |
Loading...
Shape | Support Pins | Height Tolerance | 0/+0.05 |
---|
Configure
Basic Attributes
Mounting Method
Tip Shape
Material
Surface Treatment(Ø)
Heat Treatment
Hardness
O.D. D(mm)
A
B(mm)
E(mm)
L(mm)
P(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes