• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Profile rail guideways / carriage dimensions selectable / heavy-duty version

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Linear Guides for Heavy Load/Normal Clearance/Cost Efficient Product:Related Image

 TypeL DimensionMaterial
Hardness
1 block2 blocks
Standard GradeStandard Grade
Block
Standard
C-SXRC-SX2RSelectableRails / Blocks: Carbon Steel
58HRC~62HRC
C-SXRLC-SX2RLConfigurable
Wide Block
Tapped Hole
C-SXWTC-SX2WTSelectable
C-SXWTLC-SX2WTLConfigurable
Heat Resistant Temperature: -20 ~ 80°C

Specifications

Part Number-L
C-SXR28-880
C-SXWT28-880
HTypeHLBlock DimensionGuide Rail Dimension
WL1BCSxℓL2KTCbGrease FittingH1W1W2CaCounterbored HoleFG
Mounting HoleET1d1xd2xh
Standard(1 block)
C-SXR
C-SXRL
(2 blocks)
C-SX2R
C-SX2RL
24100~1480  (160)3455.92626M4x539.520.86.20.5M4x0.775.513159.50.54.5x7.5x66020
28100~1960  (160)4266.73232M5x546.​​723.47.20.5M6x1144.516.520110.56x9.5x8.56020
33100~1960  (220)48803535M6x65927.28.151M6x1144.5202312.50.97x11x96020
42120~1960  (280)6095.34040M8x869.3358.51.0M6x114823281619x14x128020
Wide Block(1 block)
C-SXWT
C-SXWTL
(2 blocks)
C-SX2WT
C-SX2WTL
24100~1480  (160)5255.94126M5x739.520.87-M4x0.775.5131518.50.54.5x7.5x66020
28100~1960  (160)5966.74932M6x946.723.49-M6x1144.516.52019.50.56x9.5x8.56020
33100~1960  (220)73806035M8x105927.210-M6x1144.52023250.97x11x96020
L Dimension: Dimensions in ( ) are for 2-Block Type.
HLUnit Price
1 block2 blocks
C-SXRC-SXWTC-SX2RC-SX2WT
24100  --
160    
220    
280    
340    
400    
460    
520    
580    
640    
700    
760    
820    
880    
940    
1000    
1060    
1120    
1180    
1240    
1300    
1360    
1420    
1480    
28100  --
160    
220    
280    
340    
400    
460    
520    
580    
640    
700    
760    
820    
880    
940    
1000    
1060    
1120    
1180    
1240    
1300    
1360    
1420    
1480    
1540    
1600    
1660    
1720    
1780    
1840    
1900    
1960    
33100  --
160  --
220    
280    
340    
400    
460    
520    
580    
640    
700    
760    
820    
880    
940    
1000    
1060    
1120    
1180    
1240    
1300    
1360    
1420    
1480    
1540    
1600    
1660    
1720    
1780    
1840    
1900    
1960    
42120 ---
200 ---
280 - -
360 - -
440 - -
520 - -
600 - -
680 - -
760 - -
840 - -
920 - -
1000 - -
1080 - -
1160 - -
1240 - -
1320 - -
1400 - -
1480 - -
1560 - -
1640 - -
1720 - -
1800 - -
1880 - -
1960 - -

■L Dimension Configurable Type (10mm Increment)
HUnit Price
1 block2 blocks
C-SXRLC-SXWTLC-SX2RLC-SX2WTL
24    
28    
33    
For calculation of L Dimension Configurable Type (10mm Increment), add the above amount to the unit price of the Selectable Type longer than, and closest to this L Dimension Configurable Type.

Alterations

Linear Guides for Heavy Load/Normal Clearance/Cost Efficient Product:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
C-SX2R24-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480]
C-SX2R28-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
C-SX2R33-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
C-SX2R42-[280,​360,​440,​520,​600,​680,​760,​840,​920,​1000,​1080,​1160,​1240,​1320,​1400,​1480,​1560,​1640,​1720,​1800,​1880,​1960]
C-SX2RL24-[170-1470/10]
C-SX2RL28-[170-1950/10]
C-SX2RL33-[230-1950/10]
C-SX2RL42-[290-1950/10]
C-SX2WT24-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480]
C-SX2WT28-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
C-SX2WT33-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
C-SX2WTL24-[170-1470/10]
C-SX2WTL28-[170-1950/10]
C-SX2WTL33-[230-1950/10]
C-SXR24-[100,​160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480]
C-SXR28-[100,​160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
C-SXR33-[100,​160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
C-SXR42-[120,​200,​280,​360,​440,​520,​600,​680,​760,​840,​920,​1000,​1080,​1160,​1240,​1320,​1400,​1480,​1560,​1640,​1720,​1800,​1880,​1960]
C-SXRL24-[110-1470/10]
C-SXRL28-[110-1950/10]
C-SXRL33-[110-1950/10]
C-SXRL42-[130-1950/10]
C-SXWT24-[100,​160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480]
C-SXWT28-[100,​160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
C-SXWT33-[100,​160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
C-SXWTL24-[110-1470/10]
C-SXWTL28-[110-1950/10]
C-SXWTL33-[110-1950/10]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBlock Type Rail Width W1
(mm)
Assembly Height H
(mm)
No. of Blocks Nominal Part Number Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(Nm)
Allowable Static Moment MB
(Nm)
Allowable Static Moment MC
(Nm)
L Dimension Type Rail Length
(mm)

-

1 9 Days 10[Standard] Standard Block15242154900970048.448.475.7Selectable Type160 ~ 1480

-

1 9 Days 10[Standard] Standard Block202822077001410081.981.9150.4Selectable Type160 ~ 1960

-

1 9 Days 10[Standard] Standard Block23332251060019700141.2141.2240.8Selectable Type220 ~ 1960

-

1 9 Days 10[Standard] Standard Block28422301550028100239.9239.9414.8Selectable Type280 ~ 1960

-

1 9 Days 10[Standard] Standard Block15242154900970048.448.475.7Configurable Type170 ~ 1470

-

1 9 Days 10[Standard] Standard Block202822077001410081.981.9150.4Configurable Type170 ~ 1950

-

1 9 Days 10[Standard] Standard Block23332251060019700141.2141.2240.8Configurable Type230 ~ 1950

-

1 9 Days 10[Standard] Standard Block28422301550028100239.9239.9414.8Configurable Type290 ~ 1950

-

1 9 Days 10[Wide] Wide Block Tapped Hole15242154900970048.448.475.7Selectable Type160 ~ 1480

-

1 9 Days 10[Wide] Wide Block Tapped Hole202822077001410081.981.9150.4Selectable Type160 ~ 1960

-

1 9 Days 10[Wide] Wide Block Tapped Hole23332251060019700141.2141.2240.8Selectable Type220 ~ 1960

-

1 9 Days 10[Wide] Wide Block Tapped Hole15242154900970048.448.475.7Configurable Type170 ~ 1470

-

1 9 Days 10[Wide] Wide Block Tapped Hole202822077001410081.981.9150.4Configurable Type170 ~ 1950

-

1 9 Days 10[Wide] Wide Block Tapped Hole23332251060019700141.2141.2240.8Configurable Type230 ~ 1950

-

1 9 Days 10[Standard] Standard Block15241154900970048.448.475.7Selectable Type100 ~ 1480

-

1 9 Days 10[Standard] Standard Block202812077001410081.981.9150.4Selectable Type100 ~ 1960

-

1 9 Days 10[Standard] Standard Block23331251060019700141.2141.2240.8Selectable Type100 ~ 1960

-

1 9 Days 10[Standard] Standard Block28421301550028100239.9239.9414.8Selectable Type120 ~ 1960

-

1 9 Days 10[Standard] Standard Block15241154900970048.448.475.7Configurable Type110 ~ 1470

-

1 9 Days 10[Standard] Standard Block202812077001410081.981.9150.4Configurable Type110 ~ 1950

-

1 9 Days 10[Standard] Standard Block23331251060019700141.2141.2240.8Configurable Type110 ~ 1950

-

1 9 Days 10[Standard] Standard Block28421301550028100239.9239.9414.8Configurable Type130 ~ 1950

-

1 9 Days 10[Wide] Wide Block Tapped Hole15241154900970048.448.475.7Selectable Type100 ~ 1480

-

1 9 Days 10[Wide] Wide Block Tapped Hole202812077001410081.981.9150.4Selectable Type100 ~ 1960

-

1 9 Days 10[Wide] Wide Block Tapped Hole23331251060019700141.2141.2240.8Selectable Type100 ~ 1960

-

1 9 Days 10[Wide] Wide Block Tapped Hole15241154900970048.448.475.7Configurable Type110 ~ 1470

-

1 9 Days 10[Wide] Wide Block Tapped Hole202812077001410081.981.9150.4Configurable Type110 ~ 1950

-

1 9 Days 10[Wide] Wide Block Tapped Hole23331251060019700141.2141.2240.8Configurable Type110 ~ 1950

Loading...

  1. 1

More Information

Linear Guides for Heavy Load/Normal Clearance/Cost Efficient Product:Related Image
Linear Guides for Heavy Load/Normal Clearance/Cost Efficient Product:Related Image

Example of Use

Linear Guides for Heavy Load/Normal Clearance/Cost Efficient Product:Related Image

Basic information

Set / Single Item Set Rail Type Standard Rail Material Carbon steel
Preload Normal Clearance Accuracy Standards Standard Grade Ball Arrangement Medium, Heavy Load Type
Retainer Not Provided Rolling Element Balls Lubrication Type Lithium Soap Base Grease filled

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360