Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | - | T |
MCPTK4 | - | 1 |
Part Number | Applicable Tube O.D. (mm) | Applicable Tube I.D. (mm) | L | B | Wrench Flats | C | D | E | M | Unit Price | Volume Discount Rate | |||
Type | No. | H1 | H2 | H3 | 1 ~ 4 pc(s). | 5~20 | ||||||||
MCBU | 4 | 4 | 2.5 | 41 | 6 | 14 | 10 | 14 | 17 | 8 | 4 | M12x1.0 | ||
6 | 6 | 4 | 44 | 7 | 17 | 12 | 17 | 18.5 | 8 | 4 | M14x1.0 | |||
8 | 8 | 6 | 47 | 7.5 | 19 | 14 | 19 | 20 | 8 | 4 | M16x1.0 | |||
10 | 10 | 8 | 50 | 8 | 22 | 17 | 22 | 21.5 | 8 | 4 | M18x1.0 | |||
12 | 12 | 10 | 54 | 9.5 | 24 | 19 | 24 | 23 | 8 | 5 | M20x1.0 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MCBU4 |
MCBU6 |
MCBU8 |
MCBU10 |
MCBU12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Compatible Tube Outer Diameter (mm) | Compatible Tube Inner Diameter (mm) | |
---|---|---|---|---|---|---|---|
21.16 € | 1 | Available | 5 Days | 10 | 4 | 2.5 | |
22.25 € | 1 | Available | 5 Days | 10 | 6 | 4 | |
33.87 € | 1 | Available | 5 Days | 10 | 8 | 6 | |
37.90 € | 1 | Available | 5 Days | 10 | 10 | 8 | |
42.18 € | 1 | Available | 30 Days | 10 | 12 | 10 |
Loading...
Connection Type | Tube-to-Tube Equal Dia. Connection | Material | Stainless Steel | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Shape | Partition Unions |