Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SSCDKJL25-B
Type | Shaft Collar | Clamp Lever | Lever Threads | ||||||
Standard | Compact | ||||||||
Standard | Miniature | Standard | Miniature | Material | Surface Treatment | Material | Surface Treatment | Material | Surface Treatment |
SCDKL | SCDKM | SCDKJL | SCDKJM | EN 1.1191 Equiv. | Black Oxide Coating | Zinc Diecast | Baked Paint | EN 1.0718 Equiv. | Black Chromate |
PSCDKL | PSCDKM | PSCDKJL | PSCDKJM | EN 1.1191 Equiv. | Electroless Nickel Plating | ||||
SSCDKL | SSCDKM | SSCDKJL | SSCDKJM | EN 1.4301 Equiv. | - | EN 1.4305 Equiv. | - |
Part Number | - | Lever Color |
SCDKJM16 SCDKM10 | - - | M S |
Part Number | Lever Color | B | D1 | M (Coarse) | M1 | d | P1 | (F) | (N) | Y1 | R | W | X | Y | Lever | Standard, Clamp Lever Type: Compliance with Standard | Miniature, Clamp Lever Type: Compliance with Standard | ||||||
Type | D | SCDKL | PSCDKL | SSCDKL | SCDKM | PSCDKM | SSCDKM | ||||||||||||||||
Standard Lever Miniature Lever | SCDKL PSCDKL SSCDKL SCDKM PSCDKM SSCDKM | 6 | M (Orange) B (Black) S (Silver Gray) | 18 | 35 | M6 | M3 | 6.6 | 15 | 1.5 | 10 | 7 | 7.5 | 1.5 | 10 | 7 | CLDM□6-16-M/B/S (CLMS□6-16-M/B/S) | - | - | - | ● | ● | ● |
8 | 18 | 35 | M6 | M3 | 6.6 | 15 | 1.5 | 10 | 8 | 7.5 | 1.5 | 10 | 7 | CLDM□6-16-M/B/S (CLMS□6-16-M/B/S) | - | - | - | ● | ● | ● | |||
10 | 18 | 35 | M6 | M4 | 6.6 | 15 | 1.5 | 9 | 9.5 | 7.5 | 1.5 | 10 | 7 | CLDM□6-16-M/B/S (CLMS□6-16-M/B/S) | ● | ● | ● | ● | ● | ● | |||
12 | 18 | 40 | M6 | M4 | 6.6 | 20 | 1.5 | 14 | 11 | 7.5 | 1.5 | 11 | 8 | CLDM□6-16-M/B/S (CLMS□6-16-M/B/S) | ● | ● | ● | ● | ● | ● | |||
15 | 18 | 44 | M6 | M5 | 6.6 | 23 | 1.5 | 15 | 13 | 7.5 | 1.5 | 13 | 10 | CLDM□6-20-M/B/S (CLMS□6-20-M/B/S) | ● | ● | ● | ● | ● | ● | |||
16 | 18 | 44 | M6 | M5 | 6.6 | 23 | 1.5 | 15 | 14 | 7.5 | 1.5 | 13 | 10 | CLDM□6-20-M/B/S (CLMS□6-20-M/B/S) | ● | ● | ● | ● | ● | ● | |||
20 | 18 | 48 | M6 | M5 | 6.6 | 26 | 1.5 | 18 | 16 | 7.5 | 1.5 | 15 | 12 | CLDM□6-25-M/B/S (CLMS□6-25-M/B/S) | ● | ● | ● | - | - | - | |||
25 | 18 | 60 | M6 | M5 | 6.6 | 30 | 1.5 | 22 | 19.5 | 7.5 | 1.5 | 18 | 18 | CLDM□6-32-M/B/S (CLMS□6-32-M/B/S) | ● | ● | ● | - | - | - | |||
30 | 18 | 70 | M6 | M6 | 6.6 | 35 | 1.5 | 25 | 23 | 7.5 | 1.5 | 21 | 23 | CLDM□6-32-M/B/S (CLMS□6-32-M/B/S) | ● | ● | ● | - | - | - |
Part Number | Lever Color | B | D1 | M | M1 | d | P1 | (F) | (N) | Y1 | R | W | X | Y | C | S | Lever | ||
Type | D | ||||||||||||||||||
Standard Lever | SCDKJL PSCDKJL SSCDKJL | 8 | M (Orange) B (Black) S (Silver Grey) | 12 | 28 | 5 | M4 Depth 6 | 5.5 | 18 | 0.5 | 12 | 7 | 5.5 | 1.5 | 9.5 | 5.5 | 5 | 5 | CLDM□(CLMS□)5-20-M/B/S |
10 | 12 | 28 | 5 | M4 Depth 6 | 5.5 | 18 | 0.5 | 12 | 7 | 5.5 | 1.5 | 9.5 | 5.5 | 5 | - | CLDM□(CLMS□)5-20-M/B/S | |||
12 | 12 | 32 | 5 | M4 Depth 6 | 5.5 | 20 | 0.5 | 14 | 8.5 | 5.5 | 1.5 | 10.5 | 7.5 | 5 | - | CLDM□(CLMS□)5-20-M/B/S | |||
15 | 12 | 34 | 5 | M4 Depth 6 | 5.5 | 20 | 0.5 | 14 | 10.5 | 5.5 | 1.5 | 11.5 | 8.5 | 5 | - | CLDM□(CLMS□)5-25-M/B/S | |||
Miniature Lever | SCDKJM PSCDKJM SSCDKJM | 16 | 12 | 36 | 5 | M4 Depth 6 | 5.5 | 22 | 0.5 | 16 | 11 | 5.5 | 1.5 | 12.5 | 8.5 | 5 | - | CLDM□(CLMS□)5-25-M/B/S | |
20 | 12 | 42 | 5 | M5 Depth 7.5 | 5.5 | 25 | 0.5 | 18 | 14 | 5.5 | 1.5 | 15.5 | 8.5 | 8 | - | CLDM□(CLMS□)5-25-M/B/S | |||
25 | 12 | 48 | 5 | M5 Depth 7.5 | 5.5 | 29 | 0.5 | 22 | 16.5 | 5.5 | 1.5 | 18 | 11 | 8 | - | CLDM□(CLMS□)5-32-M/B/S | |||
30 | 12 | 55 | 5 | M5 Depth 7.5 | 5.5 | 30 | 0.5 | 23 | 20 | 5.5 | 1.5 | 20.5 | 13.5 | 8 | - | CLDM□(CLMS□)5-32-M/B/S |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SSCDKJL25-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | I.D. | O.D. | Width | Material | Surface Treatment | Thickness | Material | Surface Treatment | Lever Type | Lever Color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.65 € | 1 | Available | 5 Days | 10 | 25 | 48 | 12 | EN 1.4301 Equiv. | No Surface Treatment | Compact Type | EN 1.4301 Equiv. | Not Provided | Standard | B (Black) |
Loading...
Tightening Method | Slit | Specifications | With Clamp Lever / D Cut | Side Surface Machining | Not Provided |
---|
This page is Set collars / flattened on one side / stainless steel, steel / slotted / clamping lever, part number SSCDKJL25-B.
You can find the detail information about specifications and dimensions on part number SSCDKJL25-B.
Configure
Basic Attributes
Type
I.D.
O.D.
Width
Material
Surface Treatment
Thickness
Material
Surface Treatment
Lever Type
Lever Color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PSCDKJL12-B |
PSCDKJL12-M |
PSCDKJL12-S |
SSCDKJL25-M |
SSCDKJL25-S |
SSCDKJL30-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | I.D. | O.D. | Width | Material | Surface Treatment | Thickness | Material | Surface Treatment | Lever Type | Lever Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.94 € | 1 | Available |
Same day
Stock | 10 | 12 | 32 | 12 | EN 1.1191 Equiv. | [Surface Treatment Provided] Surface Treatment Provided | Compact Type | EN 1.1191 Equiv. | Electroless Nickel Plating | Standard | B (Black) | |
32.94 € | 1 | Available |
Same day
Stock | 10 | 12 | 32 | 12 | EN 1.1191 Equiv. | [Surface Treatment Provided] Surface Treatment Provided | Compact Type | EN 1.1191 Equiv. | Electroless Nickel Plating | Standard | M (Orange) | |
32.94 € | 1 | Available | 5 Days | 10 | 12 | 32 | 12 | EN 1.1191 Equiv. | [Surface Treatment Provided] Surface Treatment Provided | Compact Type | EN 1.1191 Equiv. | Electroless Nickel Plating | Standard | S (Silver Gray) | |
58.65 € | 1 | Available | 5 Days | 10 | 25 | 48 | 12 | EN 1.4301 Equiv. | No Surface Treatment | Compact Type | EN 1.4301 Equiv. | Not Provided | Standard | M (Orange) | |
58.65 € | 1 | Available | 5 Days | 10 | 25 | 48 | 12 | EN 1.4301 Equiv. | No Surface Treatment | Compact Type | EN 1.4301 Equiv. | Not Provided | Standard | S (Silver Gray) | |
67.67 € | 1 | Available | 5 Days | 10 | 30 | 55 | 12 | EN 1.4301 Equiv. | No Surface Treatment | Compact Type | EN 1.4301 Equiv. | Not Provided | Standard | B (Black) |