Locators (Vertically Inclined) Two Dowel Holes and One Through Hole Type

Locators (Vertically Inclined) Two Dowel Holes and One Through Hole Type
[Features] Shape of the mounting surface: Longitudinal slope, fixing holes: This is a mounting block with 2 dowel holes and 1 through hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

(仮)受駒_新規6:Related Image
Type Material Hardness
UKSVW EN 1.0038 Equiv. -
UKCVW EN 1.1206 Equiv. Only End Face Hardened 55HRC –
UKUVW EN 1.4301 Equiv. -

Specifications

Part Number - L - H - W - A - D - N - P - K - G - E
UKSVW16 - L46 - H15 - W30 - A35 - D30 - N9 - P20 - K6 - G32 - E7
Part Number L
1 mm Increments
H *1 W *2
1 mm Increments
A *3 D *3 N
(Through Hole)
P *4 K
(Dowel Hole)
G *4 E *4
Type T 0.01 mm Increments
UKSVW
UKCVW
UKUVW
9
12
16
19
20
29~70 10
12
15
20
17~58 10~100 7
9
0.1 mm
Increment
6
8
0.1 mm
Increment
0.1 mm
Increment
*1 H + 1 ≤ (Min. Value of A, D)
*2 10 ≤ L - W when (Max. Value of A, D) ≤ 60; 12 ≤ L - W when (Max. Value of A, D) > 60.
*3 (Max. Value of A, D) - (Min. Value of A, D) ≤ 21
*4 The thickness around the hole machining requires 1 mm or more.

Alterations

(仮)受駒_新規6:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
UKCVW9-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKCVW9-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKCVW12-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKCVW12-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKCVW16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKCVW16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKCVW16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKCVW16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKCVW19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKCVW19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKCVW19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKCVW19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKCVW20-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKCVW20-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKCVW20-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKCVW20-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKSVW9-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKSVW9-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKSVW12-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKSVW12-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKSVW16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKSVW16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKSVW16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKSVW16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKSVW19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKSVW19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKSVW19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKSVW19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKSVW20-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKSVW20-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKSVW20-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKSVW20-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKUVW9-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKUVW9-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKUVW12-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKUVW12-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKUVW16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKUVW16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKUVW16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKUVW16-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKUVW19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKUVW19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKUVW19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKUVW19-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKUVW20-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKUVW20-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKUVW20-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
UKUVW20-L[29-70/1]-H[10,​12,​15,​20]-W[17-58/1]-A[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[11.5-40/0.1]-K[6,​8]-G[19.5-40/0.1]-E[4-40/0.1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Hardness
(HRC)
T Dim. Selection
(mm)
01.L Dim. Specification
(mm)
02.H Dim. Selection
(mm)
03.W Dim. Specification
(mm)
04.A Dim. Specification
(mm)
05.D Dim. Specification
(mm)
06.Mounting Hole (Through Hole)[N] 07.Mounting Hole (Tapped Hole)[M] 08.Mounting Hole (Counterbored Hole)[Z] 09.Mounting Hole (Counterbored Hole)[ZG] 10.Mounting Hole Dimension[P]
(mm)
11.Dowel Hole[K] 12.Dowel Hole Pitch[G]
(mm)
13.Dowel Hole Mounting Dimension[E]
(mm)

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –929 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100-6 ~ 8--11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –929 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 1007 ~ 9---11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –1229 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100-6 ~ 8--11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –1229 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 1007 ~ 9---11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –1629 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100-6 ~ 8--11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –1629 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 1007 ~ 9---11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –1629 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100--6 ~ 8-11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –1629 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100---6 ~ 811.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –1929 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100-6 ~ 8--11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –1929 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 1007 ~ 9---11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –1929 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100--6 ~ 8-11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –1929 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100---6 ~ 811.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –2029 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100-6 ~ 8--11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –2029 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 1007 ~ 9---11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –2029 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100--6 ~ 8-11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.1206 Equiv.Only End Face Hardened 55HRC –2029 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100---6 ~ 811.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening929 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100-6 ~ 8--11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening929 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 1007 ~ 9---11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days -EN 1.0038 Equiv.No Hardening1229 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100-6 ~ 8--11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days -EN 1.0038 Equiv.No Hardening1229 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 1007 ~ 9---11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days -EN 1.0038 Equiv.No Hardening1629 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100-6 ~ 8--11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days -EN 1.0038 Equiv.No Hardening1629 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 1007 ~ 9---11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days -EN 1.0038 Equiv.No Hardening1629 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100--6 ~ 8-11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days -EN 1.0038 Equiv.No Hardening1629 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100---6 ~ 811.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1929 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100-6 ~ 8--11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1929 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 1007 ~ 9---11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1929 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100--6 ~ 8-11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening1929 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100---6 ~ 811.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening2029 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100-6 ~ 8--11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening2029 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 1007 ~ 9---11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening2029 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100--6 ~ 8-11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.0038 Equiv.No Hardening2029 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100---6 ~ 811.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening929 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100-6 ~ 8--11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening929 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 1007 ~ 9---11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1229 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100-6 ~ 8--11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1229 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 1007 ~ 9---11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1629 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100-6 ~ 8--11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1629 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 1007 ~ 9---11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1629 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100--6 ~ 8-11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1629 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100---6 ~ 811.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1929 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100-6 ~ 8--11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1929 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 1007 ~ 9---11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1929 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100--6 ~ 8-11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening1929 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100---6 ~ 811.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening2029 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100-6 ~ 8--11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening2029 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 1007 ~ 9---11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening2029 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100--6 ~ 8-11.5 ~ 406 ~ 819.5 ~ 404 ~ 40

-

1 7 Days 10EN 1.4301 Equiv.No Hardening2029 ~ 7010 ~ 2017 ~ 5810 ~ 10010 ~ 100---6 ~ 811.5 ~ 406 ~ 819.5 ~ 404 ~ 40

Loading...

  1. 1

Basic information

Receiving Surface Shape Vertically Inclined Mounting Hole Two Dowel Holes and One Through Hole Single Item / R/L Set Single Item

Tech Support