• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

D-sub Connector Lock Fittings for Relay Connection (Hood to Hood)【1-2 Pieces Per Package】 (HD-LN-M2.6-05)

D-sub Connector Lock Fittings for Relay Connection (Hood to Hood) HD-LN-M2.6-05

Click on this image to zoom in.

Click on this image to zoom in.

  • DSUB-4-40
  • HD-LN-4-40-05
  • HD-LN-M2.6-05
  • Volume Discount

Product Details:

Manufacturer part number: HD-LN-M2.6-05

Brand: MISUMI

Price: 2.38

Delivery time: 5 Days


Technical Data:

Specifications: Square Type

Screw Model: M2.6


  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HD-LN-M2.6-05

Part Number
HD-LN-M2.6-05
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSpecifications Screw Model

2.38 €

2 Pieces Per Package

2 packs Available 5 Days 10Square TypeM2.6

Loading...

  1. 1

Basic information

Type Connector Fastener Color Silver

Tech Support