Dustproof Cap for MS Connector (For Plug)

Dustproof Cap for MS Connector (For Plug)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
A dust proof cap for preventing foreign body contamination and protecting the connected portion

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DMS25042-10D
NMS25042-12D
NMS25042-14D
NMS25042-16D
NMS25042-18D
NMS25042-20D
NMS25042-22D
NMS25042-24D
NMS25042-28D
NMS25042-32D
NMS25042-36D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCompatible Shell Size

14.00 €

1 Available 9 Days 1010SL

56.46 €

1 5 Days 1012S

14.13 €

1 5 Days 1014S

85.40 €

1 5 Days 1016S,16

13.90 €

1 5 Days 1018

5.73 €

1 Available 5 Days 1020

50.31 €

1 Available 5 Days 1022

16.95 €

1 5 Days 1024

17.97 €

1 5 Days 1028

74.57 €

1 Available 5 Days 1032,32A.

28.11 €

1 Available 5 Days 1036

Loading...

  1. 1

Basic information

Type Other Material Aluminum Alloy (Trivalent Chromate Treatment) Color Black

Tech Support