• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Powdered High-Speed Steel Spiral Tap, Difficult-to-Cut Materials Supported【5 Pieces Per Package】 (Part Numbers)

Powdered High-Speed Steel Spiral Tap, Difficult-to-Cut Materials Supported

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
-Multi-use tap for all materials from general steel, heat treated steel to stainless steel
-Efficient chip removal due to short thread form and special flute shape.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M-SPFT-M2.5-0.45

Powdered High-Speed Steel Spiral Tap, Difficult-to-Cut Materials Supported:Related Image
Part Number
M-SPFT-M2.5-0.45
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)

74.06 €

5 Pieces Per Package

1 pack Available 5 Days M2.50.45449.532LM152.5

Loading...

  1. 1

Specifications

Powdered High-Speed Steel Spiral Tap, Difficult-to-Cut Materials Supported:Related Image

Model Number
M-SPFT
1 Pack 5 Pieces Included
Nominal
M x P
Chamfer
Lcf
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
Quantity/
pack
M20.42.5PLM1408-3252.55 Pieces
M2.50.45LM1449.5-3252.5
M30.5LM2465204363.2
M40.7LM3527225374
M50.8LM3608255.5374.5
M61LM36210306374.5
M81.25LM37013356.2385
M101.5LM37515397385.5
M121.75LM48218428.5396.5
[ ! ]This product is only sold in units of packs.
[ ! ]M8 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.

More Information


A universal tap that can accommodate all models of work materials from general steel and heat-treated steel to stainless steel.
Cutting chips can be discharged efficiently using a short thread geometry and a special groove shape.

Basic information

Thread Types Meter Number of Chamfered Threads 2.5 P Tool Material Type Powdered High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Quantity/Pack 5 Piece

This page is Powdered High-Speed Steel Spiral Tap, Difficult-to-Cut Materials Supported, part number M-SPFT-M2.5-0.45.
You can find the detail information about specifications and dimensions on part number M-SPFT-M2.5-0.45.

Variation of this product

Part Number
M-SPFT-M10-1.5
M-SPFT-M12-1.75
M-SPFT-M2-0.4
M-SPFT-M3-0.5
M-SPFT-M4-0.7
M-SPFT-M5-0.8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)

117.72 €

5 Pieces Per Package

1 pack Available 5 Days M101.5751573LM385.5

103.96 €

5 Pieces Per Package

1 pack Available 5 Days M121.7582188.53LM496.5

82.63 €

5 Pieces Per Package

1 pack Available 5 Days M20.440832LM152.5

57.27 €

5 Pieces Per Package

1 pack Available 5 Days M30.546543LM263.2

52.15 €

5 Pieces Per Package

1 pack Available 5 Days M40.752753LM374

56.81 €

5 Pieces Per Package

1 pack Available 5 Days M50.86085.53LM374.5

Tech Support