Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HT-M4-0.7-1
Part Number
|
---|
HT-M4-0.7-1 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Overall Length (L) (mm) | Chamfer 1 = 1.5P, 2 = 5P, 3 = 9P (P) | Thread Length | Shank Diameter (φ) | No. of Grooves | Square Part Length (mm) | Square Part Width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.41 € | 10 Pieces Per Package | 1 pack | Available | 5 Days | M4 | 0.7 | 1.5 P | 52 | 1 | 20 | 5 | 4 | 7 | 4 |
Loading...
Model Number
HT
1 Pack 10 Pieces Included
Nominal M x P | Chamfer Lcf 1 = 1.5P 2 = 5P 3 = 9P | Precision | Overall Length L | Thread Length Lc | Length Under Neck L1 | Shank Diameter d | No. of Grooves | Square Part Length Lk | Square Part Width K | Pack Pieces | |
M3 | 0.5 | 1 (1.5P) 2 (5P) 3 (9P) | JIS2 | 46 | 18 | 20 | 4 | 3 | 6 | 3.2 | 10 Pieces |
M4 | 0.7 | 52 | 20 | 22 | 5 | 4 | 7 | 4 | |||
M5 | 0.8 | 60 | 22 | 27 | 5.5 | 4 | 7 | 4.5 | |||
M6 | 1 | 62 | 24 | 32.5 | 6 | 4 | 7 | 4.5 | |||
M8 | 1.25 | 70 | 30 | - | 6.2 | 4 | 8 | 5 | |||
M10 | 1.5 | 75 | 32 | - | 7 | 4 | 8 | 5.5 |
Thread Types | Meter | Tool Material Type | Vanadium High-Speed Steel | Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) |
---|---|---|---|---|---|
Tap Model | Hand Tap | Bore Model | For Through Holes / For Blind Holes | Coating Presence | None |
Precision | JIS2 | Quantity/Pack | 10 piece |
This page is High-Speed Steel Hand Tap, part number HT-M4-0.7-1.
You can find the detail information about specifications and dimensions on part number HT-M4-0.7-1.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threads(mm)
Number of Chamfered Threads
Overall Length (L)(mm)
Chamfer 1 = 1.5P, 2 = 5P, 3 = 9P(P)
Thread Length
Shank Diameter(φ)
No. of Grooves
Square Part Length(mm)
Square Part Width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HT-M3-0.5-1 |
HT-M3-0.5-2 |
HT-M3-0.5-3 |
HT-M4-0.7-2 |
HT-M4-0.7-3 |
HT-M5-0.8-1 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Overall Length (L) (mm) | Chamfer 1 = 1.5P, 2 = 5P, 3 = 9P (P) | Thread Length | Shank Diameter (φ) | No. of Grooves | Square Part Length (mm) | Square Part Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.11 € | 10 Pieces Per Package | 1 pack | Available | 5 Days | M3 | 0.5 | 1.5 P | 46 | 1 | 18 | 4 | 3 | 6 | 3.2 | |
34.11 € | 10 Pieces Per Package | 1 pack | Available | 5 Days | M3 | 0.5 | 5 P | 46 | 2 | 18 | 4 | 3 | 6 | 3.2 | |
34.11 € | 10 Pieces Per Package | 1 pack | Available | 5 Days | M3 | 0.5 | 9 P | 46 | 3 | 18 | 4 | 3 | 6 | 3.2 | |
34.41 € | 10 Pieces Per Package | 1 pack | Available | 5 Days | M4 | 0.7 | 5 P | 52 | 2 | 20 | 5 | 4 | 7 | 4 | |
34.41 € | 10 Pieces Per Package | 1 pack | Available | 5 Days | M4 | 0.7 | 9 P | 52 | 3 | 20 | 5 | 4 | 7 | 4 | |
34.73 € | 10 Pieces Per Package | 1 pack | Available | 5 Days | M5 | 0.8 | 1.5 P | 60 | 1 | 22 | 5.5 | 4 | 7 | 4.5 |