Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable stage surface size (mm) | Bracket Height (mm) | Applicable Stage Series | Mount in Each Surface of Bracket | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|
37.18 € | 1 | 5 Days | 10 | 25 x 25 | 37.5 | - | - | - | ||
62.25 € | 1 | 5 Days | 10 | 40 x 40 | 60 | - | Mountable | - | ||
100.25 € | 1 | 5 Days | 10 | 60 x 60 | 85 | - | Mountable | - | ||
49.97 € | 1 | 5 Days | 10 | 40 x 40 | 75 | - | - | - | ||
87.83 € | 1 | 5 Days | 10 | 60 x 60 | 80 | - | - | - | ||
113.26 € | 1 | 8 Days | 10 | 80 x 80 | 100 | BSB16/B11-80 | - | - | ||
119.47 € | 1 | 5 Days | 10 | 80 x 80 | 130 | - | - | - | ||
132.49 € | 1 | 8 Days | 10 | 80×80, 80×130 | 165 | KKS302-30/KS302-70/KS321-30/KS321-60 | - | - | ||
221.03 € | 1 | 8 Days | 10 | 100 x 100 | 140 | KZ1040 | - | - | ||
132.84 € | 1 | 8 Days | 10 | 80×160 | 190 | KS302-100 | - | - | ||
62.25 € | 1 | 5 Days | 10 | 40 x 40 | 60 | KS301-20/30 | - | - | ||
100.39 € | 1 | 8 Days | 10 | 60 x 60 | 85 | - | - | - | ||
224.96 € | 1 | 8 Days | 10 | 120×120 | 167 | - | - | - | ||
100.98 € | 1 | 5 Days | 10 | 40 x 40 | 75 | - | Mountable | Stainless Steel | ||
106.09 € | 1 | 5 Days | 10 | 60 x 60 | 90 | - | Mountable | Stainless Steel | ||
37.18 € | 1 | 8 Days | 10 | 25 x 25 | 37.5 | BSB16-25 | - | - | ||
62.46 € | 1 | 8 Days | 10 | 40 x 40 | 75 | BSB16-40 | - | - | ||
87.89 € | 1 | 8 Days | 10 | 60 x 60 | 85 | BSB16-60 | - | - | ||
37.18 € | 1 | 8 Days | 10 | 25 x 25 | 37.5 | BSS16-25 | - | - | ||
62.46 € | 1 | 5 Days | 10 | 40 x 40 | 75 | BSS16-40/PG413 | - | - | ||
83.01 € | 1 | 5 Days | 10 | 50×50 | 80 | BSS16-50/PG513 | - | - | ||
87.89 € | 1 | 5 Days | 10 | 60 x 60 | 85 | BSS16-60/PG615 | - | - | ||
113.34 € | 1 | 5 Days | 10 | 70×70 | 95 | BSS16-70/PG715 | - | - | ||
113.26 € | 1 | 8 Days | 10 | 80 x 80 | 100 | BSS16-80 | - | - | ||
138.47 € | 1 | 8 Days | 10 | 60 x 60 | 95 | KZC06020 | - | - | ||
442.95 € | 1 | 8 Days | 10 | 180×180 | 390 | KZS18100/KZS18200/KZS18300 | - | - | ||
138.47 € | 1 | 8 Days | 10 | 60 x 60 | 95 | KZG06020/KZG06030 | - | - | ||
133.11 € | 1 | 5 Days | 10 | 60 x 60 | 140 | KZL06030/KZL06050/KZL06075 | - | - |
Loading...
Configure
Basic Attributes
Applicable stage surface size(mm)
Bracket Height(mm)
Applicable Stage Series
Mount in Each Surface of Bracket
Surface Treatment
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes