Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CPU-26-A-8B-10B
Part Number
|
---|
CPU-26-A-8B-10B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Hole diameter D1 (Ø) | Hole diameter D2 (Ø) | Outer Diameter (Ø) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Feature | Allowable Torque (N•m) | Maximum Rotation Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Moment of Inertia (kg・m2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.37 € | 1 | 8 Days | 10 | 1.01 to 3.00 | 8 | 10 | 26 | 36 | 2001 to 4,000 | High torsional rigidity / High Torque / High Accuracy / Low Inertia Moment | 2.2 | 4000 | 0.21 to 0.40 | 0.3 | 4 | 3.57 × 10-6 |
Loading...
Type | Standard Type | Body Material | Aluminum | Application | Standard / Servo Motor / Stepping Motor |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -30::100 |
Configure
Basic Attributes
Feature
Type
Allowable Torque Range(N•m)
Hole diameter D1(Ø)
Hole diameter D2(Ø)
Outer Diameter(Ø)
Overall Length(mm)
Max. Rotational Speed Range(r/min)
Allowable Torque(N•m)
Maximum Rotation Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes