Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Hole Dia. φD | O.D. | Total width B | |
---|---|---|---|---|---|---|---|
4.33 € | 1 | 6 Days | 3 | 15 | 8 | ||
4.88 € | 1 | Available |
Same day
Stock | 4 | 15 | 8 | |
4.89 € | 1 | 6 Days | 5 | 20 | 8 | ||
4.93 € | 1 | 6 Days | 5 | 20 | 10 | ||
4.99 € | 1 | 6 Days | 6 | 20 | 8 | ||
5.02 € | 1 | 11 Days | 6 | 20 | 10 | ||
5.21 € | 1 | 6 Days | 8 | 25 | 8 | ||
5.21 € | 1 | 6 Days | 8 | 25 | 10 | ||
5.90 € | 1 | 6 Days | 8 | 28 | 12 | ||
98.15 € | 1 | 11 Days | 100 | 150 | 36 | ||
5.87 € | 1 | 6 Days | 10 | 30 | 10 | ||
5.93 € | 1 | 6 Days | 10 | 30 | 12 | ||
5.08 € | 1 | 9 Days | 10 | 35 | 15 | ||
105.22 € | 1 | 11 Days | 110 | 170 | 36 | ||
114.50 € | 1 | 11 Days | 120 | 180 | 36 | ||
5.85 € | 1 | 6 Days | 12 | 30 | 10 | ||
5.61 € | 1 |
Same day
Stock | 12 | 30 | 12 | ||
6.19 € | 1 | 11 Days | 12 | 35 | 15 | ||
6.03 € | 1 | Available |
Same day
Stock | 13 | 30 | 10 | |
6.41 € | 1 | 6 Days | 13 | 35 | 15 | ||
5.60 € | 1 | Available |
Same day
Stock | 15 | 32 | 10 | |
6.27 € | 1 | 6 Days | 15 | 35 | 12 | ||
9.31 € | 1 | 6 Days | 15 | 40 | 15 | ||
6.33 € | 1 | 6 Days | 16 | 35 | 10 | ||
6.33 € | 1 | 6 Days | 16 | 35 | 12 | ||
9.29 € | 1 | 11 Days | 16 | 40 | 15 | ||
6.77 € | 1 | Available |
Same day
Stock | 17 | 40 | 15 | |
9.49 € | 1 | 11 Days | 18 | 45 | 15 | ||
8.96 € | 1 | 11 Days | 20 | 40 | 10 | ||
9.06 € | 1 | 6 Days | 20 | 40 | 12 | ||
7.87 € | 1 | Available |
Same day
Stock | 20 | 45 | 15 | |
7.23 € | 1 | Available |
Same day
Stock | 25 | 45 | 12 | |
9.60 € | 1 | 6 Days | 25 | 50 | 15 | ||
10.52 € | 1 | 6 Days | 30 | 55 | 15 | ||
9.26 € | 1 | Available |
Same day
Stock | 35 | 60 | 15 | |
14.81 € | 1 | 6 Days | 40 | 70 | 18 | ||
16.87 € | 1 | 6 Days | 45 | 75 | 18 | ||
24.98 € | 1 | 6 Days | 50 | 85 | 22 | ||
27.59 € | 1 | 6 Days | 55 | 90 | 22 | ||
29.44 € | 1 | 6 Days | 60 | 95 | 22 | ||
30.43 € | 1 | Available |
Same day
Stock | 65 | 105 | 25 | |
37.25 € | 1 | 6 Days | 70 | 110 | 25 | ||
39.20 € | 1 | 6 Days | 75 | 115 | 25 | ||
46.24 € | 1 | Available | 6 Days | 80 | 130 | 32 | |
81.00 € | 1 | 11 Days | 90 | 140 | 32 |
Loading...
Tightening Method | Separate | Specifications | Standard | Material | Iron |
---|---|---|---|---|---|
Surface Treatment | Surface Treatment | Thickness | Standard Type | Side Surface Machining | NA |
Material (Details) | Carbon steel for Mechanical Structure | Surface Treatment (Details) | Black Oxide |
Configure
Stock
Basic Attributes
Shaft Hole Dia. φD
O.D.
Total width B
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes