Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DE548
Part Number
|
---|
DE548 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Length L2 in Allowable Load (mm) | Free Length Lf (mm) | Outer Diameter OD (mm) | Initial Tension Pi (N) | Spring Constant K (N/mm) | Load Length L1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Wire diameter d (mm) | Total coils Nt | Maximum Elastic Curve Equation (mm) | Ordering Unit (piece) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.82 € | 20 | Available | 5 Days | 10 | JIS-SWP-B | 8.01 to 15.00 | 8.83 | 59.9 | 38.2 | 3.7 | 2.403 | 0.294 | 49.49 | 5.73 | 3.2 | 0.5 | 63.5 | 21.7 | - |
Loading...
Hook Type | Reverse Hook | Hook Facing Angle | 180° |
---|
This page is UltraSpring Tension Coil Springs, part number DE548.
You can find the detail information about specifications and dimensions on part number DE548.
Configure
Basic Attributes
Type
Material
Allowable Load(Range Specification)(N)
Allowable Load P2(N)
Length L2 in Allowable Load(mm)
Free Length Lf(mm)
Outer Diameter OD(mm)
Initial Tension Pi(N)
Spring Constant K(N/mm)
Load Length L1(mm)
Reference load P1(N)
Coil Center Diameter D(Ø)
Wire diameter d(mm)
Total coils Nt
Maximum Elastic Curve Equation(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DE004 |
DE005 |
DE006 |
DE549 |
DE550 |
DE551 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Length L2 in Allowable Load (mm) | Free Length Lf (mm) | Outer Diameter OD (mm) | Initial Tension Pi (N) | Spring Constant K (N/mm) | Load Length L1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Wire diameter d (mm) | Total coils Nt | Maximum Elastic Curve Equation (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.56 € | 20 | Available | 9 Days | 10 | Stainless Steel (EN 1.4301 Equiv.)WPB | Up to 1.25 | 0.16 | 24.7 | 8.7 | 1.3 | 0.029 | 0.008 | 17.34 | 0.1 | 1.2 | 0.1 | 62.5 | 16 | 20 | |
1.63 € | 1 | Available |
Same day
Stock | 10 | Stainless Steel (EN 1.4301 Equiv.)WPB | Up to 1.25 | 0.16 | 30.8 | 10.4 | 1.3 | 0.029 | 0.006 | 21.39 | 0.1 | 1.2 | 0.1 | 79.5 | 20.4 | 20 | |
2.55 € | 1 | Available |
Same day
Stock | 10 | Stainless Steel (EN 1.4301 Equiv.)WPB | Up to 1.25 | 0.16 | 6.2 | 3.5 | 1.3 | 0.029 | 0.047 | 4.95 | 0.1 | 1.2 | 0.1 | 10.5 | 2.7 | 20 | |
2.82 € | 20 | Available | 5 Days | 10 | JIS-SWP-B | 8.01 to 15.00 | 8.83 | 73.4 | 46.2 | 3.7 | 2.403 | 0.235 | 60.33 | 5.73 | 3.2 | 0.5 | 79.5 | 27.2 | - | |
6.60 € | 1 | Available |
Same day
Stock | 10 | JIS-SWP-B | 8.01 to 15.00 | 9.12 | 127.5 | 52.4 | 6.93 | 1.677 | 0.099 | 93.67 | 5.76 | 6.3 | 0.63 | 62.5 | 75.1 | - | |
6.60 € | 1 | Available |
Same day
Stock | 10 | JIS-SWP-B | 8.01 to 15.00 | 9.12 | 158.7 | 63.1 | 6.93 | 1.677 | 0.081 | 115.6 | 5.76 | 6.3 | 0.63 | 79.5 | 95.6 | - |