Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DC509
Part Number
|
---|
DC509 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Allowable Load(Range Specification) (N) | End Face State | Allowable Load P2 (N) | Height H2 in Allowable Load (mm) | Free Height Hf (mm) | Coil Outer Diameter OD (mm) | Coil Internal Diameter ID (mm) | Spring Constant K (N/mm) | Load Height H1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Wire diameter d (mm) | Solid Height Hs (mm) | Total coils Nt | Ordering Unit (piece) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.85 € | 1 | Available |
Same day
Stock | 10 | JIS-SWP-B | 4.51 to 8.50 | Grounded | 7.26 | 5.83 | 14 | 5.5 | 4.5 | 0.932 | 9.07 | 4.39 | 5 | 0.5 | 3.8 | 7.5 | - |
Loading...
This page is UltraSpring Compression Coil Springs, part number DC509.
You can find the detail information about specifications and dimensions on part number DC509.
Configure
Stock
Basic Attributes
Type
Material
Allowable Load(Range Specification)(N)
End Face State
Allowable Load P2(N)
Height H2 in Allowable Load(mm)
Free Height Hf(mm)
Coil Outer Diameter OD(mm)
Coil Internal Diameter ID(mm)
Spring Constant K(N/mm)
Load Height H1(mm)
Reference load P1(N)
Coil Center Diameter D(Ø)
Wire diameter d(mm)
Solid Height Hs(mm)
Total coils Nt
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C104 |
C105 |
C106 |
DC510 |
DC511 |
DC512 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Allowable Load(Range Specification) (N) | End Face State | Allowable Load P2 (N) | Height H2 in Allowable Load (mm) | Free Height Hf (mm) | Coil Outer Diameter OD (mm) | Coil Internal Diameter ID (mm) | Spring Constant K (N/mm) | Load Height H1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Wire diameter d (mm) | Solid Height Hs (mm) | Total coils Nt | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.71 € | 1 | Available |
Same day
Stock | 10 | Stainless Steel (EN 1.4301 Equiv.)WPB | Up to 1.50 | Not Grounded | 0.69 | 4 | 11 | 3 | 2.6 | 0.098 | 6 | 0.49 | 2.8 | 0.2 | 1.9 | 8.5 | - | |
1.07 € | 20 | Available | 5 Days | 10 | Stainless Steel (EN 1.4301 Equiv.)WPB | Up to 1.50 | Not Grounded | 0.78 | 4.57 | 16 | 4 | 3.54 | 0.069 | 8.86 | 0.49 | 3.77 | 0.23 | 2.2 | 8.5 | - | |
0.71 € | 1 | Available |
Same day
Stock | 10 | Stainless Steel (EN 1.4301 Equiv.)WPB | Up to 1.50 | Not Grounded | 0.98 | 2.88 | 6 | 2 | 1.6 | 0.314 | 4.12 | 0.59 | 1.8 | 0.2 | 2.1 | 9.5 | - | |
1.43 € | 1 | Available |
Same day
Stock | 10 | JIS-SWP-B | 8.51 to 16.00 | Grounded | 8.92 | 8.28 | 24.5 | 8.63 | 7.37 | 0.569 | 14.58 | 5.44 | 8 | 0.63 | 4.7 | 7.5 | - | |
2.39 € | 1 | Available |
Same day
Stock | 10 | JIS-SWP-B | 8.51 to 16.00 | Grounded | 8.92 | 11.93 | 37 | 8.63 | 7.37 | 0.373 | 21.67 | 5.44 | 8 | 0.63 | 6.6 | 10.5 | - | |
2.82 € | 20 | Available | 5 Days | 10 | JIS-SWP-B | 8.51 to 16.00 | Grounded | 8.92 | 18.13 | 55 | 8.63 | 7.37 | 0.245 | 32.45 | 5.44 | 8 | 0.63 | 9.1 | 14.5 | - |