• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

FA-0805 / FA-1005 / FA-1008 / FA-1210 Series (Part Numbers - CAD Download)

FA-0805 / FA-1005 / FA-1008 / FA-1210 Series
  • Volume Discount
Our standard fixed series damper · Other models feature shock absorbing characteristics in wide range of sizes from outer thread diameter M4 to M36.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FA-1210KB1-C

Part Number
FA-1210KB1-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Main Body Material Overall Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Outer Diameter
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap

40.57 €

1 5 Days 1010M12121.96[Steel] Steel681514709.8601298Available

Loading...

  1. 1

Basic information

Main Body/Related Parts Main Body Structure Fixed Type Orifice Structure Single Orifice
Usage Environment Standard Maximum Collision Velocity(m/s) 1 Minimum Collision Velocity(m/s) 0.3
Allowable Angular Misalignment Degree(deg) ±2.5 Operating Temperature Range(°C) -5::70

This page is FA-0805 / FA-1005 / FA-1008 / FA-1210 Series, part number FA-1210KB1-C.
You can find the detail information about specifications and dimensions on part number FA-1210KB1-C.

Variation of this product

Part Number
FA-0805SB2-S
FA-1005PMB1-C
FA-1005PMB1-S
FA-1210KB1-S
FA-1210KB2-C
FA-1210KB2-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Main Body Material Overall Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Outer Diameter
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap

27.43 €

1 Available Same day

Stock

105M880.68Brass3255884.945822.5NA

30.55 €

1 15 Days 105M10100.68[Steel] Steel3957355.88601041.1Available

30.52 €

1 Available 5 Days 105M10100.68[Steel] Steel3257355.88601041.1NA

37.25 €

1 5 Days 1010M12121.96[Steel] Steel601514709.8601298NA

40.57 €

1 5 Days 1010M12122.45[Steel] Steel683014709.8601298Available

37.25 €

1 5 Days 1010M12122.45[Steel] Steel603014709.8601298NA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360