Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FA-1210KB1-C
Part Number
|
---|
FA-1210KB1-C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Main Body Material | Overall Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | Outer Diameter (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.57 € | 1 | 5 Days | 10 | 10 | M12 | 12 | 1.96 | [Steel] Steel | 68 | 15 | 1470 | 9.8 | 60 | 12 | 98 | Available |
Loading...
Main Body/Related Parts | Main Body | Structure | Fixed Type | Orifice Structure | Single Orifice |
---|---|---|---|---|---|
Usage Environment | Standard | Maximum Collision Velocity(m/s) | 1 | Minimum Collision Velocity(m/s) | 0.3 |
Allowable Angular Misalignment Degree(deg) | ±2.5 | Operating Temperature Range(°C) | -5::70 |
This page is FA-0805 / FA-1005 / FA-1008 / FA-1210 Series, part number FA-1210KB1-C.
You can find the detail information about specifications and dimensions on part number FA-1210KB1-C.
Configure
Basic Attributes
Main Body Material
Type
Stroke(mm)
Nominal Mounting Screw [M]
Max. Absorbed Energy(J)
Overall Length(mm)
Maximum Equivalent Mass(kgf)
Max. Drag Value(N)
Piston Rod Return Force (N)(N)
Max. Operating Cycle(cycle/min)
Outer Diameter(Ø)
Maximum absorbed amount of energy per minute(J/min)
Cap
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FA-0805SB2-S |
FA-1005PMB1-C |
FA-1005PMB1-S |
FA-1210KB1-S |
FA-1210KB2-C |
FA-1210KB2-S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Main Body Material | Overall Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | Outer Diameter (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.43 € | 1 | Available |
Same day
Stock | 10 | 5 | M8 | 8 | 0.68 | Brass | 32 | 5 | 588 | 4.9 | 45 | 8 | 22.5 | NA | |
30.55 € | 1 | 15 Days | 10 | 5 | M10 | 10 | 0.68 | [Steel] Steel | 39 | 5 | 735 | 5.88 | 60 | 10 | 41.1 | Available | ||
30.52 € | 1 | Available | 5 Days | 10 | 5 | M10 | 10 | 0.68 | [Steel] Steel | 32 | 5 | 735 | 5.88 | 60 | 10 | 41.1 | NA | |
37.25 € | 1 | 5 Days | 10 | 10 | M12 | 12 | 1.96 | [Steel] Steel | 60 | 15 | 1470 | 9.8 | 60 | 12 | 98 | NA | ||
40.57 € | 1 | 5 Days | 10 | 10 | M12 | 12 | 2.45 | [Steel] Steel | 68 | 30 | 1470 | 9.8 | 60 | 12 | 98 | Available | ||
37.25 € | 1 | 5 Days | 10 | 10 | M12 | 12 | 2.45 | [Steel] Steel | 60 | 30 | 1470 | 9.8 | 60 | 12 | 98 | NA |