• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

FWM-L Series [Coolant-Resistant]

FWM-L Series [Coolant-Resistant]

Product Details:

Manufacturer part number: FWM-L1008VBD-S

Brand: FUJI LATEX

Price: 60.29

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FWM-L1008VBD-S

Part Number
FWM-L1008VBD-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

60.29 €

1 5 Days 10

Loading...

  1. 1

Basic information

Main Body/Related Parts Main Body Structure Adjustable Type Stroke(mm) 10
External Thread Diameter M10 Nominal Mounting Screw [M] 10 Max. Absorbed Energy(J) 1.76
Orifice Structure Irregular multi orifice Main Body Material Steel Maximum Collision Velocity(m/s) 2
Minimum Collision Velocity(m/s) 0.3 Overall Length(mm) 73.2 Maximum Equivalent Mass(kgf) 10
Max. Drag Value(N) 637 Piston Rod Return Force (N)(N) 5.88 Max. Operating Cycle(cycle/min) 60
Outer Diameter(Ø) 10 Allowable Angular Misalignment Degree(deg) 2.5 Maximum absorbed amount of energy per minute(J/min) 58.8
Operating Temperature Range(°C) -5::70 Cap NA

This page is FWM-L Series [Coolant-Resistant], part number FWM-L1008VBD-S.
You can find the detail information about specifications and dimensions on part number FWM-L1008VBD-S.

Tech Support