Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FWM-S3650UBD-S
Part Number
|
---|
FWM-S3650UBD-S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Overall Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | Outer Diameter (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
155.84 € | 1 | 10 Days | 10 | 50 | M36 | 36 | 392 | 235 | 2700 | 23520 | 68.6 | 30 | 36 | 2352 | NA |
Loading...
Main Body/Related Parts | Main Body | Structure | Adjustable Type | Orifice Structure | Irregular multi orifice |
---|---|---|---|---|---|
Usage Environment | Dust Resistance | Main Body Material | Steel | Maximum Collision Velocity(m/s) | 2 |
Minimum Collision Velocity(m/s) | 0.3 | Allowable Angular Misalignment Degree(deg) | 2.5 | Operating Temperature Range(°C) | -5::70 |
This page is FWM-S Series, (with Dust-Proof Seal), part number FWM-S3650UBD-S.
You can find the detail information about specifications and dimensions on part number FWM-S3650UBD-S.
Configure
Basic Attributes
Type
Stroke(mm)
Nominal Mounting Screw [M]
Max. Absorbed Energy(J)
Overall Length(mm)
Maximum Equivalent Mass(kgf)
Max. Drag Value(N)
Piston Rod Return Force (N)(N)
Max. Operating Cycle(cycle/min)
Outer Diameter(Ø)
Maximum absorbed amount of energy per minute(J/min)
Cap
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FWM-S1210MBD-C |
FWM-S1210MBD-S |
FWM-S1612XBD-C |
FWM-S2016EBD-C |
FWM-S2016EBD-S |
FWM-S2530GBD-S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Overall Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | Outer Diameter (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.92 € | 1 |
Same day
Stock | 10 | 10 | M12 | 12 | 4.9 | 84 | 30 | 1470 | 9.8 | 60 | 12 | 98 | Available | ||
54.68 € | 1 | 24 Days | 10 | 10 | M12 | 12 | 4.9 | 76 | 30 | 1470 | 9.8 | 60 | 12 | 98 | NA | ||
89.68 € | 1 | 10 Days | 10 | 12 | M16 | 16 | 9.8 | 117 | 50 | 2646 | 14.7 | 60 | 16 | 235 | Available | ||
110.40 € | 1 | 13 Days | 10 | 16 | M20 | 20 | 29.4 | 137 | 200 | 3528 | 18.1 | 60 | 20 | 343 | Available | ||
103.00 € | 1 | 10 Days | 10 | 16 | M20 | 20 | 29.4 | 120 | 200 | 3528 | 18.1 | 60 | 20 | 343 | NA | ||
131.71 € | 1 | 10 Days | 10 | 30 | M25 | 25 | 49 | 155 | 300 | 3920 | 33.2 | 60 | 25 | 490 | NA |