Manufacturer part number: KBMA7-15-6C
Brand: KYB
Price: 153.05 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KBMA7-15-6C
Main Body/Related Parts | Main Body | Performance Adjustment | Adjustable Type | Stroke S(mm) | 15 |
---|---|---|---|---|---|
Mounting Screw Diameter | M14 | Nominal Mounting Screw [M] | 14 | Absorbed Energy E(J) | 9.8 |
Orifice Structure | Multi-Orifice Type | Usage Environment | Standard | Main Body Material | Steel |
Max. Collision Velocity(m/s) | 0.8 | Full length Lmax(mm) | 110 | Equivalent Collision Mass(kgf) | 30 |
Average Drag(N) | 660 | Piston Rod Return Force (N)(N) | 10.8 | Usage Frequency (Times per Minute)(cycle/min) | 60 |
Outer Diameter D(Ø) | 21.9 | Allowable Eccentricity Angle θ(deg) | 1 | Absorbed amount of energy per minute(J/min) | 590 |
Ambient Operating Temperature Range(°C) | -10::80 | Tip caps | Included | Pitch(mm) | 1.0 |
Piston Diameter(mm) | 7 |
This page is Adjustable 4-Step Switchable Series KBMA7-15, part number KBMA7-15-6C.
You can find the detail information about specifications and dimensions on part number KBMA7-15-6C.