Rubber-metal buffers for curcuit boards / washer, sleeve / through hole / gel / A-1, B-1 / TAICA

Rubber-metal buffers for curcuit boards / washer, sleeve / through hole / gel / A-1, B-1 / TAICA
  • Volume Discount
[Features]
Bolt through model that minimize rolling
Ideal for vibration and shock absorption for lightweight fragile objects such as printed circuit boards.
Eliminate minor vibration, available for 0.2kg to 32 kg devices by supporting at four points.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A-1
A-2
B-1
B-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMax. Suitable Load
(N)
Height
(mm)
Spring Constant
(N/mm)
Proper Load
(N)
Recommended Frequency
(Hz)

7.00 €

1 Available Same day

Stock

106.13826.181.23~6.1350~

7.89 €

1 Same day

Stock

109.81856.686.13~9.855~

9.46 €

1 5 Days 1014711.586.5939.2~14735~

8.77 €

1 Available 5 Days 10313.611.5170.15147~313.625~

Loading...

  1. 1

Basic information

Type Anti-vibration Gel Application Cushion / Vibration Damping Proofing / Vibration Isolation / Buffer Physical Properties Standard / Durability / Ultraviolet Resistance / Heat-Resistance / Cold Resistance / Water-Resistant / Chemical Resistance / Ozone Resistance / Impact Resilience
Connection Type Gel Bushings Types of Anti-vibration Gels Gel Bushings Materials of Vibration Proofer Silicone
Chemical Resistance Distilled Water / Methanol / Hydrochloric Acid / Sodium Chloride / Sodium Hydroxide Normal Temperature Range(°C) -40::200 Color Semi-Transparent

Tech Support