Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M-14B-200L
Part Number
|
---|
M-14B-200L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Width W (mm) | Allowable Load (kN) | Thread Length L1 (mm) | Height Adjustment Value L2 (mm) | Main Body Height h (mm) | Thread Nominal M (mm) | Shape D1 (φ) | Min Scope Load (N) | Max Scope Load (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.46 € | 1 | 12 Days | 10 | 140 | 12.5 | 200 | 19 | 47 | 16 | 140 | 6300 | 12500 |
Loading...
Type | Mount Type | Mounting Shape Type | Rubber Mount Type | Height Adjusting Handle | Available |
---|---|---|---|---|---|
Thread Material | Steel | Thread Surface Treatment | Bright Chromate Plating | Body Material | Steel |
Main Body Surface Treatment | Melamine Baked Finish | Bottom Rubber Material | Chloroprene Rubber | Properties | Standard / Oil Resistance / Performance of Vibration Proofing |
Configure
Basic Attributes
Type
Width W(mm)
Allowable Load(kN)
Thread Length L1(mm)
Height Adjustment Value L2(mm)
Main Body Height h(mm)
Thread Nominal M(mm)
Shape D1(φ)
Min Scope Load(N)
Max Scope Load(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes