Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M-14B
Part Number
|
---|
M-14B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Width W (mm) | Allowable Load (kN) | Thread Length L1 (mm) | Height Adjustment Value L2 (mm) | Main Body Height h (mm) | Thread Nominal M (mm) | Shape D1 (φ) | Min Scope Load (N) | Max Scope Load (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.21 € | 1 | Available |
Same day
Stock | 10 | 140 | 12.5 | 120 | 19 | 47 | 16 | 140 | 6300 | 12500 |
Loading...
Type | Mount Type | Mounting Shape Type | Rubber Mount Type | Height Adjusting Handle | Available |
---|---|---|---|---|---|
Thread Material | Steel | Thread Surface Treatment | Bright Chromate Plating | Body Material | Steel |
Main Body Surface Treatment | Melamine Baked Finish | Bottom Rubber Material | Chloroprene Rubber | Properties | Standard / Oil Resistance / Performance of Vibration Proofing |
This page is High Mount TYPE M, part number M-14B.
You can find the detail information about specifications and dimensions on part number M-14B.
Configure
Stock
Basic Attributes
Type
Width W(mm)
Allowable Load(kN)
Thread Length L1(mm)
Height Adjustment Value L2(mm)
Main Body Height h(mm)
Thread Nominal M(mm)
Shape D1(φ)
Min Scope Load(N)
Max Scope Load(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
M-10B-200L |
M-10H |
M-10H-200L |
M-14B-200L |
M-14H |
M-14H-200L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Width W (mm) | Allowable Load (kN) | Thread Length L1 (mm) | Height Adjustment Value L2 (mm) | Main Body Height h (mm) | Thread Nominal M (mm) | Shape D1 (φ) | Min Scope Load (N) | Max Scope Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.14 € | 1 | Available |
Same day
Stock | 10 | 100 | 6.3 | 200 | 18 | 39 | 12 | 100 | 3150 | 6300 | |
35.28 € | 1 | 6 Days | 10 | 100 | 15 | 120 | 22 | 35 | 12 | 100 | 7500 | 15000 | ||
32.48 € | 1 | 12 Days | 10 | 100 | 15 | 200 | 22 | 35 | 12 | 100 | 7500 | 15000 | ||
62.46 € | 1 | 12 Days | 10 | 140 | 12.5 | 200 | 19 | 47 | 16 | 140 | 6300 | 12500 | ||
62.87 € | 1 | 6 Days | 10 | 140 | 30 | 120 | 24 | 42 | 16 | 140 | 15000 | 30000 | ||
65.76 € | 1 | 12 Days | 10 | 140 | 30 | 200 | 24 | 42 | 16 | 140 | 15000 | 30000 |