Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CM-60SUS
Part Number
|
---|
CM-60SUS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Caster Type | Mounting height (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Fitting Material | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length (mm) | Plate Width (mm) | Thread Dia. | Wheel Diameter (mm) | Wheel Width (mm) | Application | Swivel Radius (mm) | Frame Material | Moving Method | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
149.99 € | 1 | Available | 17 Days | - | Plate Type Universal / With Adjuster | 79 | 35.01~80.00 | 59 | Nylon | Stainless Steel | Round holes (two holes) | 80 | - | 60 | 100 | - | 50 | 26 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities | 65 | Stainless Steel | Caster |
Loading...
Stopper | NA | Wheel Characteristics | NA |
---|
This page is Carry Mount, part number CM-60SUS.
You can find the detail information about specifications and dimensions on part number CM-60SUS.
Configure
Basic Attributes
Caster Type
Mounting Hole Pitch Transverse Direction(mm)
Thread Dia.
Type
Mounting height(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Material
Fitting Material
Mounting Hole Type
Mounting Hole Pitch Longitudinal direction(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Diameter(mm)
Wheel Width(mm)
Swivel Radius(mm)
Frame Material
Moving Method
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CM-100 |
CM-100S |
CM-100SUS |
CM-200 |
CM-200C |
CM-60 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Caster Type | Mounting height (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Fitting Material | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length (mm) | Plate Width (mm) | Thread Dia. | Wheel Diameter (mm) | Wheel Width (mm) | Application | Swivel Radius (mm) | Frame Material | Moving Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.37 € | 1 | Available |
Same day
Stock | - | With Adjuster | 120 | 80.01~140.00 | 98 | Nylon | Steel | Round Hole | 72 | 72 | 100 | 100 | - | 75 | 30 | Factory facilities / OA equipment, information and communication equipment / Streamlining of Logistics, Hand Truck / Commercial Facilities Display | 93 | Steal Plate with Zinc Plating | Caster | |
41.35 € | 1 | Available |
Same day
Stock | - | With Adjuster | 84 | 80.01~140.00 | 98 | Nylon | Steel | Round Hole | 72 | 72 | 100 | 100 | - | 60 | 30 | Factory facilities / OA equipment, information and communication equipment / Streamlining of Logistics, Hand Truck / Commercial Facilities Display | 76 | Steal Plate with Zinc Plating | Caster | |
213.48 € | 1 | Available | 6 Days | - | With Adjuster | 120 | 80.01~140.00 | 98 | Nylon | Stainless Steel | Round Hole | 72 | 72 | 100 | 100 | - | 75 | 30 | Factory facilities / OA equipment, information and communication equipment / Streamlining of Logistics, Hand Truck / Commercial Facilities Display | 76 | Stainless Steel | Caster | |
78.94 € | 1 | 6 Days | 10 | Dual Wheels / With Adjuster | 70 | 140.01~220.00 | 200 | Steel Ball | Steel | - | - | - | - | - | M12 | - | - | Factory facilities / Streamlining of Logistics, Hand Truck / Commercial Facilities Display | - | Cast Iron Baked-on Coating | Ball | ||
149.99 € | 1 | Available | 6 Days | 10 | Plate Type Universal / Dual Wheels / With Adjuster | 128 | 140.01~220.00 | 200 | Nylon | Steel | Round Hole | 80 | 80 | 110 | 110 | - | 75 | 64 | Factory facilities / OA equipment, information and communication equipment / Streamlining of Logistics, Hand Truck / Commercial Facilities Display | 93 | Steal Plate with Zinc Plating | Caster | |
55.94 € | 1 | Available | 6 Days | - | Plate Type Universal / With Adjuster | 80 | 35.01~80.00 | 59 | Nylon | Steel | Round holes (two holes) | 80 | - | 60 | 100 | - | 50 | 26 | Factory facilities / OA equipment, information and communication equipment / Streamlining of Logistics, Hand Truck / Commercial Facilities Display | 65 | Steal Plate with Zinc Plating | Caster |