• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Insert Type Metal Frame Castors

Insert Type Metal Frame Castors
  • Volume Discount
A type of caster for light loads that is inserted into a pipe. The frame is made of metal.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GEL-65
GEL-65S
GEL-75
GEL-75S
SGKB75
SGKB75NU
SGR50NM
SGR50SNM
SGR-50
SGR-50S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Wheel Dia. D
(mm)
Wheel Width B
(mm)

12.64 €

1 8 Days 85~35.00NA35[Synthetic Rubber] Rubber (Black)6520

14.39 €

1 6 Days 85~35.00With Rotation Stopper35[Synthetic Rubber] Rubber (Black)6520

14.15 €

1 6 Days 9735.01~80.00NA40[Synthetic Rubber] Rubber (Black)7520

15.81 €

1 Available Same day

Stock

9735.01~80.00With Rotation Stopper40[Synthetic Rubber] Rubber (Black)7520

16.68 €

1 6 Days 10135.01~80.00NA55[Synthetic Rubber] Rubber (Gray)7527

17.69 €

1 8 Days 10135.01~80.00NA50Urethane7526

9.12 €

1 6 Days 6735.01~80.00NA40Nylon5020

10.26 €

1 6 Days 6735.01~80.00With Rotation Stopper40Nylon5020

6.47 €

1 6 Days 67~35.00NA35[Synthetic Rubber] Rubber (Black)5020

7.78 €

1 6 Days 67~35.00With Rotation Stopper35[Synthetic Rubber] Rubber (Black)5020

Loading...

  1. 1

Basic information

Caster Type Plug Style Wheel Characteristics NA Fitting Material Steel
Shaft Dia. T(mm) 24 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Pipe Shelf Load Category Light Load

Tech Support