Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Horizontal Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Table Straightness (µm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Clamp | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
366.07 € | 1 | Available | 7 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Left-handed | Standard | - | 0.5mm | Standard Grease | |
436.44 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Left-handed | Standard | - | 0.5mm | Clean Grease:AFF | |
616.13 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Left-handed | Standard | - | 0.5mm | Vacuum Grease:Fomblin | |
328.63 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Left-handed | Standard (Hex Wrench Operation) | - | 0.25mm | Standard Grease | |
364.57 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Left-handed | Standard (Hex Wrench Operation) | - | 0.25mm | Clean Grease:AFF | |
544.26 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Left-handed | Standard (Hex Wrench Operation) | - | 0.25mm | Vacuum Grease:Fomblin | |
335.81 € | 1 | Available | 15 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Left-handed | Standard (Knob Operation) | - | 0.25mm | Standard Grease | |
371.75 € | 1 | Available | 15 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Left-handed | Standard (Knob Operation) | - | 0.25mm | Clean Grease:AFF | |
551.45 € | 1 | Available | 15 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Left-handed | Standard (Knob Operation) | - | 0.25mm | Vacuum Grease:Fomblin | |
396.04 € | 1 | Available | 7 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Left/Right | Standard | - | 0.5mm | Standard Grease | |
436.44 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Left/Right | Standard | - | 0.5mm | Clean Grease:AFF | |
616.13 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Left/Right | Standard | - | 0.5mm | Vacuum Grease:Fomblin | |
328.63 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Left/Right | Standard (Hex Wrench Operation) | - | 0.25mm | Standard Grease | |
364.57 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Left/Right | Standard (Hex Wrench Operation) | - | 0.25mm | Clean Grease:AFF | |
544.26 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Left/Right | Standard (Hex Wrench Operation) | - | 0.25mm | Vacuum Grease:Fomblin | |
335.81 € | 1 | Available | 15 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Left/Right | Standard (Knob Operation) | - | 0.25mm | Standard Grease | |
371.75 € | 1 | Available | 15 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Left/Right | Standard (Knob Operation) | - | 0.25mm | Clean Grease:AFF | |
551.45 € | 1 | Available | 15 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Left/Right | Standard (Knob Operation) | - | 0.25mm | Vacuum Grease:Fomblin | |
346.60 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Left/Right | Standard (Hex Wrench Operation) | - | 0.5mm | Standard Grease | |
382.54 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Left/Right | Standard (Hex Wrench Operation) | - | 0.5mm | Clean Grease:AFF | |
562.23 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Left/Right | Standard (Hex Wrench Operation) | - | 0.5mm | Vacuum Grease:Fomblin | |
346.60 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Left-handed | Standard (Hex Wrench Operation) | - | 0.5mm | Standard Grease | |
382.54 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Left-handed | Standard (Hex Wrench Operation) | - | 0.5mm | Clean Grease:AFF | |
562.23 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Left-handed | Standard (Hex Wrench Operation) | - | 0.5mm | Vacuum Grease:Fomblin | |
366.07 € | 1 | Available | 7 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left-handed | Standard | - | 0.5mm | Standard Grease | |
293.29 € | 1 | Available | 15 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left-handed | Standard (Knob Operation) | - | 0.5mm | Standard Grease | |
382.54 € | 1 | Available | 15 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left-handed | Standard (Knob Operation) | - | 0.5mm | Clean Grease:AFF | |
562.23 € | 1 | Available | 15 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left-handed | Standard (Knob Operation) | - | 0.5mm | Vacuum Grease:Fomblin | |
436.44 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left-handed | Standard | - | 0.5mm | Clean Grease:AFF | |
616.13 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left-handed | Standard | - | 0.5mm | Vacuum Grease:Fomblin | |
328.63 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left-handed | Standard (Hex Wrench Operation) | - | 0.25mm | Standard Grease | |
364.57 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left-handed | Standard (Hex Wrench Operation) | - | 0.25mm | Clean Grease:AFF | |
544.26 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left-handed | Standard (Hex Wrench Operation) | - | 0.25mm | Vacuum Grease:Fomblin | |
335.81 € | 1 | Available | 15 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left-handed | Standard (Knob Operation) | - | 0.25mm | Standard Grease | |
371.75 € | 1 | Available | 15 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left-handed | Standard (Knob Operation) | - | 0.25mm | Clean Grease:AFF | |
551.45 € | 1 | Available | 15 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left-handed | Standard (Knob Operation) | - | 0.25mm | Vacuum Grease:Fomblin | |
366.07 € | 1 | Available | 7 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left/Right | Standard | - | 0.5mm | Standard Grease | |
436.44 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left/Right | Standard | - | 0.5mm | Clean Grease:AFF | |
611.68 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left/Right | Standard | - | 0.5mm | Vacuum Grease:Fomblin | |
328.63 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left/Right | Standard (Hex Wrench Operation) | - | 0.25mm | Standard Grease | |
364.57 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left/Right | Standard (Hex Wrench Operation) | - | 0.25mm | Clean Grease:AFF | |
544.26 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left/Right | Standard (Hex Wrench Operation) | - | 0.25mm | Vacuum Grease:Fomblin | |
335.81 € | 1 | Available | 15 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left/Right | Standard (Knob Operation) | - | 0.25mm | Standard Grease | |
371.75 € | 1 | Available | 15 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left/Right | Standard (Knob Operation) | - | 0.25mm | Clean Grease:AFF | |
551.45 € | 1 | Available | 15 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left/Right | Standard (Knob Operation) | - | 0.25mm | Vacuum Grease:Fomblin | |
346.60 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left/Right | Standard (Hex Wrench Operation) | - | 0.5mm | Standard Grease | |
382.54 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left/Right | Standard (Hex Wrench Operation) | - | 0.5mm | Clean Grease:AFF | |
562.23 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left/Right | Standard (Hex Wrench Operation) | - | 0.5mm | Vacuum Grease:Fomblin | |
346.60 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left-handed | Standard (Hex Wrench Operation) | - | 0.5mm | Standard Grease | |
382.54 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left-handed | Standard (Hex Wrench Operation) | - | 0.5mm | Clean Grease:AFF | |
562.23 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 3 | 30 | 3 | 2.2 | 2.2 | Side | Standard | Left-handed | Standard (Hex Wrench Operation) | - | 0.5mm | Vacuum Grease:Fomblin | |
377.35 € | 1 | Available | 7 Days | 10 | 26~40 | 26~40 | 50.1~100 | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | 30.1~35 | 40 | 40 | 95.1 | ±6.5 | ±6.5 | 32 | 1 | 30 | 0.63 | 0.7 | 0.63 | Center | Standard | Left-handed | Standard | - | 0.5mm | Standard Grease | |
344.85 € | 1 | Available | 7 Days | 10 | 26~40 | 26~40 | 50.1~100 | ~ ±10mm | ~ ±10mm | Feed Screw | 30.1~35 | 40 | 40 | 95.1 | ±6.5 | ±6.5 | 32 | 1 | 30 | 0.63 | 0.7 | 0.63 | Center | Standard | Left-handed | Standard (Knob Operation) | - | 0.5mm | Standard Grease | |
382.54 € | 1 | Available | 8 Days | 10 | 26~40 | 26~40 | 50.1~100 | ~ ±10mm | ~ ±10mm | Feed Screw | 30.1~35 | 40 | 40 | 95.1 | ±6.5 | ±6.5 | 32 | 1 | 30 | 0.63 | 0.7 | 0.63 | Center | Standard | Left-handed | Standard (Knob Operation) | - | 0.5mm | Clean Grease:AFF | |
562.23 € | 1 | Available | 8 Days | 10 | 26~40 | 26~40 | 50.1~100 | ~ ±10mm | ~ ±10mm | Feed Screw | 30.1~35 | 40 | 40 | 95.1 | ±6.5 | ±6.5 | 32 | 1 | 30 | 0.63 | 0.7 | 0.63 | Center | Standard | Left-handed | Standard (Knob Operation) | - | 0.5mm | Vacuum Grease:Fomblin | |
436.44 € | 1 | Available | 8 Days | 10 | 26~40 | 26~40 | 50.1~100 | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | 30.1~35 | 40 | 40 | 95.1 | ±6.5 | ±6.5 | 32 | 1 | 30 | 0.63 | 0.7 | 0.63 | Center | Standard | Left-handed | Standard | - | 0.5mm | Clean Grease:AFF | |
616.13 € | 1 | Available | 8 Days | 10 | 26~40 | 26~40 | 50.1~100 | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | 30.1~35 | 40 | 40 | 95.1 | ±6.5 | ±6.5 | 32 | 1 | 30 | 0.63 | 0.7 | 0.63 | Center | Standard | Left-handed | Standard | - | 0.5mm | Vacuum Grease:Fomblin | |
328.63 € | 1 | Available | 8 Days | 10 | 26~40 | 26~40 | 50.1~100 | ~ ±10mm | ~ ±10mm | Feed Screw | 30.1~35 | 40 | 40 | 95.1 | ±6.5 | ±6.5 | 32 | 1 | 30 | 0.63 | 0.7 | 0.63 | Center | Standard | Left-handed | Standard (Hex Wrench Operation) | - | 0.25mm | Standard Grease | |
364.57 € | 1 | Available | 8 Days | 10 | 26~40 | 26~40 | 50.1~100 | ~ ±10mm | ~ ±10mm | Feed Screw | 30.1~35 | 40 | 40 | 95.1 | ±6.5 | ±6.5 | 32 | 1 | 30 | 0.63 | 0.7 | 0.63 | Center | Standard | Left-handed | Standard (Hex Wrench Operation) | - | 0.25mm | Clean Grease:AFF | |
544.26 € | 1 | Available | 8 Days | 10 | 26~40 | 26~40 | 50.1~100 | ~ ±10mm | ~ ±10mm | Feed Screw | 30.1~35 | 40 | 40 | 95.1 | ±6.5 | ±6.5 | 32 | 1 | 30 | 0.63 | 0.7 | 0.63 | Center | Standard | Left-handed | Standard (Hex Wrench Operation) | - | 0.25mm | Vacuum Grease:Fomblin |
Loading...
Table Material | Stainless Steel | Table Surface Treatment | Electroless Nickel Plating | Guiding Mechanism | Linear Ball |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | NA |
Configure
Stock
Basic Attributes
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Load Capacity (Range Selectable)(N)
Stroke (Distance along X-Axis) (Range Selectable)(mm)
Stroke (Distance along Y-Axis) (Range Selectable)(mm)
Feeding Method
Table Size (Thickness) H (Range Selectable)(mm)
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Horizontal Load Capacity(N)
Stroke (X Distance)(mm)
Stroke (Y Distance)(mm)
Table Size (Thickness) H(mm)
Feed Knob Position
Clamp
Reversed
Feed method (micrometer type)
Feed method (feed screw type)
Feed pitch(mm)
Grease Specifications
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes