Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BSS16-25C1-L
Part Number
|
---|
BSS16-25C1-L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Range Selectable) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Category | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Stroke (X Distance) (mm) | Table Size (Thickness) H (mm) | Table Straightness (µm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Clamp | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications | Feeding method (mm) | Micrometer minimum reading (μm) | Dead weight (kg) | Accessories | Travel accuracy (Pitching) (”) | Travel accuracy (Yawing) (”) | Allowable moment load (N・m) | Moment stiffness (”/N・m) | Parallelism of travel (μm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
299.54 € | 1 | Available | 15 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | Feed Screw | 1~15 | Main Body | 25 | 25 | 39.2 | ±3.2 | 12 | 3 | 30 | 1.9 | 1.1 | 1.1 | Side | Standard | Left-handed | - | Knob Operation | 0.5mm | Vacuum Grease:Fomblin | - | - | - | - | - | - | - | - | - |
Loading...
Table Material | Stainless Steel | Table Surface Treatment | Electroless Nickel Plating | Guiding Mechanism | Linear Ball |
---|---|---|---|---|---|
Type | X-Axis Stages | Through Hole (Table Center Hole) | NA |
This page is X-Axis Linear Ball Guide (SS) Stage, part number BSS16-25C1-L.
You can find the detail information about specifications and dimensions on part number BSS16-25C1-L.
Configure
Basic Attributes
Feed method (micrometer type)
Feeding method(mm)
Type
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Load Capacity (Range Selectable)(N)
Stroke (Range Selectable)
Feeding Method
Table Size (Thickness) H (Range Selectable)(mm)
Category
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Allowable Load(N)
Stroke (X Distance)(mm)
Table Size (Thickness) H(mm)
Feed Knob Position
Clamp
Reversed
Feed method (feed screw type)
Feed pitch(mm)
Grease Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BSL16-4025AGP |
BSL16-4025AGP-J |
BSL16-4025AGP-L |
BSS16-25CFH |
BSS16-25CFH-J |
BSS16-25CFH-L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Range Selectable) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Category | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Stroke (X Distance) (mm) | Table Size (Thickness) H (mm) | Table Straightness (µm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Clamp | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications | Feeding method (mm) | Micrometer minimum reading (μm) | Dead weight (kg) | Accessories | Travel accuracy (Pitching) (”) | Travel accuracy (Yawing) (”) | Allowable moment load (N・m) | Moment stiffness (”/N・m) | Parallelism of travel (μm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
269.60 € | 1 | Available | 8 Days | 10 | 61~90 | 26~40 | 100.1~ | ±10~30mm | Feed Screw | 15.1~20 | Main Body | 80 | 40 | 147 | ±12.5 | 16 | 3 | 20 | 0.15 | 0.13 | 0.25 | Center | Standard | Left-handed | - | Knob Operation | 1mm | - | - | - | - | - | - | - | - | - | - | |
399.15 € | 1 | Available | 9 Days | - | 61~90 | 26~40 | 100.1~ | ±10~30mm | Feed Screw | 15.1~20 | - | 80 | - | 147 | ±12.5 | 16 | 3 | 20 | - | - | - | Center | Standard | Left-handed | - | - | - | J: Guide and operating part; clean grease (AFF) | LP/GP: Feed screw, knob (P=1.0 mm) | - | 0.44 | Hex socket head bolt M3-6 × 4 pcs. | 25 | 15 | Pitch 6.8 / yaw 6.8 / roll 5 | Pitch 0.15 / yaw 0.13 / roll 0.25 | 8 | |
494.02 € | 1 | Available | 9 Days | - | 61~90 | 26~40 | 100.1~ | ±10~30mm | Feed Screw | 15.1~20 | - | 80 | - | 147 | ±12.5 | 16 | 3 | 20 | - | - | - | Center | Standard | Left-handed | - | - | - | L: Guide and operating part; vacuum grease (YVAC2) | LP/GP: Feed screw, knob (P=1.0 mm) | - | 0.44 | Hex socket head bolt M3-6 × 4 pcs. | 25 | 15 | Pitch 6.8 / yaw 6.8 / roll 5 | Pitch 0.15 / yaw 0.13 / roll 0.25 | 8 | |
171.14 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | Feed Screw | 1~15 | Main Body | 25 | 25 | 39.2 | ±3.2 | 12 | 3 | 30 | 1.9 | 1.1 | 1.1 | Side | Standard | Left-handed | - | Hex wrench operation | 0.25mm | Standard Grease | - | - | - | - | - | - | - | - | - | |
195.19 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | Feed Screw | 1~15 | Main Body | 25 | 25 | 39.2 | ±3.2 | 12 | 3 | 30 | 1.9 | 1.1 | 1.1 | Side | Standard | Left-handed | - | Hex wrench operation | 0.25mm | Clean Grease:AFF | - | - | - | - | - | - | - | - | - | |
290.06 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | Feed Screw | 1~15 | Main Body | 25 | 25 | 39.2 | ±3.2 | 12 | 3 | 30 | 1.9 | 1.1 | 1.1 | Side | Standard | Left-handed | - | Hex wrench operation | 0.25mm | Vacuum Grease:Fomblin | - | - | - | - | - | - | - | - | - |